Page 636 - MiSUMi 2025
P. 636

Rotary Shafts, Retaining Ring Groove on Both Ends




                  New                                    Type
                 Products                                      Retaining Ring
                                                   Standard   Groove Outside   T D    M Material  S Surface Treatment
                                                                 Datum  Tolerance
                                               Without   With     With
                                             Retaining Ring Retaining Ring Retaining Ring
                                              E-SFHRR  E-SFHRRA               General Structural Steel   Black Oxide Film
                                                                          h8    or Carbon Steel
                                              E-PSFHRR E-PSFHRRA   -    (Grinding         Electroless Nickel Plating
                                                                         Rod)
                                              E-SSFHRR E-SSFHRRA                Stainless steel  -
                                              E-SFRR  E-SFRRA  E-SFRRGA       General Structural Steel   Black Oxide Film
                                                                          g7    or Carbon Steel
                                              E-PSFRR  E-PSFRRA  E-PSFRRGA  (Grinding     Electroless Nickel Plating
                                                                         Rod)
                                              E-SSFRR  E-SSFRRA  E-SSFRRGA      Stainless steel  -
                 IStandard                                   IRetaining Ring Groove Outside Datum
                        m                   m                        m                   m
            Stepper Motors /   Servo Motors  4B  3L  5S  d  2D  (L-P)/2       6P             (L-P)/2
                                                                                               2D
                                                                                              d
                                                                              3L
          P.06-005  Qh8 (Grinding Rod)
                              Part Number  2Dh8     0.1mm   4B · 5S   m     d        Accessories: Retaining Ring 2 pcs.
                                                                                         Retaining Ring
                                                     3L
             Couplings    Standard        6  Tolerance  Increments  Increments  0.7  Tolerance  5  Tolerance  (Retaining Ring Type Only)
                           1Type
                                                            0.1mm
                                             0
                                                                               +0.075
                                                   15.0~400.0
                                                                                          JIS E Type 5
                                                           2≤B·S<L/2
                                             -0.018
                                                                               0
                                          8        15.0~500.0      0.9  +0.1  7  +0.09    JIS E Type 7
          P.06-025                           -0.022        3≤B·S<L/2   0       0
                                             0
                                                                               0
                                  With
                     Without    Retaining Ring  10  15.0~600.0             9.6  -0.09     JIS C Type 10
            Keyless    Bushings  E-SFHRR  E-SFHRRA  12  -0.027  15.0~700.0  4≤B·S<L/2  1.15  11.5  -0.11  JIS C Type 12
                   Retaining Ring
                                                                               0
                                             0
                                         15
                                                   15.0~800.0
                                                                                          JIS C Type 15
                                                                           14.3
                                                                                          JIS C Type 17
                                                                           16.2
                                                   30.0~900.0
                   E-PSFHRR
                               E-PSFHRRA
                                         17
                                                                           19
                                                                               0
                                             0
                                                                                          JIS C Type 25
                                         25
                                                                       0
          P.06-034  E-SSFHRR   E-SSFHRRA  20  -0.033  30.0~1000.0  1.35  +0.14  23.9  -0.21  JIS C Type 20
                                                                           28.6
                                                                                          JIS C Type 30
                                         30
                                         35  0    80.0~1000.0  5≤B·S<L/2  1.65  33  0     JIS C Type 35
                                                                   1.9
                                                                           38
                                                                                          JIS C Type 40
            Rotary    Shafts   Qg7 (Grinding Rod)  50  -0.039  100.0~1000.0  2.2  47  -0.25  JIS C Type 50
                                         40
                                Part Number                            6P      m      d
          P.06-037            1Type              2Dg7    3L    4B · 5S   0.1mm               Retaining Ring
                                                               0.1mm
                                                                                              Accessories:
                                                                     Increments
                                                        0.1mm
                                      Retaining Ring
           6             Standard     Groove Outside   2  Tolerance  Increments  Increments   Ring Groove  0.4  Tolerance  1.2  Tolerance  (Retaining Ring Type Only)
                                                                                            Retaining Ring 2 pcs.
                                                                     ERetaining
                                                              EStandard
                                         Datum
            Motors / Couplings /   Rotary Shafts  2.5  -0.012  15.0~150.0  2≤B·S<L/2  3≤P≤L-4  0.5  +0.1  1.5  +0.06  JIS E Type 1.5
                                                                                             JIS E Type 1.2
                                                       15.0~50.0
                                                  -0.003
                                                                               +0.05
                                                                                0
                                                                                       0
                                                                                    2
                                                3
                                                                                             JIS E Type 2
                                                                                    3
                                                                                             JIS E Type 3
                                                       15.0~200.0
                                                4
                                                  -0.004
                                                                                    4
                                                                            0.7
                                                                                             JIS E Type 4
                                                       15.0~250.0
                                                5
                                                                                      +0.075
                                                  -0.016
                                                                                       0
                                                                                             JIS E Type 5
                                                                                    5
                                                6
                                                       15.0~400.0
                                                                                      +0.09
                                                                                0
                                                                                    7
                                                                                             JIS E Type 7
                    Without
                               With
                                         With
                                                                                       0
                                       Retaining Ring
                  Retaining Ring
                                                  -0.02
                                                                                       0
                                                       15.0~600.0
                   E-SFRR   Retaining Ring  E-SFRRGA  10 8  -0.005  15.0~500.0  3≤B·S<L/2  5≤P≤L-5  0.9  9.6  -0.09  JIS C Type 10
                             E-SFRRA
                   E-PSFRR   E-PSFRRA  E-PSFRRGA  12   15.0~700.0                  11.5      JIS C Type 12
                   E-SSFRR   E-SSFRRA  E-SSFRRGA  13                        1.15   12.4      JIS C Type 13
                  (D13, 16, 18 and   (D13, 16, 18   (D13, 16, 18 and   15  -0.006   15.0~800.0  14.3  0  JIS C Type 15
                 22 are not available   and 22 are not   22 are not available    16  -0.024  15.0~900.0  4≤B·S<L/2  7≤P≤L-6  15.2  -0.11  JIS C Type 16
                  for E-PSFRR and   available)  for E-SSFRRGA)  17  30.0~900.0     16.2      JIS C Type 17
                   E-SSFRR)                     18                             +0.14  17     JIS C Type 18
                                                20     30.0~1000.0          1.35  0  19      JIS C Type 20
                                                22  -0.007  70.0~1000.0             21  0    JIS C Type 22
                                                25  -0.028                         23.9  -0.21  JIS C Type 25
                                                30     80.0~1000.0          1.65   28.6      JIS C Type 30
                                                35            5≤B·S<L/2  10≤P≤L-8   33       JIS C Type 35
                                                                                       0
                                                40  -0.009                  1.9     38  -0.25  JIS C Type 40
                                                  -0.034
                                                50    100.0~1000.0          2.2     47       JIS C Type 50
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SFHRR            2          rotary shaft           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          06-049                 Rotary Shafts
   631   632   633   634   635   636   637   638   639   640   641