Page 631 - MiSUMi 2025
P. 631

Ordering   Part Number (1Type · 2D)  -  3L  -  4M  -  5N  - 6SC
                  Example        E-SFHRW10       -  150  -  M4  -  N6
                           Ordering  Part Number (1Type · 2D)  -  3L  - 4M - 5N -  6SC  - (KC, FC…etc.)
                           Example
                      Alterations    E-SFHRW10   - 150 -  M4  -  N6  -  LKC
                          Alterations    Code  Specified   Ordering Code       Specification
                                              Increments  Example
                                                              Eb≤A, C, E, Z≤100
                                                              EIf 3 keyways are required, combine with both KC and WKC.
                                                              EIf 4 keyways are required, combine with KZ.
                          1                    KC, A          XNot applicable to D=2~5
                                               =0.1mm
                        position  KC  A   KC  increments  KC50-A10         (Table 1)  b       t
                                                                    b       Shaft    Reference  Tolerance  Reference   Tolerance  r
                                                                            Dia.
                               WKC C  E K                           1.6  1.6  t  Dimension  (N9)  Dimension
                                                                   6.3      6~7  2   - 0.004   1.2  0.08
                                                                            8~10
                               KC  A                               r       11~12  3 4  - 0.029  1.8  + 0.1   0.16 ~
                                                                                           2.5
                                                                                     0
                                                                           13~17  5  - 0.03  3.0  0  0.16
                 Addition of   2         WKC  WKC, C, E, K   WKC5-C20-     18~22  6        3.5       ~
                                               =0.1mm
                                                                                     0
                  Keyway  positions  WKC C  E K  increments  K5-E10        23~30  10 8  - 0.036  4.0  + 0.2   0.25
                                                                           31~38
                                                                                           5.0
                                                                           39~44  12  0    5.0  0  0.25
                                                                                                     ~
                                                                           45~50  14  - 0.043  5.5  0.4
                                                               Ex.)        E When KC, WKC, K=0, KC+A≥L, WKC+C+K+E>L,   Servo Motors  Stepper Motors /
                                                                            keyway shape is as shown on the left.
                          1                            KC5-A10-  E Although the alterations are machined on the same straight axis, a phase
                        position               KZ, Z   WKC20-C10-  difference of ±2° may occur.           P.06-005
                         (For             KZ   =0.1mm         EKZ can be used only when combined with KC and WKC
                         the 4th   KZ  Z      increments  K60-E10-  E When the keyway position is less than 1mm away from the end face, R angle
                        position)                      KZ100-Z10  is not applied.
                                                               Example                                     Couplings
                                                              Add set screw flats.
                          1               FC   FC, G   FC10-G3  EG, J, V≤70
                                               =1mm
                        position  H  FCG      increments      E  The flats are machined on the same straight axis, but cannot be added in the   P.06-025
                                                               same plane.
                 Addition of                                  XNot applicable to D2 and D2.5
                  Set Screw   H  FCG                             D    H
                   Flat       H  WFC J  V W                     3~5  0.5
                          2                  WFC, J, V, W   WFC10-J15-  6~17  1                            Bushings  Keyless
                                               =1mm
                        positions H  WFC J  V W  WFC  increments  W10-V20  18~40  2
                                                                 50   3
                                                              Add slit cam grooves.      D  d  L1  D  d  L1  P.06-034
                                                              EUC+L1≤L                   3  2   8  7  4
                    Addition of           UC  UC=1mm    UC10  EUC≥1
                  Slit Cam Groove  d  UC  l1  increments      XNot applicable to D2 and D2.5   4 5  3     4  10  8  5
                                                                                           4
                                                                                                12 10
                                                              XNot applicable to D13 or more  6  5         Shafts  Rotary
                 Addition of                   TA, TB         Add retaining ring grooves.
                  Retaining   Straight  m  m  TA  =0.1mm   TA10  (Applicable retaining ring is included)
                   Ring         TA  TB    TB                  2≤TA, TB, TL, TR, TF, TT≤150                P.06-037
                  Groove                      increments
                                                              Change L dimension tolerance.                6
                     Change                                   E L<500 C L±0.05
                   L Dimension            LKC    -      LKC    L≥500 C L±0.1
                    Tolerance     LKC                         XNot applicable to L800 or more.
                 E  When combined with other alterations, a phase difference of ±2° may occur. Maintain a clearance of at least 2mm between this alteration and others.
                 E  Although multiple keyways and set screw flats are machined on the same straight axis, a phase difference of ±2° may occur when the total length exceeds 500mm.   Rotary Shafts
                 *1. When multiple keyways are placed with a clearance of 2mm or less between them, keyways will interfere.  Motors / Couplings /
                 *2. When the keyway position is less than 1mm from the end face, the R angle is not applied.
                 Q Rotary Shafts: Detailed Retaining Ring Groove Dimensions
                                  Shaft   d Tolerance  Groove Width (m)    Applicable   Shaft   d Tolerance  Groove Width (m)    Applicable
                                   Dia.            Tolerance  Retaining Ring  Dia.    Tolerance  Retaining Ring
                                    2  1.2        0.4       JIS E Type 1.2  14  13.4           JIS C Type 14
                                   2.5  1.5  +0.06  0.5  +0.05  JIS E Type 1.5  16  15.2   0  1.15  JIS C Type 16
                                                        0
                            Shaft Dia.  3 4  2 3            JIS E Type 2  17  16.2             JIS C Type 17
                                             0
                                                                               -0.11
                                                                      18
                                                                                               JIS C Type 18
                                                            JIS E Type 3
                                                                           17
                  d                 5   4  +0.075  0.7  +0.1  JIS E Type 4  20  19  1.35  +0.14  JIS C Type 20
                                                                               -0.21
                        Groove Width  6  5    0         0   JIS E Type 5  25  23.9   0     0   JIS C Type 25
                                                                      30
                                                                          28.6
                                                                                               JIS C Type 30
                                           +0.09
                            (m)     8   7    0    0.9       JIS E Type 7  35  33    1.65       JIS C Type 35
                                   10  9.6    0       +0.14  JIS C Type 10  40  38   0  1.9    JIS C Type 40
                                            -0.09
                                                                               -0.25
                                   12  11.5   0  1.15    0  JIS C Type 12  50  47    2.2       JIS C Type 50
                                   13  12.4  -0.11          JIS C Type 13
                                                                         Rotary Shafts                  06-044
   626   627   628   629   630   631   632   633   634   635   636