Page 628 - MiSUMi 2025
P. 628

Rotary Shafts, One End Tapped




                  New                                Type
                                                                  T D
                 Products                      Standard  Wrench Flats  Tolerance  M Material  S Surface Treatment
                                                         With
                                              E-SFHRT  E-SFHRTS         General Structural Steel    Black Oxide Film
                                                                  h8
                                              E-PSFHRT E-PSFHRTS  (Grinding Rod)  or Carbon Steel  Electroless Nickel Plating
                                              E-SSFHRT E-SSFHRTS           Stainless Steel    -
                                              E-SFRT  E-SFRTS           General Structural Steel    Black Oxide Film
                                                                  g7
                                              E-PSFRT  E-PSFRTS  (Grinding Rod)  or Carbon Steel  Electroless Nickel Plating
                                              E-SSFRT  E-SSFRTS            Stainless Steel    -
                 IStandard                                   IWith Wrench Flats
                           4M   4M                               4M   4M
                          2D   2D                               2D   2D
                               M×2  M×2                              M×2  M×2
                                       3L   3L                                              W    W
                                                                      5SC  5SC   l2
                                                                            l2
                                                                             3L   3L
            Stepper Motors /   Servo Motors  Qh8 (Grinding Rod)  3L                 1mm Increments
                          Part Number
                                                                                        5SC
                                               0.1mm
                                                                 Selection
          P.06-005      1Type  With    2Dh8  Increments         4M (Coarse)           Applicable to    W  L2
                                                                                      Shafts with
                  Standard             Tolerance
                           Wrench Flats  4     15.0~  200.0 2                       Wrench Flats Only
             Couplings               5 6  -0.018    15.0~  250.0 2 2.6 3                 -        5 -  -
                                        0
                                               15.0~  400.0
                                                        2.6 3 4
                                               15.0~  500.0
                                     8
                                        0
                                                           3 4 5 6
                 E-PSFHRT E-PSFHRTS
          P.06-025  E-SFHRT  E-SFHRTS  10  -0.022   15.0~  600.0  2.6 3 4 5 6                     7 8  8
                 E-SSFHRT E-SSFHRTS  12  -0.027    15.0~  700.0  4 5 6 8               SC+L2≤L   10
                                        0
                                                              4 5 6 8 10
                                               15.0~  800.0
                                                                                                 13
                                     15
            Keyless    Bushings  (D4 and D5    17  0    30.0~  900.0  4 5 6 8 10 12  E  When SC≤M×3,   17  10
                                                                                     SC=0 or SC≥1
                                                                                                 14
                                               30.0~1000.0
                                     20
                                                              4 5 6 8 10 12 16
                                                                                     W-M≥2
                             are not
                            available)  25  -0.033    50.0~1000.0  4 5 6 8 10 12 16              22
                                               60.0~1000.0
                                                                                                 27
                                                                  6 8 10 12 16 20
                                     30
          P.06-034                   35        70.0~1000.0        6 8 10 12 16 20 24             30  15
                                        0
                                     40  -0.039    80.0~1000.0        10 12 16 20 24 30          36  20
            Rotary    Shafts   EWhen L≤M×3, pilot holes may go through.                          41
                                             100.0~1000.0
                                     50
                                                                        12 16 20 24 30
                 Qg7 (Grinding Rod)
          P.06-037        Part Number                                                   5SC
           6      Standard 1Type  With    2Dg7  Increments      4M (Coarse)         1mm Increments    W  L2
                                                3L
                                                                                      Applicable to
                                               0.1mm
                                                                 Selection
                                                                                      Shafts with
            Motors / Couplings /   Rotary Shafts  E-SFRT  E-SFRTS  4 5 6 8  -0.004     15.0~  200.0 2  2.6 3 4  -  5 7 -  - 8
                                       Tolerance
                           Wrench Flats
                                                                                    Wrench Flats Only
                                               15.0~  250.0 2 2.6 3
                                        -0.016
                                               15.0~  400.0
                                                        2.6 3 4 5 6
                                        -0.005   15.0~  500.0
                  E-PSFRT
                           E-PSFRTS
                                                                                                  8
                                                              4 5 6 8
                                     12
                  E-SSFRT
                                               15.0~  700.0
                                                                                                 11
                                                             4 5 6 8
                                     13
                           (D13, 16, 18
                  (D13, 16, 18   E-SSFRTS  10  -0.02    15.0~  600.0  3 4 5 6                    10
                  and 22 are  and 22 are not   15  -0.006    15.0~  800.0  4 5 6 8 10            13
                 not available)  available for   16  -0.024   15.0~  900.0  4 5 6 8 10  SC+L2≤L  14
                           E-SSFRTS)  17       30.0~  900.0   4 5 6 8 10 12          SC=0 or SC≥1    10
                                     18                      4 5 6 8 10 12          E  When SC≤M×3,   15
                                     20        30.0~1000.0    4 5 6 8 10 12 16       W-M≥2       17
                           (D4 and D5    22  -0.007    40.0~1000.0  4 5 6 8 10 12 16             19
                             are not   25  -0.028   50.0~1000.0  4 5 6 8 10 12 16                22
                            available)  30     60.0~1000.0        6 8 10 12 16 20                27  15
                                     35        70.0~1000.0        6 8 10 12 16 20 24             30
                                     40  -0.009     80.0~1000.0       10 12 16 20 24 30          36
                                        -0.034
                                     50      100.0~1000.0               12 16 20 24 30           41  20
                 EWhen L≤M×3, pilot holes may go through.
                 Ordering   Part Number (1Type · 2D)  -  3L  -  4M  - 5SC
                  Example        E-SFHRT6        -  30  -  M4
          06-041                 Rotary Shafts
   623   624   625   626   627   628   629   630   631   632   633