Page 626 - MiSUMi 2025
P. 626

Rotary Shafts, Straight




                  New                                 Type  T D Tolerance   M Material   S Surface Treatment
                 Products
                                                    E-SFHR                                Black Oxide Film
                                                                        General Structural Steel
                                                                h8
                                                                                            Electroless
                                                    E-PSFHR  (Grinding Rod)  or Carbon Steel  Nickel Plating
                                                    E-SSFHR                Stainless Steel     -
                                                    E-SFR                                 Black Oxide Film
                                                                        General Structural Steel
                                                                g7
                                                                                            Electroless
                                                    E-PSFR  (Grinding Rod)  or Carbon Steel  Nickel Plating
                                                    E-SSFR                 Stainless Steel     -



                                      2D
            Stepper Motors /   Servo Motors  Qh8 (Grinding Rod)  3L  Qg7 (Grinding Rod)




          P.06-005        Part Number  2Dh8       3L                 Part Number  2Dg7        3L
                     1Type          Tolerance  0.1mm Increments  1Type         Tolerance  0.1mm Increments
             Couplings          3    -0.014     15.0~  150.0               2.5   -0.003    15.0~    50.0
                                                                            2
                                     0
                                                                                           15.0~    50.0
                                                                                 -0.012
                                     0
                                                15.0~  250.0
                                                                                           15.0~  200.0
          P.06-025              4 5  -0.018     15.0~  200.0                3 4  -0.004    15.0~  150.0
                                6 8             15.0~  400.0                5 6  -0.016    15.0~  250.0
                                                                                           15.0~  400.0
            Keyless    Bushings  E-SFHR  10  -0.022  15.0~  600.0  E-SFR    10   -0.005    15.0~  500.0
                                                15.0~  500.0
                                     0
                                                                            8
                                                                                 -0.02
                                                                                           15.0~  600.0
                                                15.0~  700.0
                                12
                    E-PSFHR
                                     0
                    E-SSFHR     15   -0.027     15.0~  800.0    E-PSFR      12             15.0~  700.0
          P.06-034              17              30.0~  900.0    E-SSFR      15             15.0~  800.0
                                20   0          30.0~1000.0   (D16 and D18 are   16  -0.006  15.0~  900.0
                                                                                 -0.024
                                                               not available
            Rotary    Shafts    25   -0.033     50.0~1000.0    for E-SSFR)  17             30.0~  900.0
                                                                                           30.0~  900.0
                                                                            18
                                                60.0~1000.0
                                30
                                35
                                40   0          70.0~1000.0                 20   -0.007    30.0~1000.0
                                                80.0~1000.0
                                                                                           50.0~1000.0
                                                                            25
          P.06-037                   -0.039                                      -0.028
           6                    50             100.0~1000.0                 30   -0.009    60.0~1000.0
                                                                                           70.0~1000.0
                                                                            35
            Motors / Couplings /   Rotary Shafts  Ordering  Part Number (1Type · 2D)  - -  3L  50  100.0~1000.0
                                                                            40
                                                                                           80.0~1000.0
                                                                                 -0.034
                  Example
                                                    15
                                  E-SFHR3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SFHR             2          rotary shaft           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          06-039                 Rotary Shafts
   621   622   623   624   625   626   627   628   629   630   631