Page 629 - MiSUMi 2025
P. 629

Ordering  Part Number (1Type · 2D)  -  3L  - 4M -  5SC  - (KC, FC…etc.)
                      Alterations  Example  E-SFHRT6  -  30  -  M4  -  LKC
                           Alterations     Code Specified Increments Ordering Code Example  Specification
                                                               Eb≤A, C, E, Z≤100
                                                               EIf 3 keyways are required, combine with both KC and WKC.
                                                               EIf 4 keyways are required, combine with KZ.
                                                 KC, A         XNot applicable to D=2~5
                                                 =0.1mm
                        1 position  KC  A   KC  increments  KC50-A10       (Table 1)
                                                                                   b
                                                                     b      Shaft    Reference  Tolerance  Reference  t  Tolerance  r
                                                                            Dia.
                                WKC C  E K                           1.6  1.6  t  Dimension  (N9)  Dimension
                                                                    6.3     6~7  2   - 0.004   1.2  0.08
                                                                            8~10
                                 KC  A                              r      11~12  3 4  - 0.029  1.8  + 0.1   0.16 ~
                                                                                           2.5
                                                                                                0
                                                                                     0
                                                                           18~22
                                                                                           3.5
                 Addition of   2 positions  WKC  WKC, C, E, K   WKC5-C20-  13~17  5 6  - 0.03  3.0  0.16
                                                                                                     ~
                                                 =0.1mm
                  Keyway        WKC C  E K               K5-E10            23~30  8  0     4.0     0.25
                                                increments                 31~38  10  - 0.036  5.0  + 0.2   0.25
                                                                           39~44  12  0    5.0  0    ~
                                                                           45~50  14  - 0.043  5.5  0.4
                                                               Ex.)        E When KC, WKC, K=0, KC+A≥L, WKC+C+K+E>L,
                                                                            keyway shape is as shown on the left.
                                                        KC5-A10-  E  Although the alterations are machined on the same straight axis, a phase
                         1 position              KZ, Z   WKC20-C10-  difference of ±2° may occur.
                        (For the 4th   KZ  Z  KZ  =0.1mm   K60-E10-  EKZ can be used only when combined with KC and WKC
                         position)              increments     E  When the keyway position is less than 1mm away from the end face, R   Servo Motors  Stepper Motors /
                                                        KZ100-Z10
                                                                 angle is not applied.
                                                                 Example
                                                 FC, G         Add set screw flats.                       P.06-005
                        1 position          FC   =1mm   FC10-G3  EG, J, V≤70                     D   H
                                  FC
                               H H  FCG G       increments     E  The flats are machined on the same straight axis, but   3~5  0.5
                                                                 cannot be added in the same plane.  6~17  1
                                               WFC, J, V, W    XNot applicable to D2 and D2.5   18~40  2
                        2 positions        WFC   =1mm   WFC10-J15-                                         Couplings
                 Addition of   H H  WFC J J  V V W W  increments  W10-V20                        50  3
                                  WFC
                  Set Screw
                   Flat                                        Add 2 set screw flats at any angle besides the reference   D  H
                         Add 2 set   H          SFC, SG        plane (0°).                      3~5  0.5  P.06-025
                                                 =1mm
                        screw flats    H  0°    increments  SFC10-SG3-  E  SG≤50                6~17  1
                        at specified       SFC   AG=15°   AG120  XNot applicable to D2 and D2.5  18~40  2
                          angle   AG SFCSG      increments     E When combined with other alterations, a phase   50  3
                                                                 difference of ±2° may occur.
                                                               Add slit cam grooves.     D  d  L1  D  d  L1  Bushings  Keyless
                                                                                                8
                  Addition of Slit Cam      UC  UC=1mm   UC10  EUC+l1≤L                  3 4  2 3     10  7 8  4
                      Groove     d  UC  l 1     increments     EUC≥1                     5  4     4  12 10  5  P.06-034
                                                               XNot applicable to D2 and D2.5
                                                               XNot applicable to D13 or more  6  5
                 Addition of             d
                                                 TA, TB
                  Retaining   Straight      TA   =0.1mm   TA10  Add retaining ring grooves.
                                                               (Applicable retaining ring is included)
                   Ring           m   m     TB  increments     2≤TA, TB, TL, TR, TF, TT≤150                Shafts  Rotary
                  Groove          TA  TB
                                                               Change L dimension tolerance.
                  Change L Dimension       LKC    -       LKC  E L<500 C L±0.05                           P.06-037
                     Tolerance     LKC                           L≥500 C L±0.1
                                                               XNot applicable to L800 or more.            6
                                                               Change a chamfer on D part.  Chamfer  Corresponding Diameter
                 C Chamfer    Chamfer on    CD                 X Not applicable to D dimensions other   (CD)   (D Dimension)
                                                                                              φ6~φ50
                                                                                      C2
                                                                 than those indicated in the table on the
                 Dimension   D Part         CD  CD=Selection  CD2  right              C3      φ8~φ50
                  Change                                                              C4     φ10~φ50
                                                                                      C5     φ12~φ50       Rotary Shafts
                                           MD                  Set the effective tap length to M(N)×3.      Motors / Couplings /
                                   MD(M×3)  (To                E  To specify, change M to MD, and change N to ND.
                   Change Female          specify,
                    Thread Depth           change   -     MD6  X One End Tapped: MD×3.5+4≤L
                                           M to                X Both Ends Tapped: MD×3.5+4+ND×3.5+4≥4
                                           MD)                 XNot applicable to M(N)2, M(N)2.6, M(N)24 and M(N)30
                 E  When combined with other alterations, a phase difference of ±2° may occur. Maintain a clearance of at least 2mm between this alteration and others.
                 E  Although multiple keyways and set screw flats are machined on the same straight axis, a phase difference of ±2° may occur when the total length exceeds 500mm.
                 *1. When multiple keyways are placed with a clearance of 2mm or less between them, keyways will interfere.
                 *2. When the keyway position is less than 1mm from the end face, the R angle is not applied.
                 Q Rotary Shafts: Detailed Retaining Ring Groove Dimensions
                                  Shaft          Groove Width (m)    Applicable   Shaft   Groove Width (m)    Applicable
                                   Dia.  d Tolerance  Tolerance  Retaining Ring  Dia.  d Tolerance  Tolerance  Retaining Ring
                                    2  1.2        0.4       JIS E Type 1.2  14  13.4           JIS C Type 14
                                   2.5  1.5  +0.06  0.5  +0.05  JIS E Type 1.5  16  15.2   0  1.15  JIS C Type 16
                                                        0
                                                                               -0.11
                                             0
                            Shaft Dia.  4  3                JIS E Type 3  18  17               JIS C Type 18
                                        2
                                    3
                                                            JIS E Type 2
                                                                          16.2
                                                                                               JIS C Type 17
                                                                      17
                  d                 5   4  +0.075  0.7      JIS E Type 4  20  19    1.35  +0.14  JIS C Type 20
                                                        0
                                                                               -0.21
                        Groove Width  6  5    0       +0.1  JIS E Type 5  25  23.9   0     0   JIS C Type 25
                                           +0.09
                                                                      30
                                                                          28.6
                                                                                               JIS C Type 30
                            (m)     8   7    0    0.9       JIS E Type 7  35  33    1.65       JIS C Type 35
                                   10  9.6    0             JIS C Type 10  40  38   0  1.9     JIS C Type 40
                                                                               -0.25
                                            -0.09
                                   12  11.5   0  1.15  +0.14  JIS C Type 12  50  47  2.2       JIS C Type 50
                                                        0
                                   13  12.4  -0.11          JIS C Type 13
                                                                         Rotary Shafts                  06-042
   624   625   626   627   628   629   630   631   632   633   634