Page 625 - MiSUMi 2025
P. 625

Economy series   Product Overview  Product Overview                                   Economy series
 Rotary Shafts                                                                           Rotary Shafts



                QRotary Shafts Precision Reference
 New            QRoundness · Straightness    QRoundness of D Part          Q]  Dimensional Tolerance of L
 Economy series Products                                                     Dimension, Y Dimension, etc.
 Rotary Shafts                                 Above  D  Below  Roundness    Above  Below   Dimensional
                                                                              Dimensions
                                                                                            Tolerance
                                                                  M
                                                                                     6
                                                                 0.004
                                                                                             ±0.2(±0.1)
                     G  M         - 0.01/100    2 3    2.5       0.006        2 6   30       ±0.1(±0.1)
                                                       13
                                                                             30
 Rich Variety of Alterations  L                 13     20        0.005       120    120      ±0.3(±0.1)
                                                       40
                                                                                    400
                                                                                             ±0.5(±0.2)
                                                20
                                                                 0.006
                E  The straightness of D2 and D2.5 dimensions   40  50  0.007  400  1000     ±0.8(±0.2)
 High-precision Geometric Tolerance  is 0.1/100.
                QCoaxiality · Perpendicularity
                                                (Y)
                                D    P                   D    P                  D    P               D
                       0.05                     0.05                    0.05                   0.05        Servo Motors  Stepper Motors /
                                               φ 0.06                   φ 0.06                φ 0.06
                Q Rotary Shafts: Detailed Retaining Ring Groove Dimensions for Shaft Dia.                 P.06-005
                                  Shaft         Groove Width   Applicable   Shaft   Groove Width   Applicable
                                                   (m)
                                                                                      (m)
                                  Dia.  d Tolerance  Tolerance  Retaining    Dia.  d Tolerance  Tolerance  Retaining    Couplings
                                                                                                Ring
                                                             Ring
                                   2   1.2      0.4       JIS E Type 1.2  18  17   0         JIS C Type 18
                                   2.5  1.5  +0.06  0.5  +0.05  JIS E Type 1.5  19  18  -0.11  JIS C Type 19
                                                      0
                                   3   2    0             JIS E Type 2  20  19               JIS C Type 20  P.06-025
                                   4   3                  JIS E Type 3  21  20               JIS C Type 21
                                   5   4  +0.075  0.7     JIS E Type 4  22  21     1.35      JIS C Type 22  Bushings  Keyless
                                                                          22
                                                      0
                                                                                             JIS C Type 24
                                                          JIS E Type 6
                                                                      24
                 d          Shaft Dia.  6 7 8  5 6 7    0  0.9  +0.1  JIS E Type 5  23  22.9   0  JIS C Type 23
                                                                              -0.21
                                                                      25
                                                          JIS E Type 7
                                                                                             JIS C Type 25
                                                                         23.9
                                            0
                        Groove Width   9  8  +0.09        JIS E Type 8  26  24.9       +0.14  JIS C Type 26  P.06-034
                                                                                         0
                        (m)        10  9.6  0/-0.09       JIS C Type 10  28  26.6            JIS C Type 28
                                   11  10.5               JIS C Type 11  29  27.6            JIS C Type 29  Shafts  Rotary
                                   12  11.5               JIS C Type 12  30  28.6  1.65      JIS C Type 30
                                   13  12.4     1.15  +0.14  JIS C Type 13  32  30.3         JIS C Type 32
                                   14  13.4   0       0   JIS C Type 14  35  33              JIS C Type 35  P.06-037
                                          -0.11
                                   15  14.3               JIS C Type 15  40  38   0  1.9     JIS C Type 40  6
                                                                              -0.25
                                   16  15.2               JIS C Type 16  45  42.5            JIS C Type 45
                                   17  16.2               JIS C Type 17  50  47    2.2       JIS C Type 50
                Q  Rotary Shafts: Thread Undercut Dimensions (PC, QC)   Q  Rotary Shafts: Detailed Hex Socket
                  (Reference Values)                                     Dimensions for Shaft Dia. D       Rotary Shafts  Motors / Couplings /
                When thread undercut machining (PC, QC) is specified, the PC and QC   b  h
                dimensions are as shown in the table below.
                In addition, for PC and QC dimensions when combined with fine thread alteration
                (PMC, QMC) for male threads, please refer to the table below.
                QCoarse Thread                                                                     D
                                                   I Combined with Fine
                                                    Thread Alteration
                   M  B               P(=M)   PC       PMC       PC
                                      Q(=N)   QC       QMC       QC      Shaft Dia.    b         h
                   P         PC        3      2.4       3        2.4         6~  7    2.5        4
                       F               4      3.2       4        3.2         8~  9     3         5
                                       5      4.1       5        4.1       10~11       4         6
                            S  N       6      4.4       6        4.8       12~15       5         8
                                       8      6.0       8        6.4       16~19       6         9
                     QC        Q       10     7.7       10       8.4       20~24       8         12
                                       12     9.4       12       10.4
                            T                                              25~30      10         15
                                       16     13.0      15       13.4
                                       20     16.4      17       15.4
                                       24     19.6      20       18.4
                                       30     25.0      25       22.7
                                                        30       27.7                                   06-038
   620   621   622   623   624   625   626   627   628   629   630