Page 627 - MiSUMi 2025
P. 627

Ordering  Part Number (1Type · 2D)  -  3L  -  (FC, WFC…etc.)
                      Alterations  Example  E-SFHR3  -  15  -  FC10-G3
                                                          Ordering
                                                 Specified
                          Alterations      Code            Code                 Specification
                                                 Increments  Example
                                                  FC, G           Add set screw flats.
                         1 position  H  FC G  FC  =1mm    FC10-G3
                                 H  FC G         increments       EG, J, V≤70                   D   H
                  Addition                                        E  The flats are machined on the same
                   of Set        H  WFC J  V W  WFC, J, W, V   WFC10-J3-  straight axis, but cannot be added in the   3~5  0.5
                                                  =1mm
                  Screw    2 positions  H  WFC J  V W  WFC  increments  W10-V3  same plane.    6~17  1
                   Flat                                           XNot applicable to D2 and D2.5  18~40  2
                                                          FC10-G3-                             50   3
                                            Combined with FC
                        3 positions  FCG  V W            WFC20-J5-
                                  WFC J        and WFC     W10-V3
                                                                  Add 2 set screw flats at any angle besides
                                                 SFC, SG          the reference plane (0°).     D   H
                  Addition   Add 2 set   H        =1mm            E SG≤50
                  of 2 Set  screw flats    H  0°  SFC  increments  SFC10-  XNot applicable to D2 and D2.5  3~5  0.5
                  Screw   at specified                    SG3-AG90  E When combined with other alterations, a   6~17  1
                   Flats  angle    AG SFCSG       AG=15°                                      18~40  2
                                                 increments        phase difference of ±2° may occur.   50  3  Servo Motors  Stepper Motors /
                  Addition                                        Add retaining ring grooves.
                    of                    d       TA, TB          (Applicable retaining ring is included)  P.06-005
                                            TA
                 Retaining  Straight  m  m  TB    =0.1mm   TA10-TB10
                   Ring            TA  TB        increments       2≤TA·TB·TL·TR·TF·TT≤150
                  Groove                                                                                   Couplings
                                                                  Add slit cam grooves.   D d L1  D d L1
                                                                  EUC+L1≤L
                                                                                                8
                  Addition of Slit Cam      UC   UC=1mm    UC10   EUC≥1                  3 4  2 3   10 8 7  4  P.06-025
                      Groove      d  UC  l1      increments       XNot applicable to D2 and D2.5   4  5
                                                                  XNot applicable to D13 or more  5  4  12 10
                                                                                         6  5
                                                                  Change L dimension tolerance.            Bushings  Keyless
                      Change
                    L Dimension     LKC     LKC     -       LKC   E L<500 C L±0.05
                     Tolerance                                     L≥500 C L±0.1                          P.06-034
                                                                  XNot applicable to L800 or more.
                                                                  Add wrench flats.   D  W L2  D  W L2
                                                                  ESC+L2≤LSC=0 or SC≥1  6  5  20·22 17     Shafts  Rotary
                                                                  XNot applicable to D2~5  8  7  8  25  22  10
                                                                  E Although the alterations
                     Addition of                 SC=1mm            are machined on the same   10  8  30  27  15  P.06-037
                    Wrench Flat   W  SC l2  SC   increments  SC10  straight axis, a phase   12·13 10  35  30
                                                                   difference of ±2 may occur   15·16 13  10  40  36  20  6
                                                                   when the distance of the   17·18 14  50  41
                                                                   alterations is over 500mm.
                 E  When combined with other alterations, a phase difference of ±2° may occur. Maintain a clearance of at least 2mm between this alteration and others.
                 E  Although multiple keyways and set screw flats are machined on the same straight axis, a phase difference of ±2° may occur when the total   Rotary Shafts  Motors / Couplings /
                  length exceeds 500mm.
                 *1. When multiple keyways are placed with a clearance of 2mm or less between them, keyways will interfere.
                 *2. When the keyway position is less than 1mm from the end face, the R angle is not applied.
                 Q Rotary Shafts: Detailed Retaining Ring Groove Dimensions
                                  Shaft   d Tolerance  Groove Width   Applicable   Shaft   d Tolerance  Groove Width   Applicable
                                                           Retaining
                                                                                              Retaining
                                                   (m)
                                                                                      (m)
                                  Dia.           Tolerance   Ring    Dia.           Tolerance   Ring
                                   2   1.2      0.4       JIS E Type 1.2  14  13.4           JIS C Type 14
                                   2.5  1.5  +0.06  0.5  +0.05  JIS E Type 1.5  16  15.2   0  1.15  JIS C Type 16
                                                      0
                            Shaft Dia.  3  2    0         JIS E Type 2  17  16.2  -0.11      JIS C Type 17
                   d               4 5  3                 JIS E Type 3  18  17               JIS C Type 18
                                                                      20
                                                                          19
                                            0
                                                                                         0
                                                                                             JIS C Type 25
                                                          JIS E Type 5
                        Groove Width   6  4 5  +0.075  0.7  +0.1  JIS E Type 4  25  23.9   0  1.35  +0.14  JIS C Type 20
                                                                              -0.21
                                                      0
                           (m)            +0.09                       30  28.6               JIS C Type 30
                                   8   7    0   0.9       JIS E Type 7  35  33     1.65      JIS C Type 35
                                                                              -0.25
                                   10  9.6    0     +0.14  JIS C Type 10  40  38   0  1.9    JIS C Type 40
                                           -0.09
                                                                                             JIS C Type 50
                                                                      50
                                                                          47
                                                                                   2.2
                                   12  11.5   0  1.15    0  JIS C Type 12
                                   13  12.4  -0.11        JIS C Type 13
                                                                         Rotary Shafts                  06-040
   622   623   624   625   626   627   628   629   630   631   632