Page 622 - MiSUMi 2025
P. 622

Keyless Bushings (Mechanical Lock), Straight with Centering Function





                                                                   M Material        S Surface Treatment
                                                                     S45C                  None













                                Clamp Screw
                                M×L

            Stepper Motors /   Servo Motors  2d          D




          P.06-005                   D1
             Couplings


                                                 L1 L2
          P.06-025
                                                L3
                                               W
            Keyless    Bushings  Part Number                            Clamp Screw              Bore
                                                                                               Tolerance
                                                                                          (g)
                                                                                 Torque
          P.06-034  1Type    2d    D    D1   W    L1    L2   L3   M×L   Quantity  Tightening   Mass    (Initial State)
                                                                                 (N·m)           (μm)
                                             16
                                                             13
                                                        8
            Rotary    Shafts  5 8  16   18.5  18.5  11.2  9.5  14.5  M3×10  4     2.1     20     +4.5
                                   21
                                                  12.5
                                        23.5
                                                                                                  0
                                                                 M4×12
                                                                                          40
                              10
                              12   23   25.5  19  13         15           6
                                        28.5
                                   26
          P.06-037                           22   15.5  10.5  18                          60
           6                  14   28   30.5  23.6  16.5  11.5  19  M4×14  6      5.1     70     +5.5
                                                                                                  0
                                        31.5
                              15
                                             23
                                   29
            Motors / Couplings /   Rotary Shafts  E-MLM  19  33  35.5  24  17.5  12.5  20  M5×18  8  10  130  +6.5
                                        33
                                                       12
                              16
                                   30
                                                                                          80
                              20
                                   38
                                        42
                                                             24
                                             29
                                                       15.5
                                                  21
                                   40
                                                                                          140
                                        44
                              22
                                                                                                  0
                                                                                          170
                                   43
                                             31
                                        47
                              25
                                                             26
                              30
                                   50
                              32   48   52   31.5  23  17.5  26.5         10              190
                                                                                          210
                                                  24
                                                       18.5
                                             32.5
                                        54
                                                            27.5
                              35   57   62   36   26   19.5  30           8               320
                              40   62   67   37   27   20.5  31                           380    +7
                              42   64   69                       M6×20    10      17              0
                              45   67   72   37.5  27.5  21  31.5                         400
                              50   72   77   38.5  27.5  21.5  32.5       14              460
                 Ordering  Part Number (1Type · 2d)
                  Example        E-MLM30
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MLM              2          keyless bushing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          06-035                 Keyless Bushings
   617   618   619   620   621   622   623   624   625   626   627