Page 618 - MiSUMi 2025
P. 618

Jaw Couplings, Set Screw Type





                                                     Part     M Material  S Surface Treatment  A Accessory
                                                     Body    Aluminum Alloy  Clear Anodized
                                                                                             Set Screw
                                                     Spacer  Polyurethane        -






                                               2L
                                          F
                                                                     M
                                      3d1                  4d2  2D
            Stepper Motors /   Servo Motors  Part Number                                       Set Screw




          P.06-005  1Type  2D  2L                   Shaft Hold Dia. 3d1, 4d2 (d1≤d2)      F  M  Tightening Torque
                                                                                                  (N · m)
                           14  L22  3 4 5 6 6.35 7 8                                      3.8  M3  0.7
             Couplings     20  L30  3 4 5 6 6.35 7 8 9 9.525 10                           5.1  M4  1.7
                              L30
                           25
                                                                                                  1.7
                                                                                          4.4
                                                                                             M4
                                    5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14
                                                                                          5.8
                              L35
                                    5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14 15 16
                                                                                                  1.7
          P.06-025         25  L34  5 6 6.35 7 8 9 9.525 10 11 12 12.7 13 14              5.4  M4  1.7
                           30
                                                                                             M4
                           35  L50         8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20  9.6  M5  4
            Keyless    Bushings  E-LMPJ  40  L55  8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22  10.3  M5  4 4
                                           8 9 9.525 10 11 12 12.7 13 14 15 16 17 18 19 20 22
                           40
                              L66
                                                                                             M5
                                                                                          13
          P.06-034         55  L78                  12 12.7 13 14 15 16 17 18 19 20 22 24 25 28 30  15.4  M6  15 7
                                                          14 15 16 17 18 19 20 22 24 25 28 30 32 35 38
                                                                                             M8
                                                                                          18
                           65
                              L90
                           80  L114                                19 20 22 24 25 28 30 32 35 38 40 42 45 22.4  M8  15
            Rotary    Shafts  105 L140 20222425 28 303235  38  40 42 45 50 55            25.6  M10  29.5
                           95
                              L126 20222425 28 303235
                                                 40 42 45 50 55 60
                                                                                             M12
                                                                                                  29.5
                                                                                         28.6
                                              38
                 E Further technical information is available on the website.
          P.06-037  Ordering  Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
           6      Example       E-LMPJ20L30      -        6        -       8
            Motors / Couplings /   Rotary Shafts  b  d1, d2  Shaft hole dia.    (Keyway width)  Keyway    Key nominal   Shaft hole dia.    (Keyway width)  Keyway    Key nominal
                   Keyway Dimensions
                                                                                 b
                                             b
                                                                                           t
                                                       t
                                                            dimensions
                                                                                                dimensions
                                 3d1 · 4d2
                                                                     3d1 · 4d2
                                                                                          depth
                                                                                                  b×h
                                                     depth
                                                              b×h
                          t
                                                                              LK
                                          LK
                                                                                    RK
                                               RK
                                                                              10
                                                                      31~38
                                                              3×3
                                                                                          3.3
                                                3
                                  8~10
                                          3
                                                      1.4
                                                                                    10
                                                                                                  10×8
                                                                              12
                                                                                    12
                                                                                          3.3
                                                                      39~44
                                                                                                  12×8
                                                              4×4
                                                      1.8
                                                4
                                  11~12
                                          4
                                                                                                  14×9
                                                                                          4.3
                                  18~22
                                                                                    16
                                                                              16
                                                      2.8
                                                              6×6
                                                                      51~58
                 E  Operating temperature:
                                                              8×7
                                                                      59~65
                                  23~30
                                                                                                  18×11
                                                                              18
                                                                                    18
                                                                                          4.4
                                                      3.3
                  -20°C to 60°C   13~17   5 6 8  5 6 8  2.3   5×5     45~50   14    14    3.8    16×10
                      Example                QSpecifications
                                               Purpose · Action
                                                Feed out films and sheet-like workpieces using rollers.
                                               Object Workpiece
                                                Shape: Film, sheet
                                                Specifications: W20×t0.1mm
                                             QFeatures
                                               Specifications · Dimensions
                                                External dimensions: W209×D110×H168mm
                                                Feeding speed: 300mm/s
                                               Precision · Load
                                                Tension: 4N
                                                Clamping pressure : 10N
                                               Selection basis of main parts
                                                Since feeding is performed with tension: 4N,  clamping pressure : 10N and speed: 300mm/s, a 50W motor is
                                                selected.
          06-031                 Couplings
   613   614   615   616   617   618   619   620   621   622   623