Page 616 - MiSUMi 2025
P. 616

Oldham Couplings, Clamping Type /

                       Set Screw Type




                                                               M Material  S Surface Treatment
                                                      Type                                  A Accessory
                                                             Body   Spacer      Body
                                                   E-LMPOC  Aluminum                        Clamp Screw
                                                   E-LMPO     Alloy  PA66    Clear Anodized  Set Screw




                    Clamping Type   Set Screw Type
                 E-LMPOC                                    E-LMPO
                 O.D. φ16~φ44                                            2L
                              2L                                               F               4-M
                                   F         2-M

            Stepper Motors /   Servo Motors  3d1  4d2  2D      2D  3d1            4d2




          P.06-005              Spacer  Body
                 O.D. φ50~φ70  2L
             Couplings               F       4-M


          P.06-025     3d1              4d2  2D
            Keyless    Bushings  Spacer  Body



                 QClamping Type / Set Screw Type
          P.06-034
                        Part Number                  Shaft Hold Dia. 3d1, 4d2 (d1≤d2)   F    Clamp Screw
                                                                                               Tightening Torque
            Rotary    Shafts  1Type  2D  2L  4 5 6 6.35                                 3.2  M2.5  (N · m)
                                                                                            M
                                  L29
                               16
                                                                                                  1
                               20
                               25  L33  5 6 6.35 7 8 9                                  4   M3    1.5
                                  L39
                                       5 6 6.35
                                              8 9 9.525 10 11 12
          P.06-037             32  L45  5 6   8 9 9.525 10 11 12 12.7 14 15 16          5 6  M4   3.5
                                                            14 15 16 17 18 19
                                  L50
                                              8 9 9.525 10 11 12
                               40
                                                                                                  8
           6        E-LMPOC    44  L46        8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20 22  7.3  M5  13
                                                                                        8
                                  L53
                                                         12.7 14 15 16 17 18 19 20 22 24
                                                    10 11
                               50
            Motors / Couplings /   Rotary Shafts  63  L71  4 5 6 6.35 7 8 8 9 9.525 10  14 15 16 17 18 19 20 22 24 25 28 30 32  8.5  M2.5  0.5
                               50
                                  L58
                                                                                            M6
                                                    10 11
                                                         12.7 14 15 16 17 18 19 20 22 24
                                                                                        7
                                                    10 11
                                  L57
                                                         12.7 14 15 16 17 18 19 20 22 24 25 28
                               55
                                                                                                  28
                                                                                            M8
                                                            14 15 16 17 18 19 20 22 24 25 28 30 32 35 38
                               70
                                                                                        9
                                  L77
                               16
                                  L18
                                                                                        1.4
                                       5 6 6.35
                               20
                                  L25
                                                                                        2.8
                                                                                                  0.7
                                                                                            M3
                                  L28
                                                            14
                                                                                        2.5
                               25
                                              8 9 9.525 10 11 12
                                       5 6
                                                                                            M4
                                                                                                  1.7
                                                                                        3.1
                               32
                                       5 6
                                  L33
                                              8 9 9.525 10 11 12 12.7 14 15 16
                               40
                    E-LMPO
                                              8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20 22
                               44
                                  L46
                                                                                        8
                                                                                        3.5
                                                    10
                                                       12 12.7 14 15 16 17 18 19 20 22 24 25
                                  L38
                               50  L32        8 9 9.525 10 11 12 12.7 14 15 16 17 18 19 20  2.6  M5  4
                               55  L57              10  12 12.7 14 15 16 17 18 19 20 22 24 25 28 30 32  10  M6  8
                               63  L47                      14 15 16 17 18 19 20 22 24 25 28 30 32  4.8
                               70  L77                         16 17 18 19 20 22 24 25 28 30 32 35 38 40  12.5  M8  18
                 E Further technical information is available on the website.
                 Ordering  Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2
                  Example       E-LMPOC25L39     -        8        -       10
                                E-LMPO25L28      -        8        -       10
                   Keyway Dimensions
                                             b
                                                                                 b
                      b        Shaft hole dia.    (Keyway width)  Keyway    Key nominal   Shaft hole dia.    (Keyway width)  Keyway    Key nominal
                                                                                           t
                                                       t
                                                                                                dimensions
                                                            dimensions
                                 3d1 · 4d2                           3d1 · 4d2
                                          LK   RK    depth    b×h             LK    RK    depth   b×h
                                  6~8     2     2      1      2×2     18~22   6     6     2.8     6×6
                         t
                                  8~10    3     3     1.4     3×3     23~30   8     8     3.3     8×7
                                  11~12   4     4     1.8     4×4     31~38   10    10    3.3     10×8
                        d1,d2    12.1~17  5     5     2.3     5×5     39~44   12    12    3.3     12×8
          06-029                 Couplings
   611   612   613   614   615   616   617   618   619   620   621