Page 611 - MiSUMi 2025
P. 611

E-DHAS Series Full-Function AC Servo Drivers




                 QCN1 Control Circuit Connection Diagram
                            Pulse Control E-DHAS##P-F                  EtherCAT Control E-DHAS##E-F
                   Illustration  Pin  Pin    Default             Illustration  Pin   Pin    Default    Function Description
                 (Plug Soldering Side) No.  Definition  Function  Function Description  Port  (Plug Soldering Side) No.  Definition  Function  (Default Function)
                          1  PUL +24       Low-speed pulse/direction    6  DI-COM  Input  General-purpose input
                                                                                          common
                                     Pulse    command input mode:
                          3  PUL+   command    PUL+ and PUL-:           5   DI1  No configuration General-purpose input 1
                                     input  5V differential input (500KHz)
                          4  PUL-          DIR+ and DIR-:                                 Forward drive prohibit
                                           5V differential input (500KHz)  7  DI2  POT    input
                          2  DIR +24       PUL+24 and PUL-:                               Reverse drive prohibit
                                           24V single-ended input
                                    Direction    (200KHz)               8   DI3    NOT    input
                          5  DIR+   command    DIR+24 and DIR-:
                                     input  24V single-ended input      9   DI4  HOME-SWITCH Home switching input
                          6  DIR-          (200KHz)                     10  DI5  No configuration General-purpose input 5
                                                                        11  DI6  No configuration General-purpose input 6
                         44  PULSH+  High-speed pulse   4MHz high-speed pulse   1  14  12  DI7  No configuration General-purpose input 7
                                           command input, 5V differential
                         45  PULSH-  command input  input               13  DI8  No configuration General-purpose input 8
                         46  SIGNH+  High-speed   4MHz high-speed direction   1  DO1+  BRK-OFF+  External brake release
                                           command input, 5V differential
                                    direction
                         47  SIGNH-  command input  input               2   DO1-  BRK-OFF-  signal output
                         13  GND     GND   Internal ground   CNl        25  DO2+   S-RDY+  Servo ready signal output
                          7  DI-COM  Input  General-purpose input common  26  DO2-  S-RDY-
                          8   DI1    NOT   Reverse drive prohibit input  3  DO3+   ALM+   Alarm output     Servo Motors  Stepper Motors /
                          9   DI2    POT   Forward drive prohibit input  4  DO3-   ALM-
                         26   DI3  No configuration Not provided        17  A+  Differential output Frequency dividing output
                                                                            A-
                         27   DI4    GAIN  Gain switching input  13  26  18  B+  Differential output  phase A  P.06-005
                                                                        20
                                                                                Differential output Frequency dividing output
                         28   DI5    DIV1  Command pulse multiplier     19  B-  Differential output  phase B
                                           switching input
                         29   DI6   SRV-ON  Servo enable ON input       21  Z+  Differential output Frequency dividing output   Couplings
                    1  26  30  DI7   CL    Deviation counter clear input  22  Z-  Differential output  phase Z
                  2  27
                         31   DI8   A-CLR  Alarm clear input            16  GND  Signal ground  Signal ground
                         32   DI9   C-MODE  Control mode switching input  14  Al1-  Analog input 1-  Analog input 1  P.06-025
                         33  DI10    INH   Signal inhibit               15  Al1+  Analog input 1+
                                                                        23  Al2+  Analog input 2+
                         11  DO1+  BRK-OFF+  External brake release output  24  Al2-  Analog input 2-  Analog input 2
                         10  DO1-  BRK-OFF-                            Shell  -     FG    Frame grounding  Bushings  Keyless
                         35  DO2+   SRDY+  Servo ready output
                         34  DO2-   SRDY-                    E-AAS-BATBOX Battery Case
                         37  DO3+    ALM+  Servo alarm output                                             P.06-034
                         36  DO3-    ALM-
                         39  DO4+    INP1+  In-position output
                         38  DO4-    INP1-
                                           General-purpose output                                          Shafts  Rotary
                         41  DOCOM   Output  common (maximum current:
                                           50mA, maximum voltage: 30V)
                  24  49  12  DO5    ZSP   Zero speed detection output                                    P.06-037
                   25  50
                         40  DO6     TLC   Torque limit active output                                      6
                         14  Analog   AI1  Speed command or positive
                             input 1
                                           speed limit input (0~ ±10 V)
                         15  GND     GND   Analog ground
                         16  Analog   AI2  Torque command/positive
                             input 2
                                           torque limit input (0~+10 V)
                         17  GND     GND   Analog ground     CN1 connector provided, CN1 control cable to be purchased   Rotary Shafts  Motors / Couplings /
                         18  Analog   AI3  Torque command/negative   separately
                                           torque limit input (-10~0 V)
                             input 3
                         42  AO1      IM   Analog monitor output 1      CN1             100
                                           (configurable monitoring signal)
                         43  A02     SP    Analog monitor output 2                       1
                                           (configurable monitoring signal)
                         21   A+  Differential output Encoder frequency dividing         3 2
                         22   A-  Differential output  output phase A                200
                         48   B+  Differential output Encoder frequency dividing   Length 1M
                         49   B-  Differential output  output phase B
                         23   Z+  Differential output Encoder frequency dividing   Driver  E-DHAS##P-F  E-DHAS##E-F
                         24   Z-  Differential output  output phase Z
                         25  GND     GND   Internal ground    Cable    E-SCSI-50PIN-1    E-SCSI-26PIN-1
                         19  OCZ  Phase Z output  Phase Z output (open collector)
                         20  GND     GND   Internal ground
                              FG
                         50  shielding   FG  -
                             ground
                         Shell  -    FG    Frame grounding
                                                   Stepper Motors / Servo Motors                        06-024
   606   607   608   609   610   611   612   613   614   615   616