Page 607 - MiSUMi 2025
P. 607

E-DFAS Series Economy AC Servo Drivers




                 QCN1 Control Circuit Connection Diagram
                            Pulse Control E-DFAS##P                     EtherCAT Control E-DFAS##E
                 Illustration Function  Pin  Pin   Default Function  Function Description  Illustration Function  Pin  Pin   Default Function  Function Description
                                                                        No. Definition
                             No. Definition
                             41  PULSE+  Low-speed pulse   Low-speed pulse command       24V internal power supply,
                                     command input
                                                                                         voltage range: +20-28V,
                                             · Differential input (5V)
                             43  PULSE-  Low-speed pulse   input mode:    15  +24V       maximum output current:
                                                                                         200mA.
                                     command input
                                             · Open collector (24V)
                                      Low-speed   Low-speed pulse/direction   General    24V internal    (The driver's built-in 24V
                                                                                         power supply cannot be
                             37  SIGN+  direction   command input mode:  purpose  power supply  used as the motor's brake
                                     command input  PULSE+ and PULSE-:                   power supply, otherwise the
                                      Low-speed   5V differential input   14  COM-       over-current protection of the
                             39  SIGN-  direction   (500kHz)                             built-in power supply will be
                                     command input  SIGN+ and SIGN-:                     triggered.)
                                             5V differential input              DI input terminal
                                             (500kHz)                    13  COM+  common  DI input terminal common
                                             PULLHI and PULSE-:    15  10  5
                        Position    35 PULLHI  Open collector    24V single-ended input   +24V  DI1  DO3+  10  DI1  POT  Forward drive prohibit input
                                             (200kHz)
                        command     24V input common         COM-  DO3-  9  DI2    NOT   Reverse drive prohibit input
                                             PULLHI and SIGN-:    DI2
                                             24V single-ended input   COM+  DI3  DO2+
                                             (200kHz)         DI6  DO2-  8  DI3  HomeSwitch  Home switching input
                                                               DI4
                                                              DI5  DO1+  7  DI4   EXT 2  Contact probe 2
                             38  HPULSE+  High-speed pulse  4MHz high-speed pulse   11  DO1-  1  General-  11  DI5  EXT 1  Contact probe 1
                                     command input
                             36 HPULS ®® High-speed pulse  command input, 5V   6  purpose    12  DI6  No configuration  No default function   Servo Motors  Stepper Motors /
                                             differential input
                                     command input
                                                                    input/
                                      High-speed                    output               assigned, configurable
                             42 HSIGN+  direction                        1  DO1+  SRDY+
                      15             command input  4MHz high-speed direction   6  DO1-  SRDY-  Servo ready output
                                             command input, 5V
                    30                High-speed   differential input                                     P.06-005
                  44  14     40 HSIGN-  direction
                    29                                                   3  DO2+   ALM+
                  43  13             command input                                       Alarm output
                    28
                  42  12     17  +24V        24V internal power supply,   2  DO2-  ALM-
                    27  General      24V internal    voltage range: +20~28V,
                  41  11                     maximum output current:     5  DO3+  BRK-OFF+                 Couplings
                    26  purpose      power supply  200mA. Cannot be used as              Brake
                  40  10     14  COM-
                    25                       brake power supply.         4  DO3-  BRK-OFF-
                  39  9             DI input terminal
                    24       11  COM+        DI input terminal common
                  38  8               common                 E-AAS-BATBOX Battery Case Installation Diagram  P.06-025
                    23
                  37  7      9  DI1    POT   Forward drive prohibit input
                    22
                  36  6
                    21       10  DI2   NOT   Reverse drive prohibit input
                  35  5                                                                                    Bushings
                    20       34  DI3   INH   Signal inhibit                                                 Keyless
                  34  4
                    19
                  33  3      8  DI4    A-CLR  Alarm clear input
                    18
                  32  2                                                                                   P.06-034
                    17       33  DI5  SRV-ON  Servo enable ON input
                  31  1
                    16       32  DI6  No configuration -
                             12  DI7  No configuration -
                        General-  30  DI8  HOME-Switch  Home switch                                        Shafts  Rotary
                      15  purpose    7  DO1+  SRDY+
                    30  +5V  input/
                  44  DI8  output            Servo ready output
                  OCZ  COM-  6  DO1-   SRDY-                                                              P.06-037
                    GND
                  PULSE-  Z+
                    DO5+                                                                                   6
                  HSIGN+  DI7  5  DO2+  INP1+                CN1 connector provided, CN1 control cable to be purchased
                    DO5-
                  PULSE+  COM+               In-position output
                    DO4-     4  DO2-   INP1-                 separately
                  HSIGN-  DI2
                    B+
                  SIGN-  DI1
                    Z-       3  DO3+  BRK-OFF+                          CN1
                  HPULSE+  DI4               Brake output
                    B-
                  SIGN+  DO1+  2  DO3-  BRK-OFF-                                        100
                    A-
                  HPULSE-  DO1-
                    A+                                                                   1                 Rotary Shafts  Motors / Couplings /
                  PULLHI  DO2+  1  DO4+  ALARM+
                    -                                                                    2
                  DI3  DO2-                  Alarm output
                    GND      26  DO4-  ALARM-                                            3
                  DI5  DO3+                                                          200
                    -
                  DI6  DO3-
                    +24V     28  DO5+  HOME-OK+
                  -   DO4+                   Homing complete output            Length 1M
                   31 GND  1
                    16       27  DO5-  HOME-OK-
                             21  A+  Encoder frequency        Driver   E-DFAS##P         E-DFAS##E
                             22  A-  dividing output phase A Differential output,   Cable  E-DB-44PIN-1  E-DB-15PIN-1
                                             orthogonal frequency
                             25  B+  Encoder frequency   dividing pulse output signal
                                             of phase A/B.
                             23  B-  dividing output phase B
                        Frequency    13  Z+
                         dividing    Encoder frequency   Differential output, motor's
                         output  24  Z-  dividing output phase Z phase Z signal output
                                             Phase Z open collector
                                     Encoder frequency
                             44  OCZ  dividing output phase Z output signal
                                     Output signal
                                      ground of
                                             Output signal ground of
                             29  GND  phase Z signal  phase Z signal collector
                                      collector
                             15  +5V  5V internal power  5V internal power supply,
                        General        supply  maximum output current:
                        purpose  16  GND     200mA.
                            Shell  -   Casing  Frame grounding
                                                   Stepper Motors / Servo Motors                        06-020
   602   603   604   605   606   607   608   609   610   611   612