Page 610 - MiSUMi 2025
P. 610

E-DHAS Series Full-Function AC Servo Drivers




                 QConnection Diagram
                 E-DHAS##E-F                                 E-DHAS##P-F
                        Power Supply                                  Power Supply
                        Single/three-phase 220VAC            Circuit Breaker for  Single/three-phase 220VAC
                 Circuit Breaker for                         Wiring
                 Wiring               CN8    Analog Output Interface
                 For protecting                              For protecting
                 equipment and        CN5    Gantry Communication Interface  equipment and
                 cutting off circuits                        cutting off circuits   CN3   PLC
                 when overcurrent             PC             when overcurrent          Communication Cable
                 occurs                       Type-C Interface   occurs      CN4
                 Noise Filter                 Connect to a   Noise Filter
                 Installed to prevent         computer for using
                 external interference        debugging software  Installed to prevent
                 from the Power               CN6            external interference     Multi-Unit Parallel
                 Supply                       STO Interface  from the Power           Communication Cable
                 Electromagnetic              CN3:           Supply                       PC
                 Contactor                    EtherCAT IN Port  Electromagnetic           Type-C Interface
                 For turning on/off                                        L1C            Connect to a
                                                                           L2C
                 servo power supply           CN4:           Contactor     L1 L2  CN6     computer for using
                                              EtherCAT OUT Port
                 Regenerative                                For turning on/off   L3 P+  STO Interface  debugging software
                 Braking Resistor             CN1            servo power supply  B1
                 External                     Servo Driver IO Cable        B2 N       CN1
                 regenerative                 (purchase separately)  Regenerative   U  Servo Driver IO Cable
                 braking resistor             Connectors are provided by   Braking Resistor  V W  (purchase separately)
                 connected between            the manufacturer  External regenerative   PE  Connectors are provided by the
                 P+ and Br                                   braking resistor   BR1   manufacturer
                 Brake Power   24VDC          CN7            connected between   24VDC  BR2  CN7
            Stepper Motors /   Servo Motors  source, applicable   Battery   Servo Motor Encoder Cable  Brake Power Supply  Battery   Servo Motor Encoder Cable
                                              Second Encoder Interface
                 Supply
                                                                                         Second Encoder Interface
                                                             P+ and Br
                 24VDC voltage
                                                                                         CN2
                                              CN2
                                   Case
                                                                              Case
                 to servo motor with
                                                             24VDC voltage
                 brake.
                                                             source, applicable to
                                                             servo motor with
          P.06-005                                           brake.
                                        Direction of  Opposite direction   USB Debugging cable: E-CASTC2M  Direction of  Opposite direction
             Couplings  QCables Specifications  (-N)   (-R)  CN6 STO Cable: E-MSTO-2  (-N)       (-R)
                                                   of motor shaft
                  USB Debugging cable: E-CASTC2M
                                                                                    motor shaft
                                                                                              of motor shaft
                                       motor shaft
                  CN6 STO Cable: E-MSTO-2
          P.06-025  Power Cable
                        Push-Lock Type E-CASP*M*-*   Without Brake Cable  Push-Lock Type E-CASPB*M*-*   With Brake Cable  U
            Keyless    Bushings       N              W U V                         N             24V V W
                    Motor Side                       PE        Motor Side                        0V PE
          P.06-034  Motor Side Pin Diagram  Pin Definition  Recommended Cable Model  Motor Side Pin Diagram  Pin Definition  Recommended Cable Model
                                              E-CASP1M5-N                                E-CASPB1M5-N
            Rotary    Shafts  Motor  Cable  Driver   Direction   E-CASP3M-N    Motor  Cable  Driver  Direction  E-CASPB3M-N
                                              Without brake cable 1.5m
                                                                                         With brake cable 1.5m
                                                                            Color
                                         of motor
                                                                                     of motor
                                                                        Side
                                                                                 Side
                                                                                         With brake cable 3m
                                              Without brake cable 3m
                   1         Side  Color  Side  shaft  E-CASP5M-N    2 1  A  1  Blue  U  shaft  E-CASPB5M-N
                  2          1  Blue  U       Without brake cable 5m  3  2  Black  V     With brake cable 5m
          P.06-037  4 3      2  Black  V      E-CASP1M5-R    4           3  Red  W       E-CASPB1M5-R
           6                 3 4  Yellow-Green  PE  Opposite  Without brake cable 1.5m  B  B 4 A  Yellow-Green  24V  Opposite  With brake cable 1.5m
                                      W
                                                                                 PE
                                 Red
                                                                                 0V
                                         direction  E-CASP3M-R
                                                                                     direction  E-CASPB3M-R
                                                                            Black
            Motors / Couplings /   Rotary Shafts  Encoder Cable  Without brake cable 5m  Push-Lock Type E-CAS2E*M*-*   For Absolute Encoder
                                         of motor  Without brake cable 3m
                                                                                     of motor  With brake cable 3m
                                                                            Red
                                                                                         E-CASPB5M-R
                                              E-CASP5M-R
                                                                                      shaft
                                          shaft
                                                                                         With brake cable 5m
                      Push-Lock Type E-CAS1E*M*-*   For Incremental Encoder
                                                                             1
                                                                             2
                     Motor Side          N         Driver Side  Motor Side       N            Driver Side
                 Motor Side Pin Diagram  Pin Definition  Recommended Cable Model  Motor Side Pin Diagram  Pin Definition  Recommended Cable Model
                                                                                         E-CAS2E1M5-N
                                              E-CAS1E1M5-N                               Absolute encoder cable 1.5m
                                              Incremental encoder cable 1.5m         Direction
                                         Direction   E-CAS1E3M-N        Motor  Cable  Driver   of motor   E-CAS2E3M-N
                                         of motor                       Side Color  Side  shaft  Absolute encoder cable 3m
                             Motor  Cable  Driver   shaft  Incremental encoder cable 3m  E-CAS2E5M-N
                             Side Color  Side  E-CAS1E5M-N               1  Casing  Shield
                        7                                           7                    Absolute encoder cable 5m
                  4           1  Casing Shield  Incremental encoder cable 5m  4  2  White  1 (+5V)
                  3                                           3                          E-CAS2E1M5-R
                  2           2  White 1 (+5V)                2 1        3  Black  2 (0V)  Opposite  Absolute encoder cable 1.5m
                  1                                                      4  Blue  5 (SD+)
                              3  Black  2 (0V)  E-CAS1E1M5-R                         direction  E-CAS2E3M-R
                        5     4  Blue  5 (SD+)  Opposite  Incremental encoder cable 1.5m  5  5  Purple 6 (SD-)  of motor  Absolute encoder cable 3m
                                                                                         E-CAS2E5M-R
                                                                                      shaft
                              5  Purple 6 (SD-)  direction  E-CAS1E3M-R    6  Red 1 (BAT+)  Absolute encoder cable 5m
                                         of motor  incremental encoder cable 3m  7  Black 2 (BAT-)
                                          shaft  E-CAS1E5M-R                         E-AAS-BATBOX Absolute encoder
                                              Incremental encoder cable 5m           battery case (needs to be purchased
                                                                                     separately)
          06-023                 Stepper Motors / Servo Motors
   605   606   607   608   609   610   611   612   613   614   615