Page 608 - MiSUMi 2025
P. 608

E-MASS2 / E-MASH2 Series AC Servo Motors with 23-bit Optical Encoder




                  New                          QSymbol Description
                 Products                       E-MAS  H 2 - 04  01  #  B #
                                                  1   2 3    4   5  6  7 8
                                                1  Product Category    4  Frame Size (mm)  7  Motor Configuration
                                                    E-MAS: AC Servo Motor     04: 40mm      Blank: Without Brake
                                                                           06: 60mm       B: With Brake
                                                                           08: 80mm
                                                2  Inertia Level       5  Power Level (W)  8  Connector
                                                    S: Low Inertia        01: 100W        Blank: Push-Lock Type
                                                    H: High Inertia        02: 200W
                                                                           04: 400W
                                                                           08: 750W
                                                                           10: 1000W
                                                3  Product Series      6  Voltage Level (V)
                                                    2: General-Purpose 23-Bit      Blank: 220V
                                                    Multi-Turn Optical Encoder

                 QMotor Dimensions
            Stepper Motors /   Servo Motors  E-MAS□2-04  φ LA  0.04 A  E-MAS□2-06/08  φ LA  0.04 A  (Unit: mm)
                                                                               0.05 A
                                  0.05 A
          P.06-005           LH   0  -0.03   0  -0.009  LJ      #LC       LH  φLB  0  -0.03  φSh6  0  -0.011  LJ
                            TP   φLB  φSh6  A LK LE                      TP     A LK LE
             Couplings  #LC  φ LZ  KW +0.01  -0.02  φ 0.04 A  LG  LL  φLZ  KW N9  φ0.04 A  LG  LL Wh8
                                                                                   LR
                                      LR
          P.06-025       KH                    Th8  Wh8               KH                 Th8
                       Drawing of Shaft End  Drawing of Shaft End with Key  Drawing of Shaft End  Drawing of Shaft End with Key
            Keyless    Bushings  QServo Motor Specifications
                                   E-MASH2- E-MASH2- E-MASH2- E-MASH2- E-MASH2- E-MASS2- E-MASS2- E-MASS2- E-MASS2- E-MASS2-
                 Motor Specifications
                 Rated voltage (V)  0401(B)  0602(B)  0604(B)  0808(B)  0810(B)  0401(B)  0602(B)  0604(B)  0808(B)  0810(B)
                                                                                     220
                                                   220
          P.06-034  Rated power (W)  100    200    400    750   1000   100    200    400    750   1000
                                                                                                   3.18
                                                                 3.18
                 Rated torque (N·m)  0.32   0.64   1.27   2.39  11.14  0.32   0.64   1.27   2.39  11.14
                                            2.23
                                                   4.46
                                                          8.36
                                     1.11
                                                                       1.12
                                                                              2.23
                 Instantaneous maximum torque (N·m)
                                                                                            8.36
                                                                                     4.46
            Rotary    Shafts  Rated speed / maximum speed (rpm)  (0.072)  (0.3)  3000/6500  (1.65)  (2.15)  (0.042)  (0.15)  3000/6500  (0.79)  (1.02)
                                     0.062
                                                                                                   1
                                                                                     0.25
                                                                 2
                                            0.28
                                                                       0.032
                                                          1.5
                                                                              0.14
                                                   0.56
                                                                                            0.77
                 Moment of inertia (×10 -4 kg·m 2 )
                                                                                     (0.26)
                                                   (0.58)
                 Maximum radial load (N)  78  245  245    392    392    78    245    245    392    392
                 Maximum axial load (N)  54  74    74     147    147    54     74    74     147    147
          P.06-037  Mass (kg)        0.38   0.95   1.3    2.1    2.8   0.38   0.85   1.19   2.12   2.56
                                                                                     (1.54)
                                                                              (1.20)
                                                                                           (2.74)
           6     Degree of protection  LL  (0.54)  LR  (1.35)  LZ (1.55)  LH  (2.7) LG  LE  (3.4) LJ  S  (0.54)  TP  IP67 (excluding shaft end)  W  T (3.17)
                                             IP67 (excluding shaft end)
            Motors / Couplings /   Rotary Shafts  E-MAS#2-0401  101.1  40  25  46  4.5  37.5MAX  6.6  3 3 3 3  3 3 3 3  14  30  M5×12  22.5  6.2  3 3 5 5  3 3 5 5  3 3 5 5  0.46
                                                                                                    Mass
                                                                                      KH
                                              LA
                                                                         LB
                                                                                  LK
                     Motor Model
                                      LC
                                                                                          KW
                                                                                                    (kg)
                                 67.7
                                                                             M3×8
                                                     38MAX
                                                                      8
                                                                                  14
                                                            5
                 E-MAS#2-0401B
                                                                             M3×8
                                                                                  14
                                                                                      6.2
                                                            5
                                                                      8
                                                     38MAX
                                                                         30
                                          25
                                              46
                                                 4.5
                                                                                                    0.68
                                  95
                                      40
                 E-MAS#2-0602
                                              70
                                 71.8
                                          30
                                      60
                                                                         50
                                                                                                    0.9
                                                 5.5
                                                                                      11
                 E-MAS#2-0602B
                                                                                      11
                                                 5.5
                                      60
                                                                                                    1.3
                                                                                  22.5
                                                                         50
                                                                            M5×12
                                          30
                                                                      14
                                              70
                                                     37.5MAX
                                                           6.6
                 E-MAS#2-0604
                                                                                                    1.3
                                                                                      11
                                 88.8
                 E-MAS#2-0604B
                                      60
                                                 5.5
                                                                            M5×12
                                                                                  22.5
                                                           6.6
                                              70
                                                                         50
                                                                                      11
                                                     37.5MAX
                                                                      14
                                          30
                 E-MAS#2-0808    118.1  60  30  70  5.5  37.5MAX  6.6  3 3 3  3 3 3  14  50  M5×12  22.5  15.5  5 5 6  5 5 6  5 5 6  1.55
                                                                                                    2.12
                                              90
                                                                                  25
                                                                      19
                                                                         70
                                          35
                                 90.9
                                                                            M5×15
                                      80
                                                           8.1
                                                 6.5
                                                     57.5MAX
                 E-MAS#2-0808B   121.9  80  35  90  6.5  57.5MAX   8.1  3  3  19  70  M5×15  25  15.5  6  6  6  2.7
                 E-MAS#2-0810    103.9  80  35  90  6.5  57.5MAX  8.1  3  3  19  70  M5×15  25  15.5  6  6  6  2.7
                 E-MAS#2-0810B   134.9  80  35  90  6.5  57.5MAX  8.1  3  3  19  70  M5×15  25  15.5  6  6  6  3.2
                 *MASH and MASS are of the same size
                 QMating Components
                                 Mating Pulse Driver
                     Motor Model  (Full-Function Type)  or Mating EtherCAT Bus Driver  Motor Flange Size  Power (W)  Electromagnetic   Power Voltage
                                                                                      Brake
                                                (Full-Function Type)
                                                                   (mm)
                 E-MAS#2-0401      E-DHAS01P-F    E-DHAS01E-F      40        100    Not provided
                 E-MAS#2-0401B                                                       Provided
                 E-MAS#2-0602                                                200    Not provided
                 E-MAS#2-0602B     E-DHAS04P-F    E-DHAS04E-F      60                Provided
                 E-MAS#2-0604                                                400    Not provided  AC220V
                 E-MAS#2-0604B                                                       Provided
                 E-MAS#2-0808                                                       Not provided
                 E-MAS#2-0808B     E-DHAS08P-F    E-DHAS08E-F      80        750     Provided
                 E-MAS#2-0810                                                       Not provided
                 E-MAS#2-0810B     E-DHAS10P-F    E-DHAS10E-F                1000    Provided
          06-021                 Stepper Motors / Servo Motors
   603   604   605   606   607   608   609   610   611   612   613