Page 613 - MiSUMi 2025
P. 613

Economy series  Product Overview  Single Disc Couplings, Clamping Type
 Couplings



                  New                                M Material         S Surface Treatment
                  Specs                        Body     Disc   Clamp   Body    Clamp Screw  A Accessory
 Economy series                               Aluminum   Stainless   Screw  Clear          Hexagon Socket

 Couplings                                      Alloy   Steel  SCM435  Anodized  Black Oxide Film  Head Bolt



 4 main categories of   Shaft Dia. 12-20                    Shaft Dia. 20 Above
 common specifications   45°            F                           45°           F
 are available to meet your daily
 design needs.                3d1H7        4d2H7  2D      A              3d1H7       4d2H7  2D

 Aircraft Aluminum  Highly Responsive  LF  S  LF                                                      A
                                    L     M       *2-M                      LF S  LF         *2-M
                                                                               L    M
                    Part Number                           Shaft Hold Dia. 3d1, 4d2 (d1≤d2)                 Servo Motors  Stepper Motors /
                    1Type   2D
 QDifferences in specifications between “MISUMI Economy series and   12  *3  *4  *5                       P.06-005
                            16
                               *3
                                    *5 6
                                 *4
     MISUMI Standard products” (ex of comparison with disc type)  19  *3  *4  *5 6 6.35 7 8
                               *3
                                 *4
                                    *5 6 6.35 7 8
                            20
                            26      *5 6 6.35 7 8 9  9.525  10 11 12  13 14
 MISUMI Standard products MISUMI Economy series  Generic products on the market *  29  *5 6 6.35 7 8 9  9.525  10 11 12  13 14  Couplings
                   E-LMCPS  32      *5 6 6.35 7 8 9  9.525  10 11 12 12.7 13 14 15
                            33
                                                     10 11 12 12.7 13 14 15 16
                                    *5 6 6.35 7 8 9
                                                9.525
 Max. Rotational Speed Range  500 to 45000 rpm  10000 rpm or less  10000 rpm or less  34  *5 6 6.35 7 8 9  9.525  10 11 12 12.7 13 14 15 16  P.06-025
                            39               8 9  9.525  10 11 12 12.7 13 14 15 16 17 18 19
 Allowable Torque Range  0.9~16N·m  1~8N·m  1~8N·m  44  8 9  9.525  10 11 12 12.7 13 14 15 16 17 18 19 20 22
                                                         12
                                                     10
                                                                 14 15 16 17 18 19 20 22 24 25 28 30 32
                            56
                            68                           12      14 15 16 17 18 19 20 22 24 25 28 30 32 35 38  Bushings
 Body Material  Japanese A7075 (Aircraft Aluminum)  Chinese A7075  Chinese A6061  82  17 18 19 20 22 24 25 28 30 32 35 38 40 42  Keyless
                 EBore tolerance H7
 Aluminum Alloy Hardness  150HB  150HB  90HB  E* marked d1 and d2 denote products without keyway holes.   P.06-034
                 ELateral misalignment is not allowed for Single Disc Type.
                   Part Number                  Allowable    Static        Allowable       Clamp Screw
 Tensile Strength  590MPa  570MPa  213MPa  Allowable    Angular   Torsional   Maximum   Moment of   Axial   Compensation    Tightening   Mass
                                                                     inertia
                   1Type  2D  L  LF  F  A  Torque    Misalignment   Rigidity    Speed    (kg·m 2 )  Misalignment    Coefficient  M  Torque    (g)  Shafts  Rotary
                                          (N·m)
                                                               (rpm)
                                                       (N·m/rad)
                                                                            (mm)
                                                  (°)
                                                                                               N·m
                         12  12.35 5.9  2.2  4  0.25     266         5.9×10 -8  ±0.04     M1.6  0.23~0.28  3
 QSpecifications of MISUMI Economy series Couplings  16  17  7.55  2.6  5.2  0.6  0.5  1400  2.63×10 -7  ±0.05  M2  0.4~0.5  11
                                                                                                     7
                                                         510
                                                                            ±0.09
                             20
                               9.15
                         19
                                                                     6.7×10 -7
                             23 10.75
 · MISUMI Economy series Couplings are available in a wide range of specifications, and shipped in 3 days.  20  25.5 11.45  3.2  6.3  1 2  1800  2.2×10 -6  ±0.10  M2.5  1  20  P.06-037
                                                                                                           6
                         26
                                                                                                     28
                                      8.5
                                                                            ±0.14
                         29  25.7 11.85  4  10.5  2.2    3700  10000  6.7×10 -6           M3   1.5   35
                             28 12.25
                                                                     7.1×10 -6
                 E-LMCPS  32  28.5 12.5  11  6           5700        7.8×10 -6  ±0.18  1             46
                         33
                                      12
                                                                                                     50
                                                         5800
                         34  32 14.25  5  11      1      8100        8.0×10 -6                       55
                         39  34.5  15  5.2  13.5  13    18000        2.2×10 -5  ±0.23     M4   3.5   81
                         44          15.5  15           20000        2.8×10 -5  ±0.27                99    Rotary Shafts  Motors / Couplings /
                         56  45 19.85 6.3  20  28       50000        1.2×10 -4  ±0.36     M5    8   217
                         68  53 23.35 7.7  25.5  60     70000  9000  1.5×10 -4  ±0.40     M6    13  348
                         82  68  30  9.8  30  100       140000  8000  1.8×10 -4  ±0.50    M8    28  689
 Disc Coupling  Oldham Coupling **  Slit Coupling **  Jaw Coupling **  EPlease adjust the shaft insertion according to “LF” dimension in the catalog.
                 Ordering  Part Number (1Type · 2D)  -  3d1  -  4d2
 MISUMI   Generic   MISUMI   Generic   MISUMI   Generic   MISUMI   Generic
 Economy   products  Economy   products  Economy   products  Economy   products  Example  E-LMCPS12  -  3  -  5
 series  on the market *  series  on the market *  series  on the market *  series  on the market *  E-LMCPS20  -  4  -  6
                           Ordering  Part Number (1Type · 2D)  -  3d1  -  4d2  - (LK·RK)
                           Example
                      Alterations    E-LMCPS16   -  6  -  6  -  LK2
 Shaft Hole Dia. (φ)  3~42  6~20  4~40  6~20  3~40  4~14  3~90  8~16
                 Alterations   Keyway Machining     Keyway    Shaft hole dia.   b (Keyway width)  t    Key nominal dimensions
                                                    Dimensions  3d1 · 4d2  LK  RK  Keyway depth  b×h
 O.D. (φ)  12~82  20~40  16~70  20~32  12~82  16~32  14~135  14~40  b  6~8  2  2    1          2×2
                                                                 8~10   3     3     1.4        3×3
                                                                11~12   4     4     1.8        4×4
                                                           t
                 Specification                                  12.1~17  5    5     2.3        5×5
 Allowable Torque   0.25~100  1.0~20  0.7~56  1~4.5  0.25~100  1.0~8  1.1~420  0.7~17  Designation Method   LK4   18~22  6  6  2.8  6×6
 (N·m)                             RK4                    d1,d2  23~30  8     8     3.3        8×7
                        EKeyway machining shaft dia. is φ8~.    31~38   10   10     3.3        10×8
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets  E See table on the right for keyway dimensions.  39~44  12  12  3.3  12×8
 **Some specification only available on MISUMI website  Code  LK (Left Shaft)  RK (Right Shaft)
                                                                              Couplings                 06-026
   608   609   610   611   612   613   614   615   616   617   618