Page 617 - MiSUMi 2025
P. 617

Jaw Couplings, Clamping Type





                                                     Part     M Material  S Surface Treatment  A Accessory
                                                     Body    Aluminum Alloy  Clear Anodized
                                                                                            Clamp Screw
                                                     Spacer  Polyurethane        -



                                                   2L
                                                          F
                                                                             M

                                          3d1                4d2  2D



                     Part Number                                                             Clamp Screw
                                                  Shaft Hold Dia. 3d1, 4d2 (d1≤d2)     F
                    1Type  2D  2L                                                          M  Tightening Torque
                                                                                                (N · m)
                                                                                          2.5    2.5
                           14  L22  3  4  5  6  6.35                                   3.75  2    2        Servo Motors  Stepper Motors /
                                                                                           3      3
                           20  L30  3  4  5  6  6.35  7  8  9  9.525  10               5.1  2.5  2.5
                                                                                           4      4
                           25  L30  5  6  6.35  7  8  9  9.525 10  11  12  12.7  13  14  4.4              P.06-005
                                                                                           3      3
                           25  L34  5  6  6.35  7  8  9  9.525 10  11  12  12.7  13  14  5.4  4   4
                                                                                           3      3
                           30  L35  5  6  6.35  7  8  9  9.525 10  11  12  12.7  13  14  15  16  5.8  4  4  Couplings
                                                                                           3      3
                   E-LMPJC  35  L50  8  9  9.525 10  11  12  12.7  13  14  15  16  17  18  19  20  9.7  4 3  4 3
                           40  L55  8  9  9.525 10  11  12  12.7  13  14  15  16  17  18  19  20  22  10.3  5 4  5 4  P.06-025
                                                                                           5      5
                           40  L66  8  9  9.525 10  11  12  12.7  13  14  15  16  17  18  19  20  22  7.5  4  4
                           55  L78  12 12.7  13  14  15  16  17  18  19  20  22  24  25  28  30  9.5  6  6  Bushings  Keyless
                           65  L90  14  15  16  17  18  19  20  22  24  25  28  30  32  35  38  12  8  8
                                                                                           6      6
                           80  L114  19  20  22  24  25  28  30  32  35  38  40  42  45  15  8    8
                           95  L126 20  22  24  25  28  30  32  35  38  40  42  45  50  55  15.5          P.06-034
                                                                                           10    10
                           105 L140 20  22  24  25  28  30  32  35  38  40  42  45  50  55  60  17.5
                 E Further technical information is available on the website.
                 Ordering  Part Number (1Type · 2DL)  -  3Shaft hole dia. d1  -  4Shaft hole dia. d2       Shafts  Rotary
                  Example       E-LMPJC20L30     -        6        -       8
                                                                                                          P.06-037
                   Keyway Dimensions                                                                       6
                                                                                 b
                                             b
                      b        Shaft hole dia.    (Keyway width)  t   Key nominal   Shaft hole dia.    (Keyway width)  t   Key nominal
                                 3d1 · 4d2           Keyway    dimensions    3d1 · 4d2   Keyway    dimensions
                          t                          depth    b×h                         depth   b×h
                                          LK   RK                             LK    RK
                                  6~8     2     2      1      2×2     39~44   12    12    3.3     12×8
                                  8~10    3     3     1.4     3×3     45~50   14    14    3.8     14×9
                         d1, d2
                                  11~12   4     4     1.8     4×4     51~58   16    16    4.3    16×10     Rotary Shafts  Motors / Couplings /
                 E  Operating temperature:    12.7~17  5  5  2.3  5×5  59~65  18    18    4.4     18×11
                  -20°C to 60°C   18~22   6     6     2.8     6×6     66~75   20    20    4.9    20×12
                                  23~30   8     8     3.3     8×7     76~85   22    22    5.4    22×14
                                  31~38   10   10     3.3     10×8    86~95   25    25    5.4    25×14
                      Example                QSpecifications
                                               Purpose · Action
                                                Purpose: Transfer and press in the washer.
                                                Action:  Adsorb the washer in vacuum and rotate it 180°, then move it to the press-in section and press it into
                                                    the shaft using the cylinder. When picking up the next workpiece, it performs a negative 180° rotation
                                                    and returns to the adsorption section.
                                               Object Workpiece
                                                Workpiece: Washer
                                                Specifications: φ20, t0.5
                                             QFeatures
                                               Specifications · Dimensions
                                                External dimensions: W230×D263×H598mm
                                                Rotation angle: ±180°
                                                Press-in stroke 8mm
                                                Adsorption head positioning time (180° rotation time) 1sec
                                                                              Couplings                 06-030
   612   613   614   615   616   617   618   619   620   621   622