Page 614 - MiSUMi 2025
P. 614

Double Disc Couplings, Clamping Type





                  New                                M Material         S Surface Treatment
                  Specs                                        Clamp                        A Accessory
                                               Body     Disc   Screw   Body    Clamp Screw
                                              Aluminum   Stainless   SCM435  Clear   Black Oxide Film  Hexagon Socket
                                                Alloy   Steel         Anodized               Head Bolt




                 Shaft Dia. 12-20                           Shaft Dia. 20 Above
                        45°
                               F         F                         45°     F        F
                                     d3                                         d3
                             3d1H7          4d2H7  2D     A             3d1H7          4d2H7  2D      A

                                  S  LP  S LF       *2-M                    LF  S  LP  S  LF   *2-M
            Stepper Motors /   Servo Motors  Part Number  L  M  Shaft Hold Dia. 3d1, 4d2 (d1≤d2)  L  M
                                LF


                            12
          P.06-005  1Type   2D  *3  *4  *5
                                    *5 6
                               *3
                                 *4
                            16
                            19  *3  *4  *5 6 6.35 7 8
             Couplings  E-LMCPW  26  *5 6 6.35 7 8 9  9.525  10 11 12  13 14
                                 *4
                               *3
                            20
                                    *5 6 6.35 7 8
                                                9.525
                                    *5 6 6.35 7 8 9
                            29
                                                               13 14
                                                     10 11 12
                            32
                                    *5 6 6.35 7 8 9
                                                     10 11 12 12.7 13 14 15
                                                9.525
                                    *5 6 6.35 7 8 9
                                                     10 11 12 12.7 13 14 15 16
                            34
                                                9.525
          P.06-025          33      *5 6 6.35 7 8 9  9.525  10 11 12 12.7 13 14 15 16
                            39
                                                     10 11 12 12.7 13 14 15 16 17 18 19
                                                9.525
                                             8 9
                            44               8 9  9.525  10 11 12 12.7 13 14 15 16 17 18 19 20 22
            Keyless    Bushings  68                      12      14 15 16 17 18 19 20 22 24 25 28 30 32 35 38
                                                                 14 15 16 17 18 19 20 22 24 25 28 30 32
                            56
                                                         12
                                                     10
                                                                        17 18 19 20 22 24 25 28 30 32 35 38 40 42
                            82
                 EBore tolerance H7
                 E* marked d1 and d2 denote products without keyway holes.
          P.06-034  Part Number 2   d3  L  LF  LP  F  A  Allowable    Allowable    Allowable    Torsional   Maximum   Moment   Allowable Axial  Compensation    Clamp Screw  Mass
                                                                Static
                                                   Angular
                                                          Lateral
                                                                                              Tightening
                                              Torque
                                                                         of inertia   Misalignment
                                                                     Speed
                                                                                            M
                                                                                               Torque
            Rotary    Shafts  1Type  12 5.02 15.9  5.9  3  2.2  4  (N·m)  Misalignment  Misalignment   Rigidity    (rpm)  7.67×10 -8  ±0.08  Coefficient  M1.6 0.23~0.28  (g)
                                                                                (mm)
                                                                          (kg·m 2 )
                          D
                                                    (°)
                                                               (N·m/rad)
                                                          (mm)
                                                                                               N·m
                                                                                                     3.7
                                                                133
                                                          0.03
                                              0.25
                                                     1
                          16
                          19  6.5  23  7.55  4.1  2.6  5.2  0.6  0.05  255  3.58×10 -7  ±0.10  M2  0.4~0.5  10
                                  9.15
                                                                700
                                     5.3
                                                                                                     14
                                                                                ±0.18
                               27
                                                                          9.1×10 -7
                          20  8.3  28.8 10.75 4.3  3.2  6.3  1  0.1  900  1.1×10 -6  ±0.20  M2.5  1  19
          P.06-037        26 13.5 35 11.45 7.1  8.5                      3.0×10 -6                   37
           6     E-LMCPW  29 14.5 34.3 11.85 6.6  4 5  10.5  2 6  1.5  0.15  1850  10000  5.5×10 -6  ±0.30  1  M3  1.5  43
                          32
                                                                         7.6×10 -6
                                                                                ±0.36
                                                               2700
                               41 12.25 9.5
                                                                                                     67
                                           11
                                                          0.18
                                                               2900
            Motors / Couplings /   Rotary Shafts  39 19.3  50  15  11  5.2  13.5  100  0.24  10000  9000  3.0×10 -5  ±0.45  M4  3.5  1013
                                                                          1.1×10 -5
                            16.3 40
                                  12.5
                                                                                                     60
                          33
                                      8
                                           12
                                                                                ±0.40
                                                          0.2
                                                               4050
                                           11
                                                                         9.0×10 -6
                          34
                                                                                                     77
                               45 14.25 9.5
                                               13
                                                                                                    118
                                                               9000
                                                                                ±0.54
                                                                                                    144
                                               15
                          44 22.3
                                                                         3.8×10 -5
                                           15.5
                                                                                           M5
                                                                                                    318
                                               28
                                                                                                8
                                                               25000
                                                                         1.6×10 -5
                                           20
                                                          0.27
                          56
                            30.3 64 19.85 13.7 6.3
                                                                                ±0.72
                                                                                ±0.80
                                                                         2.0×10 -4
                                                                                                    492
                                                                                                13
                                                          0.31
                            38.3 75 23.35 15.7 7.7 25.5
                          68
                                               60
                                                                                           M6
                                                               35000
                                        9.8
                                                                         2.5×10 -4
                                           30
                                      22
                            45.2 98
                                  30
                          82
                                                               70000
                                                                                           M8
                                                                     8000
                                                                                                28
                                                          0.55
                                                                                ±0.90
                 EPlease adjust the shaft insertion according to “LF” dimension in the catalog.
                 Ordering
                  Example  Part Number (1Type · 2D)  - -  3d1  - -  4d2
                                                  3
                                                          5
                               E-LMCPW12
                               E-LMCPW20      -   4   -   6
                           Ordering  Part Number (1Type · 2D)  -  3d1  -  4d2  - (LK·RK)
                      Alterations  Example  E-LMCPW16  -  6  -  6  -  LK2
                 Alterations   Keyway Machining     Keyway    Shaft hole dia.   b (Keyway width)  t    Key nominal dimensions
                                                    Dimensions  3d1 · 4d2  LK  RK  Keyway depth  b×h
                                                                 6~8    2     2     1          2×2
                                                       b         8~10   3     3     1.4        3×3
                                                                11~12   4     4     1.8        4×4
                                                                12.1~17  5    5     2.3        5×5
                                                           t
                 Specification                                  18~22   6     6     2.8        6×6
                                                                23~30   8     8                8×7
                        Designation Method   LK4                31~38   10   10     3.3        10×8
                                   RK4                          39~44   12   12                12×8
                        EKeyway machining shaft dia. is φ8~.  d1,d2  45~50  14  14  3.8        14×9
                        E  See table on the right for keyway dimensions.  51~58  16  16  4.3  16×10
                   Code   LK (Left Shaft)  RK (Right Shaft)     59~65   18   18     4.4       18×11
                                                                66~75   20   20     4.9       20×12
                                                                76~85   22   22     5.4       22×14
          06-027                 Couplings
   609   610   611   612   613   614   615   616   617   618   619