Page 606 - MiSUMi 2025
P. 606

E-DFAS Series Economy AC Servo Drivers




                 QConnection Diagram
                 E-DFAS##E                                   E-DFAS##P



                                                                                                PLC
                                                                                  CN4       Communication Cable
                           Power Supply                               Power Supply
                 Circuit Breaker for   Single-Phase 220VAC   Circuit Breaker for   Single-Phase 220VAC  CN3
                                                             Wiring
                 Wiring                           PC         For protecting
                 For protecting                   Type-C Interface   equipment and cutting
                 equipment and cutting            Connect to a   off circuits when          Multi-Unit Parallel
                 off circuits when                computer for using   overcurrent occurs   Communication Cable
                 overcurrent occurs               debugging software  Noise Filter          PC
                 Noise Filter                 CN3:           Installed to prevent           Type-C Interface
                                                                                            Connect to a
                 Installed to prevent         EtherCAT IN Port  external interference       computer for using
                 external interference        CN4:           from the Power Supply          debugging software
                 from the Power Supply        EtherCAT OUT Port
                                              CN1            Electromagnetic              CN1
                 Electromagnetic              Servo Driver IO Cable  Contactor            Servo Driver IO Cable
                 Contactor                    (purchase separately)  For turning on/off   (purchase separately)
                 For turning on/off servo      Connectors are provided by   servo power supply  Connectors are provided
                 power supply   L1            the manufacturer                            by the manufacturer
                                L2                           Regenerative   L1
                 Regenerative   P+ Br                        Braking Resistor  P+ L2
                 Braking Resistor  PE N U V W  CN2           External   24VDC  Br N U W V  CN2
                                                             regenerative braking
                 External
                                              Servo Motor Encoder Cable
            Stepper Motors /   Servo Motors  resistor connected   Brake Power   PE  Battery
                                                             resistor connected
                                                                                          Servo Motor Encoder Cable
                 regenerative braking  24VDC
                                                             between P+ and Br
                 between P+ and Br
                                                             Supply
                 Brake Power
                                                             24VDC voltage
                 Supply
                                                                               Case
                                                             source, applicable
                 24VDC voltage
                                                             with brake.
                 to servo motor
                 with brake.
          P.06-005  source, applicable   Main Circuit Cable of   to servo motor   Main Circuit Cable of
                                                                        Servo Motor
                           Servo Motor
                           PE terminal: earthing                        PE terminal: earthing
                                                                        terminal of motor
                           terminal of motor
             Couplings  USB Debugging cable:   Direction of  Opposite direction   USB Debugging cable:   Direction of  Opposite direction
                                                                                              of motor shaft
                                                   of motor shaft
                                                                                     motor shaft
                                        motor shaft
                  E-CASTC2M
                                                                                                 (-R)
                                                     (-R)
                                                              E-CASTC2M
                                                                                       (-N)
                                          (-N)
          P.06-025  QCables Specifications                          Push-Lock Type E-CASPB*M*-*   With Brake Cable
                 Power Cable
                        Push-Lock Type E-CASP*M*-*   Without Brake Cable
            Keyless    Bushings                       U V                                        U V W
                                                                                   N
                                      N
                                                     W
                                                                                                 24V
                                                                                                 0V
          P.06-034                                   PE                                          PE
                 Motor Side Pin Diagram  Pin Definition  Recommended Cable Model  Motor Side Pin Diagram  Pin Definition  Recommended Cable Model
            Rotary    Shafts             Direction   E-CASP1M5-N        Motor  Cable  Driver  Direction  E-CASPB1M5-N
                                              Without brake cable 1.5m
                                                                                         With brake cable 1.5m
                                              E-CASP3M-N
                                                                                         E-CASPB3M-N
                             Motor  Cable  Driver   of motor   Without brake cable 3m  Side  Color  Side  of motor   With brake cable 3m
                             Side  Color  Side  shaft  E-CASP5M-N    1  A  1  Blue  U  shaft  E-CASPB5M-N
          P.06-037  2 1      1  Blue  U       Without brake cable 5m  3 2  2  Black  V   With brake cable 5m
           6      4 3        2 3 4  Yellow-Green  PE  Opposite  Without brake cable 1.5m  4  B  3 4 A  Yellow-Green  PE  Opposite  With brake cable 1.5m
                                                                            Red
                                Black
                                                                                 W
                                      V
                                              E-CASP1M5-R
                                                                                         E-CASPB1M5-R
                                 Red
                                      W
            Motors / Couplings /   Rotary Shafts  Encoder Cable  shaft  E-CASP5M-R    Push-Lock Type E-CAS2E*M*-*   For Absolute Encoder
                                         direction  E-CASP3M-R
                                                                                     direction  E-CASPB3M-R
                                                                            Black
                                                                                 0V
                                         of motor  Without brake cable 3m
                                                                                     of motor  With brake cable 3m
                                                                         B
                                                                                 24V
                                                                            Red
                                                                                      shaft
                                                                                         E-CASPB5M-R
                                              Without brake cable 5m
                                                                                         With brake cable 5m
                      Push-Lock Type E-CAS1E*M*-*   For Incremental Encoder
                                         N                                   1 2  N
                    Motor Side                    Driver Side   Motor Side                    Driver Side
                 Motor Side Pin Diagram  Pin Definition  Recommended Cable Model  Motor Side Pin Diagram  Pin Definition  Recommended Cable Model
                                                                                         E-CAS2E1M5-N
                                              E-CAS1E1M5-N                               Absolute encoder cable 1.5m
                                              Incremental encoder cable 1.5m         Direction
                                         Direction                      Motor  Cable  Driver   of motor   E-CAS2E3M-N
                                         of motor   E-CAS1E3M-N         Side Color  Side  shaft  Absolute encoder cable 3m
                             Motor  Cable  Driver   shaft  Incremental encoder cable 3m  E-CAS2E5M-N
                             Side Color  Side  E-CAS1E5M-N               1  Casing  Shield
                        7                                           7                    Absolute encoder cable 5m
                  4           1  Casing Shield  Incremental encoder cable 5m  4  2  White  1 (+5V)
                  3                                           3                          E-CAS2E1M5-R
                  2           2  White 1 (+5V)                2          3  Black  2 (0V)  Opposite  Absolute encoder cable 1.5m
                  1                                           1
                              3  Black  2 (0V)  E-CAS1E1M5-R             4  Blue  5 (SD+)  direction  E-CAS2E3M-R
                        5     4  Blue  5 (SD+)  Opposite  Incremental encoder cable 1.5m  5  5  Purple 6 (SD-)  of motor  Absolute encoder cable 3m
                              5  Purple 6 (SD-)  direction  E-CAS1E3M-R    6  Red  1 (BAT+)  shaft  E-CAS2E5M-R
                                         of motor  Incremental encoder cable 3m  7  Black 2 (BAT-)  Absolute encoder cable 5m
                                          shaft  E-CAS1E5M-R                         E-AAS-BATBOX Absolute encoder
                                              Incremental encoder cable 5m           battery case (needs to be purchased
                                                                                     separately)
          06-019                 Stepper Motors / Servo Motors
   601   602   603   604   605   606   607   608   609   610   611