Page 623 - MiSUMi 2025
P. 623

Keyless Bushings (Mechanical Lock), Simplified Type /

                       Thin Type





                                                                   M Material        S Surface Treatment
                                                                     S45C                  None







                    Simplified Type         Thin Type
                 E-MCK                                      E-MCZ
                                                                  Clamp
                        Clamp                                     Screw
                        Screw                                     M×L
                        M×L


                          D1  2d         D                           D1  2d      D                         Servo Motors  Stepper Motors /

                                                                                                          P.06-005
                                    L2
                                  L1                                        L1
                                  L3                                        L2
                                 W                                         L3                              Couplings
                                                                          W
                                                                                                          P.06-025
                    Part Number                                 Clamp Screw                Bore Tolerance
                                 D   D1  W  L1  L2  L3                    Tightening   Mass   (Initial State)
                    1Type    2d                          M×L     Quantity  Torque     (g)      (μm)
                                                                            (N·m)                          Bushings  Keyless
                              8  15  27  29  22  12  25            3                  50
                              9                                                                +4.5
                                                                                                 0
                             10  16  28  30  23  14  26  M4×12               5.1      70                  P.06-034
                             12  18  32                                               80
                             14  23  38  30                                           110      +5          Shafts
                             15  24  45  42  29  16  36            4                 220         0          Rotary
                    E-MCK    16
                             19  27  49                                              250                  P.06-037
                             20  28  50  44  31  18  38                              260                   6
                             22  32  54                 M6×18                17      350       +7
                                                                                                 0
                             25  34  56  51  38  25  45                              340
                             30  41  62                            6                 430
                                                                                               +7.5
                             35  47  69  58  45  32  52            8                 550         0         Rotary Shafts  Motors / Couplings /
                             14                                                       9        +4.5
                             16  25  42  30             M4×18                2.9      8          0
                             19                                                       7
                             20  30  50             26                                11
                             22                                                                +7
                                                                                                 0
                    E-MCZ    25         31  16  20      M5×18      4                  14
                             30  36  55                                      6        11
                             32                                                       20
                             35  42  62  33         28  M5×20                         17       +7.5
                             36                                                       16         0
                             40  48  70  34             M6×22                10       22
                 Ordering  Part Number (1Type · 2d)
                  Example        E-MCK16

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCK              2          keyless bushing        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                   Keyless Bushings                     06-036
   618   619   620   621   622   623   624   625   626   627   628