Page 630 - MiSUMi 2025
P. 630

Rotary Shafts, Both Ends Tapped




                  New                                  Type
                                                                       T D
                 Products                       Standard   Wrench Flats  Tolerance  M Material  S Surface Treatment
                                                             With
                                               E-SFHRW    E-SFHRWS                          Black Oxide Film
                                                                             General Structural Steel
                                                                        h8
                                               E-PSFHRW   E-PSFHRWS  (Grinding Rod)  or Carbon Steel  Electroless Nickel
                                                                                               Plating
                                               E-SSFHRW   E-SSFHRWS             Stainless Steel  -
                                               E-SFRW     E-SFRWS                           Black Oxide Film
                                                                             General Structural Steel
                                                                        g7
                                               E-PSFRW    E-PSFRWS   (Grinding Rod)  or Carbon Steel  Electroless Nickel
                                                                                               Plating
                                               E-SSFRW    E-SSFRWS              Stainless Steel  -
                 IStandard                                   IWith Wrench Flats
                        4M     4M           5N     5N        4M      4M          5N      5N
                        2D  M×2  2D  M×2  N×2     N×2        2D  M×2  2D  M×2  N×2     N×2
            Stepper Motors /   Servo Motors  3L  3L              6SC  l2 3L 6SC  l2 3L  W      W




          P.06-005  Qh8 (Grinding Rod)
                          Part Number           3L                                   1mm Increments
                                                                                         6SC
             Couplings  Standard 1Type  With    2Dh8  Increments  4M (Coarse) · 5N (Coarse)    Wrench Flats Only  W  L2
                                               0.1mm
                                                                                       Applicable to
                                                                  Selection
                                                                                        Shafts with
                                        Tolerance
                           Wrench Flats
                                         0
          P.06-025  E-SFHRW  E-SFHRWS  4 5 6  -0.018  15.0~ 200.0  2 2  2.6  3 3  4        -      5 -  -
                                             15.0~ 250.0
                                             15.0~ 400.0
                                                         2.6
            Keyless    Bushings  E-PSFHRW E-PSFHRWS  10  -0.022 15.0~ 600.0  2.6  3 3  4 4 4  5 5 5  6 6 6  8  10  8
                                      8
                                                                                                  7
                                             15.0~ 500.0
                                         0
                                                                                                  8
                 E-SSFHRW E-SSFHRWS 12
                                             15.0~ 700.0
                                         0
                                                                                        SC+L2≤L
                                      17
                                                                                                  14
                                                                     8 10 12
          P.06-034                    15  -0.027  15.0~ 800.0  4 4  5 5  6 6  8 10    SC=0 or SC≥1  13  10
                                             30.0~ 900.0
                           (Wrench flat type  20  0  50.0~ 900.0  4 4  5 5  6 6  8 10 12 16  E  When SC≤M×3,   17
                                                                                       W-M≥2
                                      25
                                                                     8 10 12 16
                                                                                                  22
            Rotary    Shafts   is not available   30  -0.033  70.0~1000.0  6 6  8 10 12 16 20     27  15
                                             60.0~ 900.0
                           for D4 and D5)
                                      35
                                                                                                  30
                                                                     8 10 12 16 20 24
                                         0
                                      40
                                             80.0~1000.0
                                                                                                  41
                                      50  -0.039  100.0~1000.0         10 12 16 20 24 30          36  20
                                                                         12 16 20 24 30
          P.06-037
           6     Qg7 (Grinding Rod)    2Dg7     3L                                   1mm Increments
                                                                                         6SC
                          Part Number
            Motors / Couplings /   Rotary Shafts  Standard   Wrench Flats  4 5  Tolerance  Increments  2 2  2.6  4M (Coarse) · 5N (Coarse)    Wrench Flats Only  W -  L2
                         1Type
                                               0.1mm
                                                                                       Applicable to
                                                                  Selection
                              With
                                                                                        Shafts with
                                             15.0~ 200.0
                                                                                           -
                                                                                                     -
                                        -0.004
                                                            3
                                             15.0~ 250.0
                                        -0.016
                                      6
                  E-SFRW
                                      8 -0.005 15.0~ 500.0
                                                         2.6
                           E-PSFRWS
                  E-PSFRW  E-SFRWS    10  -0.02  15.0~ 400.0  2.6  3 3 3  4 4 4  5 5  6 6         5 7 8  8
                                             15.0~ 600.0
                  E-SSFRW  E-SSFRWS 12       15.0~ 700.0      4  5  6  8                          10
                                      15  -0.006   15.0~ 800.0  4  5  6  8 10           SC+L2≤L   13
                                        -0.024
                                      17     30.0~ 900.0      4  5  6  8 10 12        SC=0 or SC≥1  14  10
                           (Wrench flat type  20  -0.007   30.0~1000.0  4  5  6  8 10 12 16  E  When SC≤M×3,   17
                                                                                       W-M≥2
                           is not available   25  -0.028  50.0~1000.0  4  5  6 6  8 10 12 16      22
                                                                     8 10 12 16 20
                                             60.0~1000.0
                                                                                                  27
                                      30
                           for D4 and D5)  35  70.0~1000.0         6  8 10 12 16 20 24            30  15
                                      40  -0.009   80.0~1000.0         10 12 16 20 24 30          36  20
                                        -0.034
                                      50     100.0~1000.0                12 16 20 24 30           41
                 ETotal length L requires M×2+N×2≤L. EWhen L is less than the tap depth, pilot holes may go through.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-SFHRW            2          rotary shaft           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          06-043                 Rotary Shafts
   625   626   627   628   629   630   631   632   633   634   635