Page 730 - MiSUMi 2025
P. 730

7           Round Belt Pulleys, Double Groove, Set Screw Type /                                                                                                                                        7
                       Idlers Double Grooves
            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  QPulleys  Type  M Material  S Surface Treatment  A Accessories                                                               Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                  New
                 Products
                                              E-MBWAC
                                                                            Clear Anodized
                                                           Aluminum Alloy
                                                                                            2 Set Screws
                                              E-MBWS
                                                                                 -
                                                           Stainless steel
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                              Part Number  3R  4Shaft Bore Specs., I.D.    S  D  D1  D2  L  R  B  M   Accessory  Applicable Round                                                              P.07-007
                                               1Type  2P.D.  P (H8) 1mm increments     (Coarse) Set Screws  Belt Diameter
                                                       15       3~8      12  17  13
                                                       20  1.1  4~10   4  16  22  18  14           2
                                                                              28
                                                       30
                                                                           32
                                                                4~12
                                                                         20
             Idlers       1 (2×R)  1.8 1 L  B          20       3~10     16  22  17                                                                                                                                Idlers
                                                                           32
                                                       30
                                                                              27
                               3R                      40  1.6  5~12   5  20  42  37  16  3  5.8  M3  M3  3
          P.07-033                 0.1  (L)            45       5~20     30  47  42  18                                                                                                                          P.07-033
                                                                           25
                                                       23
                                                                              19
                                                       28
                                                                           30
                                                                              24
                                                                5~12
                                                                         20
             Timing Belts                2-M  E-MBWAC  40  2.1  5~18   6  25  42  36  20  4 3  7.8  M4  M4  4                                                                                                      Timing Belts
                                                       30
                                                                              26
                                                                           32
                                                                              41
                                                                           47
                                                       45
                                                                         30
                                                                5~20
                                                                              44
                                                       48
                                                                           50
                                                                         20
                                                                5~12
                                                       28
                                                                              23
                                                                                        M3
                                                                                            M3
                                                                                     5.8
                                                                           30
                                                                              45
                                                       50
                                                                           52
          P.07-055  D1  2P.D.  D2  4P(H8)  D  E-MBWS   40  2.6  5~20   7  30  42  35  22  4 3  7.8  M4  M4  5                                                                                                    P.07-055
                                                                                     5.8
                                                                           30
                                                                              22
                                                                         22
                                                       28
                                                                                        M3
                                                                5~12
                                                                                            M3
                                                                              32
            Round Belt Pulleys &   Idlers & Belts     100  3.1         8  30  102 94  24  4  7.8  M4  M4  6                                                                                                       Idlers & Belts  Round Belt Pulleys &
                                                       38
                                                                           40
                                                       48
                                                                              42
                                                                           50
                                                                              44
                                                       50
                                                                           52
                                                                           62
                                                       60
                                                                              54
                                                                              69
                                                       75
                                                                           77
                                                                              52
                                                       60
                                                                           62
          P.07-088            S                        50  4.1  5~20   10  52  42  30              8                                                                                                             P.07-088
                                                      100                  102 92  5  9.8  M5  M5
                                                       60                  62  50
                                                      100  5.1         12 34 102 90  34            10
                                                      140                  142 130
                                              Ordering  Part Number (1Type · 2P.D.)  -  3R  -  4P
                                              Example       E-MBWAC30       -  1.6  -  P5
                 QIdlers
                  New                                                     Main Body              A
                 Products                       Type    Bearing   M Material  S Surface Treatment  Accessories
                                              E-MBXAC    Steel   Aluminum Alloy  Clear Anodized
                                                                                             Retaining Ring
                                              E-MBXS    Stainless   Stainless steel  -
                                                         Steel
                                                Part Number                             Bearing  Applicable
                                               1Type  2P.D.  3R  S  d  P  dh  D  D1  T  B  C  Used  Round Belt Diameter
                             T                         15       3  10  8  17  13  9  4  623ZZ
                          (2×R)  1.8                   20  1.1  4  4  13  11  22  18  10  5  2.5  624ZZ  2
                              3R                       30       6  19  16  32  28  6    626ZZ
                                                       20       4  13  11  22  17  11  5  3  624ZZ
                       (0.1)                           30  1.6  5  6  19  16  32  27  6  2.5  626ZZ  3
                                                       40
                                                                           37
                                                                        42
                                                       45       10  26  23  47  42  14  8  3  6000ZZ
                                                       23         15  13  25  19  5  4  696ZZ
                                                       28       6  19  16  30  24  13  6  3.5  626ZZ
                                                       30  2.1  6       32  26                    4
                                                                        47
                                                       45
                       P  d       dh  D1  2P.D.  D     40       10  26  23  42  36  14  8  3  6000ZZ
                                                                           41
                                                                        50
                                                       48
                                                                           44
                                                                                        698ZZ
                                                                8
                                              E-MBXAC  28  2.6  7  10  19  16  30  23  15  6 8  4.5  6000ZZ  5
                                                       40
                                                                        42
                                                                     23
                                                                           35
                                                                                    4
                                                                  26
                                              E-MBXS   50       12  32  27  52  45  16  10  3  6201ZZ
                                                       28       6  19  16  30  22  17  6  5.5  626ZZ
                                                       38       10  26  23  40  32  8  5  6000ZZ
                                                       48               50  42
                            S                          50  3.1  8       52  44  18                6
                                                                           54
                                                                        62
                                                       60
                        C   B    C                     75               77  69      4
                                                      100       12  32  27  102  94  10  6201ZZ
                 * Bearing Accuracy:  JIS B1514 Class 0   50            52  42
                           GB/T 307 Class P0           60  4.1  10      62  52  21  5.5           8
                 E  Bearing is pressed fit. Cannot be disassembled.  100  102  92   5
                                                       60               62  50
                                                      100  5.1  12  15  35  30  102  90  25  11  7  6202ZZ  10
                                                      140               142 130
                                              Ordering  Part Number (1Type · 2P.D.)  -  3R
                                              Example       E-MBXAC30       -  1.6
          07-091                 Round Belt Pulleys & Idlers & Belts
   725   726   727   728   729   730   731   732   733   734   735