Page 731 - MiSUMi 2025
P. 731

7                     Idlers for Round Belts, Wide Type                                                   7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  Standard  Type Threaded   Main Body  Male Thread  Bearing  A   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                  New
                                                                                     S Surface
                                                                                              M
                                                                     S Surface
                                                                     Treatment
                                                       Type
                                               Type
                                                                                     Treatment
                                              E-MBG  E-MBGN    M Material  Black Oxide Film  M Material  Black Oxide Film  Material  Accessories
                                                                              General
                                                              General
                                                             Structural      Structural
                                                              Steel or
                                                                              Steel or
 Timing   Pulleys                             E-MBGM E-MBGNM  Carbon Steel  Clear Anodized  Carbon Steel  Nickel Plating  Steel  Retaining   Pulleys  Timing
                                                                     Electroless
                                                                                     Electroless
                                                                    Nickel Plating
                                                                                                   Ring
                                                             Aluminum
                                              E-MBGA E-MBGNA
                                                              Alloy
                                                                               steel
 P.07-007                                     E-MBGS E-MBGNS Stainless steel  -  Stainless   -  Stainless   P.07-007
                                                                                             Steel
 Idlers          Standard Type            60°  60°         Threaded Type       60°  60°                    Idlers
                                                                C-Shaped Retaining
                                                             C-Shaped Retaining
                            C-Shaped Retaining
                        C-Shaped Retaining                       Ring for Hole
                                                                    Ring for Hole
                            Ring for HoleRing for Hole  3R  3R  BearingBearing  3R  3R
 P.07-033                                                                                                 P.07-033
 Timing Belts                                                                          M  M                Timing Belts
 P.07-055                          P  d  P  d    dh  D1  dh  2P.D.  D1  D .D.  2P  D  G  G  P  d  P  d  F  F  dh  D1  dh  2P.D.  D1  D .D.  2P  D  P.07-055
 Round Belt Pulleys &   Idlers & Belts  (1)  (1)                       (1)  (1)                            Idlers & Belts  Round Belt Pulleys &
 P.07-088                                                                                                 P.07-088
                                                                                  +0.1
                                          +0.1
                                              +0.1
                                                                               +0.1
                 * Bearing Accuracy:  JIS B1514 Class 0   B 0  B 0            B 0  B 0
                           GB/T 307 Class P0                                   t  t
                 E  Bearing is pressed fit. Cannot be    t  t
                  disassembled.                                                T  T  F1  F1
                 EThreaded pins are swaged on.  T  T
                          Part Number                                     Bearing              Applicable
                         1Type         2P.D.  3R  d  P  dh  D  D1  T  t  B  Used  M  G  F  F1  Round Belt Diameter
                                        *15      3  10  8  17  13  10  6.5  5  623ZZ
                                        *20  1           22  18    7.5                           2
                                        *30      5  16 13  32  28  12  9  6  625ZZ  -  -  -  -
                                        *20  1.5  4  13 11  22  17  10  7.5  624ZZ
                                        30       6  19 16  32  27  12  9  7  626ZZ  M6  3  8  1  3
                                        *23      5  16 13  25  19  10  7.5  6  625ZZ  -  -  -  -
                                        28       6  19 16  30  24  12  9  7  626ZZ  M6  3  8  1
                                        30   2           32  26
                                        40       10 26 23  42  36         6000ZZ M8  5  10       4
                  Standard Type  Threaded Type  48       50  44  15 11.5 9.2             1.5
                  E-MBG     E-MBGN      60       12 28 25  62  56         6001ZZ M10 6  12
                  E-MBGM    E-MBGNM     *23      5  16 13  25  18  10  7.5  6  625ZZ  -  -  -  -
                  E-MBGA    E-MBGNA     28       6  19 16  30  23  12  9  7  626ZZ  M6  3  8  1
                  E-MBGS    E-MBGNS     40   2.5  10 26 23  42  35        6000ZZ M8  5  10       5
                                        48               50  43  15 11.5 9.2             1.5
                                        50               52  45
                                        60       12 28 25  62  55         6001ZZ M10 6  12
                                        28       6  19 16  30  22  12  9  7  626ZZ  M6  3  8  1
                                        38       10 26 23  40  32         6000ZZ M8  5  10
                                        48               50  42
                                        50   3           52  44                                  6
                                        60               62  54
                                        80               82  74  15 11.5 9.2             1.5
                 * marked dimensions are applicable  100  12 28 25  102  94  6001ZZ
                  only to standard type  50              52  42
                                        60               62  52
                                        80   4           82  72                 M10 6  12        8
                                        100              102  92
                                        120      15 32 28  122 112  16 12.5 10.2 6002ZZ   1
                                        60               62  50
                 E  Please use the price list to    80  12 28 25  82  70  15 11.5 9.2 6001ZZ  1.5
                   confirm the availability of   100  5  102  90                                 10
                   applicable dimensions.  120   15 32 28 122 110  16 12.5 10.2 6002ZZ    1
                                        140              142 130
                 Ordering  Part Number (1Type · 2P.D.) -  3R
                  Example        E-MBG40       -   2
                                            Round Belt Pulleys & Idlers & Belts                         07-092
   726   727   728   729   730   731   732   733   734   735   736