Page 880 - MiSUMi 2025
P. 880

Cantilever Shafts, Standard / Hex Head, Retaining Ring Groove




                 QStandard
                  New                                 Type
                 Products                     Thread Length   Thread Length   M Material  S Surface Treatment
                                                 Fixed
                                                        Configurable
                                                                       Above 17
                                                                       Above 17
                                               E-FXAA   E-FXNAA  General Structural Steel or Carbon Steel  Black Oxide Film
                                                                        15
                                                                        15
                                               E-PFXAA  E-PFXNAA                        Electroless Nickel Plating
                                               E-SFXAA  E-SFXNAA      SUS304 Equivalent       -
                                               E-HFXAA      -      Tempered steel hardness 30HRC~  Black Oxide Film
                                             E If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel
                                              plating or those made of stainless steel.
                 QThread Length Fixed            QThread Length Configurable           Dimensions of Wrench Flats
                    M M                               M M                                   when Y ≥ 17
                                                                                             Above 17
                                                                                              15
                                           Dg7                             d  Dg7
                   H  H                  d  Dg7     H  H                   d  Dg7
                                         d
                                   m m                               m m
                           3 3     +0.1                      3 3    +0.1           0  0
                                   +0.1
                                                                     +0.1
                                                         5N
                      M×1.5  Y±0.1  4F  n n              5N  Y±0.1  4F    n n    W-0.3
                                                                                 W-0.3
                      M×1.5
                                                             Y±0.1
                                4F  0  0
                                                                  4F  0  0
                           Y±0.1
                 E This type may have centering holes depending on dimensions.
                      Part Number                1mm increments  H  W    M             d          m  n
                     1Type    2No.    Dg7  M  3Y     4F   E5N        (Coarse Thread) M  Reference Dimension  Tolerance
                                                                7
                  Thread Length Fixed    3  3  -0.003      3~6  11  5 9  M 3        2       + 0.060  0.5
                                        -0.012
                                3A
                   E-FXAA       4        H                      8 d  Dg7  6  H               0    d  Dg7
                   E-PFXAA      4A  4         2~30  3~50   4~8  12  10  M 4         3                2
           10      E-SFXAA      5   5   -0.004            m 5~10  9  7  M 5         4       m     0.7                                                                                                             10
                                        -0.016
                   E-HFXAA*     5A  6        M×1.5  3  4F  0  6~12  n 13  11 8  M 6  5N  3 5 Y±0.1  4F  0  + 0.075  n  W-0.3
                                                                                             0
                                                                10
                                6*
                                                                                                          0
                                                         +0.1
                                                                                           +0.1
                                                  Y±0.1
                                                                  12
                                6A*
                                                                14
                   Thread Length
                                                                12
                                8*
                                                                  10
                                                                                            + 0.090
            Pivot Pins /   Cantilever Shafts  E-FXNAA    8A*  10  -0.005  2~60  10~150  10~20  16  14  M10  11.5  -0.090  1.15  3 4                                                                               Cantilever Shafts  Pivot Pins /
                                    8
                                                    5~100
                                                          8~16
                                                                        M 8
                                                                                    7
                                                                                                  0.9
                                                                                             0
                    Configurable
                              10*
                                        -0.020
                                                                15
                                                                  13
                                                                                             0
                                                                                    9.6
                              10A*
                                                                20
                                                                  17
                   E-PFXNAA
                              12
                                                                  14
                                                                17
                                                                                             0
                                    12
                                        -0.006
                   E-SFXNAA
                                                                        M12
                                                          12~24
                                                                                             -0.110
                              15
                                        -0.024
                                    15
                                                                                    14.3
                                                                  17
                                                                20
                 EN is available for Thread Length Configurable type only.  *E-HFXAA is only applicable to D6, 8 and 10.
                 Ordering  Part Number (1Type · 2No.) - -  3Y  - -  F25  - -  5N
                                                       4F
                  Example
             Pivot Pins  QHex Head                                                                                                                                                                                 Pivot Pins
                                                 15
                                E-FXNAA3
                                                             N3
          P.10-005  New                       Thread Length  Type       M Material       S Surface Treatment                                                                                                     P.10-005
                 Products                        Fixed  Thread Length
                                                        Configurable
            Cantilever   Shafts                E-LXAA   E-LXNAA  General Structural Steel or Carbon Steel  Electroless Nickel Plating                                                                             Shafts   Cantilever
                                                                                          Black Oxide Film
                                               E-PLXAA
                                                        E-PLXNAA
                                               E-SLXAA
                                                        E-SLXNAA
                                                                                              -
                                                                      SUS304 Equivalent
                                              plating or those made of stainless steel.
          P.10-017                           E If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel                                             P.10-017
            Other New   Products  QThread Length Fixed      M  QThread Length Configurable                                                                                                                        Products  Other New
                                                                M
                              M
                          M
          P.10-020                            d  2Dg7  d  2Dg7                 d  2Dg7  d  2Dg7  (C)  (C)                                                                                                        P.10-020
                                                                             m
                               3   3    m  +0.1 m                3   3   m  +0.1       B  B
                                                                        +0.1
                                       +0.1
                           M×1.5M×1.5  4F  0 4F  0  n  n     5N  5N   4F  0 4F  0  n  n
                                Y±0.1 Y±0.1
                                                                 Y±0.1 Y±0.1
                 E This type may have centering holes depending on dimensions.
                          Part Number          1mm increments           M              d
                     1Type        2Dg7     3Y     4F    E5N    B  (C)  (Coarse Thread)  Reference Dimension  Tolerance  m  n
                  Thread Length Fixed  -0.003
                    E-LXAA      3    -0.012              3~6   6  7    M 3          2       +0.060  0.5
                    E-PLXAA     4          2~30   3~ 50  4~8           M 4          3        0       2
                    E-SLXAA     5    -0.004              5~10  7  8    M 5          4       +0.075  0.7
                                     -0.016
                   Thread Length   6                     6~12  8  9    M 6          5        0
                    Configurable                                                            +0.090
                    E-LXNAA     8    -0.005  2~60  5~100  8~16  10  12  M 8         7        0    0.9
                    E-PLXNAA    10   -0.020             10~20  13  15  M10         9.6       0   1.15  3
                    E-SLXNAA                                                                -0.090
                 EN is available for Thread Length Configurable type only.
                 Ordering  Part Number (1Type · 2D) -  3Y  -  4F  -  5N
                  Example       E-LXNAA3      -  5  -  F15  -  N3
          10-017                 Cantilever Shafts                                                                                                                                                             10-018
   875   876   877   878   879   880   881   882   883   884   885