Page 881 - MiSUMi 2025
P. 881

Cantilever Shafts Standard, Tapped End




                  New                                 Type
                 Products                     Thread Length   Thread Length   M Material  S Surface Treatment
                                                 Fixed  Configurable
                                               E-FXAB   E-FXNAB  General Structural Steel or Carbon Steel  Black Oxide Film
                                               E-PFXAB  E-PFXNAB                        Electroless Nickel Plating
                                               E-SFXAB  E-SFXNAB      SUS304 Equivalent       -
                                               E-PHFXAB     -      Tempered steel hardness 30HRC~  Electroless Nickel Plating
                                             E If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel
                                               plating or those made of stainless steel.
                                                                                   Above 17Above 17
                                                                                    15  15



                 QThread Length Fixed                        QThread Length Configurable

                                         MA×2 MA×2                             MA×2 MA×2
                        M   M                 6MA 6MA         M  M                  6MA 6MA

                       H  H                       Dg7  Dg7  H   H                       Dg7  Dg7

 10                                                                                                        10
                                3   3    +0.1  +0.1                   3   3    +0.1  +0.1       0   0
                           M×1.5M×1.5  4F  0 4F  0               5N  5N Y±0.1 Y±0.1 4F  0 4F  0  W-0.3 W-0.3
                                Y±0.1 Y±0.1
 Pivot Pins /   Cantilever Shafts  Dimensions of   Above 17                     MA           Y+F≥11.5      Cantilever Shafts  Pivot Pins /
                                                                                              Y+F
                                                                                M3
                                      15
                         Wrench Flats
                                                                                M4
                         when Y≥17
                                                                                             Y+F≥16.2
                                                                                M5           Y+F≥14.0
                                                                                M6           Y+F≥18.5
 Pivot Pins                                                                     M10          Y+F≥23.5      Pivot Pins
                                                                                M8
                                                                                             Y+F≥28.5
                                 MA×2
                                      6MA
                                                                                M16
 P.10-005  M  MA×2  6MA  M E This type may have centering holes depending on dimensions.  M12  Y+F≥35.5   P.10-005
                                                                                             Y+F≥45.0
                                                                                M20
                                                                                             Y+F≥55.0
 Cantilever   Shafts   H  Dg7  H  Part Number  Dg7     1mm increments    (Coarse Thread)   H  W  (Coarse   Shafts   Cantilever
                                          Dg7
                                                                                                  M
                                                                            6MA
                     1Type
                                 6
 P.10-017  3  +0.1  Thread Length   2No.    -0.004  0  3Y  4F     5N       Selectable  10   8   Thread)   P.10-017
                        3
                                 +0.1
 M×1.5  Y±0.1  4F  0  5N Fixed Y±0.1  4F  0  6  -0.016 W-0.3      6~12        3        14   12    M6
                                 6A
 Other New   Products  E-FXAB    8A    8    -0.005        5~100   8~16        4        12   10    M8       Products  Other New
                                 8
                   E-PFXAB
                                                                                       16
                                                                                            14
 P.10-020          E-SFXAB      10     10   -0.020                10~20      4 5 6     15   13    M10     P.10-020
                   E-PHFXAB
                                                                                       20
                                10A
                                                                                            17
                                12     12          2~60                                17   14
                   Thread Length   13  13                                    5 6 8     18   15
                   Configurable  15    15   -0.006                                     20   17
                   E-FXNAB*     16     16   -0.024        10~150  12~24                21   18    M12
                   E-PFXNAB*    17     17                                   6 8 10     22   19
                   E-SFXNAB     18     18                                              23   20
                 EN is available for Thread Length Configurable type only.
                 *D13 and D16~18 are not available for E-FXNAB and E-PFXNAB.
                 Ordering  Part Number (1Type · 2No.) -  3Y  -  4F  -  5N  - 6MA
                  Example        E-FXAB6       -  10  -  F5      - MA3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-FXAB             2          cantilever shaft       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 10-017                                                              Cantilever Shafts                  10-018
   876   877   878   879   880   881   882   883   884   885   886