Page 966 - MiSUMi 2025
P. 966

Flat Belts for General Use / for Electronic Parts Transfer
             Conveyors




          P.11-007  QFor General Use
            Flat Belt Pulleys /  Flat Belts




          P.11-071                                    1Type  Surface         Belt Length 3L (m)   Thickness (mm)
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  Thickness  2W  CFBUG  3L  0.01m increments  0.9
                                                              Belt Width 2W (mm)
                                                               1mm increments
                                                       Back side
                                                     CFBUM
                                                     CFBUW
          P.11-085                 Surface           CFBUWH       10~500       0.70~20.00      1.1
                                                     CFBUGD
                                                                                               1.5
                                                     CFBUBD
 Thickness  2W Ball Rollers /   Cam Followers  Back side  3L  CFBVG                             1 2
                                                     CFBVW
                                                     CFBVGD
                                                     CFBVWD
          P.11-097  Type  Surface  Back side  Surface  Surface Shape  Number  Thickness   Pulley Dia.   Tension    Mass   (Reference value for ground steel) Knife   Temperature °C
                                                                                Coefficient of Friction
                                                              Min.
                                                                   Allowable
                                                                          Unit
                                                                                                Continuous
                            Material
                                                   of
                                                                                                 Operating
                                                        mm
                                     Color
                                                                                            Edge
            Silicon Bearings / Bearings   with Screw / Roller Carriers  CFBUG  Urethane  Polyester    Green  Glossy Surface  1  0.9  10  4  0.9  0.4  0.1  R4  -20~80
                                                              φmm
                                                                         kg/m 2
                                                                    N/mm
                                                 Layers
                                                                               Surface
                                                                                     Back side
                 CFBUM
                 CFBUW
                                     White
                 CFBUGD
          P.11-119  CFBUWH     Canvas  Green  Matt Surface  2  1.1  30  6  1.2               -
                                                        1.5
                                                                          1.7
                 CFBUBD
                                     Black
            Placon Rollers / Free Rollers /  Sprocket Rollers  CFBVW  Polyvinyl   Polyester   White  Glossy Surface  1 2  1 2  10  4 6  1.1  0.5  0.2  R5  -5~80
                 CFBVG
                                     Green
                 CFBVGD
                               Canvas
                         Chloride
                                     Green
                                                              30
                                                                          2.3
                                                                                             -
                 CFBVWD
                                          Matt Surface
                                     White
                                                                                1
                                             E Please select the pulley model after confirming the width tolerance between the pulley and the idler.
                 ESet the inner circumference as the belt length.
          P.11-125  E Flat Belts are weld-jointed before shipping.   E The permanent stretch rate of the belt is 1% relative to the total length (reference value).
           11    Ordering    1Type   - 2Belt Width W (mm) -  3Belt Length L (m)
                  Example   CFBUG    -       20       -          0.8
            Conveyors / Flat Belts /   Rollers / Cam Followers  QFor Electronic Parts Transfer
                                                             Surface
                         Thickness  2W               1Type    Belt Width 2W (mm)    Belt Length 3L (m)   Thickness
                                                               1mm increments
                                                                                                 (mm)
                                                                                0.01m increments
                                                              3L
                                                       Back side
                                   Surface          CFBEB                                         0.8
 Thickness  2W               Back side  3L          CFBEBD         10~500         0.70~20.00      1.5
                                                                                Coefficient of Friction
                            Material  Surface   Surface   Number  Thickness    Min.    Allowable   Unit Mass   (Reference value for ground steel) Knife   Continuous
                   Type              Color  Shape  of   mm  Pulley Dia.   Tension    kg/m 2  Edge  Operating
                         Surface  Back side      Layers      φmm   N/mm        Surface  Back side  Temperature °C
                  CFBEB  Conductive  Polyester   Black  Matt Surface  1  0.8  15  4  0.9  0.4  0.1  R4  -20~80
                  CFBEBD  Urethane  Canvas        2    1.5    30    6    1.7                 -
                 E Flat Belts are weld-jointed before shipping.
                 E The permanent stretch rate of the belt is 1% relative to the total length (reference value).
                 ESet the inner circumference as the belt length.
                 E Please select the pulley model after confirming the width tolerance between the pulley and the idler.
                 EDue to its antistatic specifications, it is suitable for electronic parts that do not like the generation of static electricity. Surface Resistance Value *10 6 ~10 8 Ω.
                 * The surface resistance value is the value measured only with the belt under the following test conditions. It changes due to the influence of the environment and peripheral
                 devices. This is a reference value, not guaranteed value.
                 ETest Conditions: Temperature 23±2°C, Humidity 50±5%.
                 Ordering    1Type   - 2Belt Width W (mm) -  3Belt Length L (m)
                  Example    CFBEB   -       20       -          0.8
          11-083                 Flat Belt Pulleys / Flat Belts                                                                                                                                                11-084
   961   962   963   964   965   966   967   968   969   970   971