Page 962 - MiSUMi 2025
P. 962

Flat Belt Idlers Short Length
             Conveyors




          P.11-007                                                 M Material        S Surface Treatment
                                                                  Aluminum Alloy       Clear Anodized
            Flat Belt Pulleys /  Flat Belts



          P.11-071
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers



          P.11-085                                                              *Bearing Accuracy     GB/T 307-94 Class P0
                                                                                            JIS B 1514 Class 0
            Ball Rollers /   Cam Followers  Straight Type (With Flange)  T=16·21·27·32  Crown Type  T=16·21·27·32  6.3  1.6
                 C-HBGA
                                                               C-HBGCA
                       T=6·11
                                                                   T=11
                                            L
                        L
          P.11-097   1  3T  1  A       1  B  3T  B  1  A           3T    A             3T       A
            Silicon Bearings / Bearings   with Screw / Roller Carriers  1.6  1.6  1.6         1.6

          P.11-119  dh      d  P  2D  D+4   dh    d  P  2D  D+4  dh     d  P  2D        dh    d  P  2D
            Placon Rollers / Free Rollers /  Sprocket Rollers  L  B L φ 0.05 A  φ 0.05 A  0.3  L1  B L1 φ 0.05 A  0.3  B  B φ 0.05 A



          P.11-125  EDouble bearings are press-fitted and cannot be removed.
           11    EThe tolerance of T is ±0.2mm. Please select the idler model after confirming the width tolerance of the flat belt.
                 QStraight Type (With Flange)
                                                             QCrown Type
            Conveyors / Flat Belts /   Rollers / Cam Followers  1Type  2O.D. D  3Width  Shaft   11  dh  1.5  13  B 4 5 6  1Type  2O.D. D  3Width   Bore d  16  dh  2.5  B 5 6 5
                                                                 Part Number
                    Part Number
                                                                                  Shaft
                                                                                        P
                                          P
                                                     L
                                                                                                L
                                                 L
                                                                              T
                                 T
                                    Bore d
                                              9
                                      4
                                                                                                3
                                                                                            13
                                                                        20
                                                                                   5
                                                 2
                           15
                                                     8
                                 6
                                                                        25
                                                                                            16
                                                                                   6
                                                                              11
                                                                                        19
                                             13
                                          16
                                      5
                           20
                                                                                   8
                                                                        30
                                                                                            17
                                                 4
                                                                                        11
                                             16
                           25
                                                                                            9
                                                                        15
                                11
                                      6
                                                 3.5
                                          19
                                                                                   5
                                                                                        16
                                      8
                           30
                                                                                            13
                                             17
                                                                        20
                                              9
                           15
                                          16
                           20
                                                                                            17
                                                                        30
                                                                        35
                                                                                            23
                                                                                        26
                                             16
                           25         5 6  11  13        5              25    16   6 8  19  16       6
                           30   16    8   19  17     18  6              40         10   22  17
                           35                                 C-HBGCA   15         5    11  9
                           40        10   26  23         8              20              16  14       5
                           15         5   11  9                         25         8            -
                           20             16  14         5              30    21        19  17       6
                           25         8   19  17         6              35         10   26  23       8
                  C-HBGA   30   21                   23                 40
                           35        10   26  23                        20         8    16  14       5
                           40                    -       8              30    27        19  17       6
                           50        12   28  25                        50         12   28  25       8
                           15         5   11  9                         30    32   8    19  17       6
                           20             16  14         5
                           25         8
                           30   27        19  17     29  6
                           40        10   26  23
                           50        12   28  25         8
                           20             16  14         5
                           25         8   19  17         6
                           30   32                   34
                           40        10   26  23         8
                           50        12   28  25
                 E  Detailed dimensions are available on the official website
                 Ordering  Part Number (1Type · 2D)  -  3T
                  Example       C-HBGA15      -  16
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HBGA             2          flat belt idler        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-079                 Flat Belt Pulleys / Flat Belts                                                                                                                                                11-080
   957   958   959   960   961   962   963   964   965   966   967