Page 959 - MiSUMi 2025
P. 959

Flat Belt Idlers Width 110 - 500




                  New                                       Type                                           Conveyors
                 Products                                         Crosspiece Groove   M Material  S Surface Treatment  P.11-007
                                               Straight Type  Crown Type  Straight Type
                                              E-ROFAWC   E-ROFAWT   E-ROFAWM   Aluminum Alloy  Clear Anodized
                                              E-ROFMWC   E-ROFMWT   E-ROFMWM     STKM13A  Electroless Nickel Plating  Flat Belts  Flat Belt Pulleys /
                                              E-ROFSWC   E-ROFSWT   E-ROFSWM    Stainless steel  -
                                                                                                          P.11-071



                                                                                                          Guide Rollers
                                                                                                          P.11-085
                                                                                                             Urethane Molded Rollers /
                                                                                                           Urethane Molded Bearings /
                 IStraight Type
                 E-ROFAWC
                 E-ROFMWC                                                                                  Cam Followers  Ball Rollers /
                 E-ROFSWC
                                                                                                          P.11-097
                            2D  D1      d1                             3d
                            2D  D1  B   d1                         B   3d                                  with Screw / Roller Carriers  Silicon Bearings / Bearings

                                                0        0
                                              4L -0.2 (When L>300, L-0.3)
                                    B                              B                                      P.11-119
                                                         0
                                                0
                 ICrown Type                  4L -0.2 (When L>300, L-0.3)  5H
                 E-ROFAWT   2D  D1      d1                             3d                                  Sprocket Rollers  Placon Rollers / Free Rollers /
                 E-ROFMWT
                 E-ROFSWT
                            2D  D1  B   d1                         B   3d 5H                              P.11-125
                                                0        0                                                 11
                                              4L -0.2 (When L>300, L-0.3)
                            2D  D1  B   d1                         B   3d
                                           L/2
                                                0        0              5H
                                    B      L/2  4L -0.2 (When L>300, L-0.3)  B                             Rollers / Cam Followers  Conveyors / Flat Belts /
                                                0        0
                            2D  D1      d1   4L -0.2 (When L>300, L-0.3)  3d
                                                       Crosspiece Groove Part
                                                                                              6X
                                                                   B
                                    B
                 ICrosspiece Groove Straight Type  L/2  Crosspiece Groove Part
                 E-ROFAWM   2D  D1      d1                             3d                          8Z
                                                         0
                 E-ROFMWM                    4L -0.2 (When L>300, L-0.3)                      6X
                                                0
                 E-ROFSWM               d1                                                    7Y
                            2D  D1  B                              B   3d                          8Z
                                           L/2
                                                                                        Crosspiece Groove Part
                                                                                              7Y
                                                       Crosspiece Groove Part
                                                         0
                                                0
                                    B        4L -0.2 (When L>300, L-0.3)  B
                                           L/2                                                6X
                                                0
                                                         0
                            2D  D1      d1   4L -0.2 (When L>300, L-0.3)  3d                       8Z
                                                                                              7Y
                                    B                              B
                                           L/2
                                                0        0
                                             4L -0.2 (When L>300, L-0.3)
                                                                            E  Bearings can be removed.
                                                                              Products are temporarily fastened with
                                                                              adhesive tape for shipping
                                                                            *Bearing Accuracy:  JIS B 1514 Class 0 /
                                                                                        GB/T 307-94 Class P0
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ROFAWC           2          flat belt idler        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 11-075                                                Flat Belt Pulleys / Flat Belts                   11-076
   954   955   956   957   958   959   960   961   962   963   964