Page 957 - MiSUMi 2025
P. 957

Flat Belt Idlers Width 6 - 32




                  New                               Type                                M Material  A      Conveyors
                 Products                     Flanged Type Crown Type  M Material  S Surface Treatment  Bearing  Accessories  P.11-007
                                              E-HBG   E-HBGC  General structural steel   Black Oxide Film
                                              E-HBGM  E-HBGCM   or carbon steel  Electroless Nickel Plating  Steel  Retaining Ring
                                                                                                 (Stainless
                                              E-HBGA  E-HBGCA  Aluminum Alloy  Clear Anodized     steel)   Flat Belts  Flat Belt Pulleys /
                                              E-HBGS  E-HBGCS   Stainless steel  -     Stainless steel
                                                                                                          P.11-071



                 IFlanged Type                                 ICrown Type                                Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                  T=6·11                  T=16·21·27·32          T=11                  T=16·21·27·32      P.11-085
                       L                     L
                    1  3T 1             1   3T   1                   3T                    3T
                                         B      B                                                          Cam Followers  Ball Rollers /


                                                                                                          P.11-097
                  dh       d  P  2D  D+4  dh  dh    d  P  2D  D+4  dh      d  P  2D        dh      d  P  2D
                                                                                     0.3                   with Screw / Roller Carriers  Silicon Bearings / Bearings

                    L  B  L
                                                                 0.3  L1  B L1          B      B          P.11-119
                 *Bearing Accuracy: JIS B 1514 Class 0 / GB/T 307 Class P0
                 EBearings are press-fitted and cannot be removed.
                 EThe tolerance of T is ±0.2mm. Please select the idler model after confirming the width tolerance of the flat belt.  Sprocket Rollers  Placon Rollers / Free Rollers /
                      Part Number                                                   Bearing Dimensions
                    1Type     2D      3T      P      dh     L      L1      L       No.      d      B
                               15            11      9      2                    694ZZ×1    4      4      P.11-125
                                      6* 1                          -      8                               11
                               20            16      13     1.5                  625ZZ×1    5      5
                                                            4       3
                               25     11     19      16     3.5    2.5     13    626ZZ×1    6      6
                               30                    17                          698ZZ×1    8
                               15            11      9                           685ZZ×2                   Rollers / Cam Followers  Conveyors / Flat Belts /
                               20            16      13                          625ZZ×2    5      5
                               25     16     19      16                    18    626ZZ×2    6      6
                               30                    17                          698ZZ×2    8
                               35            26      23                          6000ZZ×2   10     8
                  Flanged Type  40           (22)   (17)                        (6900ZZ×2)*  2     (6)
                  E-HBG        15            11      9                           685ZZ×2    5
                  E-HBGM       20            16      14                          688ZZ×2           5
                  E-HBGS       25                                                           8
                  E-HBGA       30     21     19      17                    23    698ZZ×2           6
                  Crown Type   35            26      23                          6000ZZ×2   10
                  E-HBGC       40                                                                  8
                  E-HBGCM      50            28      25      -      -            6001ZZ×2   12
                  E-HBGCA      15            11      9                           685ZZ×2    5
                  E-HBGCS      20            16      14                          688ZZ×2           5
                               25     27     19      17                    29    698ZZ×2    8      6
                               30
                               40            26      23                          6000ZZ×2   10     8
                               50            28      25                          6001ZZ×2   12
                               15            11      9                           685ZZ×2    5      5
                               20            16      14                          688ZZ×2
                               25     32     19      17                    34    698ZZ×2    8      6
                               30
                               40            26      23                          6000ZZ×2   10     8
                               50            28      25                          6001ZZ×2   12
                 E*1 T=6 is not available for Crown Type.  E*2 Values in ( ) are Bearing Dimensions when T=16 and D=35 or 40 for Crown Type.
                 Ordering  Part Number (1Type · 2D)  -  3T
                  Example       E-HBG15       -   6
 11-073                                                Flat Belt Pulleys / Flat Belts                   11-074
   952   953   954   955   956   957   958   959   960   961   962