Page 956 - MiSUMi 2025
P. 956

Flat Belt Pulleys Width 6 - 32
             Conveyors


                  New
                                                            Type
                                                                                M Material
                                                                                            (Urethane Lined)
          P.11-007  Products                  Flanged Type  Crown Type  Urethane Lined Type  General structural steel   S Surface Treatment
                                                        E-HBPCG
                                               E-HBPG
                                                                                            Black Oxide Film
            Flat Belt Pulleys /  Flat Belts    E-HBPM   E-HBPCM       -        or carbon steel  Electroless Nickel Plating
                                                        E-HBPCA
                                               E-HBPA
                                                                               Aluminum Alloy
                                                                                            Clear Anodized
                                               E-HBPS
                                                        E-HBPCS
                                                                                                -
          P.11-071                                -        -       E-HBPUS      Stainless steel  Urethane Shore A70
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
                                                                               3d Shaft Bore Specs
          P.11-085  IFlanged Type  L          ICrown Type              Round Hole+Tapped  New JIS Keyway+Tapped
                           L L
                        L
            Ball Rollers /   Cam Followers  1  14T  4T4T  4T L1L1  2-M2-M  2-M  4T 4T4T  L1  L1L1  2-M 2-M  2-M  P  N·NK
                           1
                        1
                                                          4T
                               L
                                 2-M
                                                             2-M
                                     L1
                                                                 L1
                           1
                              L1 4T
                                                          4T
          P.11-097 D+4  D+4  2D  D+4  3dH8  2D  2D  D+4  3dH8  3dH8  2D  3dH8  D1  L1 D1  2-M D1  2D  3dH8  2D  2D  3dH8  3dH8  2D  3dH8  D1  L1 D1  D1  2-M D1
                                     D1
            Silicon Bearings / Bearings   with Screw / Roller Carriers  D+4  2D  3dH8  D1  2D  3dH8  D1
                                                                                        dia. 10
          P.11-119      L  L L L  L L L  L L    0.3  0.3  0.3  0.3  0.3  L  L L  L L   E NK is only available for
            Placon Rollers / Free Rollers /  Sprocket Rollers  IUrethane Lined Type 2-M2-M  2-M  QKeyway Size  bJs9  t Tolerance  bJs9
                              4T
                       14T
                          4T4T
                     1
                           1
                        1
                                                            N/NK: New JIS (B1301) Keyway Dimensions
                               L
                                 2-M
                                                            Nominal Model
                                     L1
                                 L1L1
                              L1
                                                                     dH7
                                                                   8
          P.11-125         1  4T     L1  2-M                 N8    10  +0.015  3  ±0.0125 1.4
                                                             N10
           11  D+2  2D  D+2  2D  D-2  D+2  2D  3dH8  D-2  D-2  2D  3dH8  3dH8  D-2  3dH8  E  Shore A70 (Blue)    NK10  10  0 0  4 5  ±0.0150  1.8  +0.1  t
            D+2
                                                                                        0
                                                             N12
                                                                   12 +0.018
            Conveyors / Flat Belts /   Rollers / Cam Followers  D+2  2D  D-2  3dH8  L  L L  L L  surface.  N20  20 +0.021  12 ±0.0215  2.8  +0.2  dH7
                                                                                    2.3
                                                                   15
                                                             N15
                                          Urethane is lined on Roller
                                                                            6
                                                                       0
                                          D dimension does not
                                                                              ±0.0180
                                                             N30
                                                                   30
                                                                            8
                                          change.
                                                                                    3.3
                                                                      +0.025
                                                                                        0
                                                                   40
                                                             N40
                                          Urethane Thickness 1mm
                                                                       0
                 E The tolerance of T is ±0.2mm. Please select the pulley model after confirming the width tolerance of the flat belt.
                       Part Number                      3d                     4T
                                       P (Round Hole+Tapped)   N/NK (Keyway+Tapped)   Selection  D1  L  L1  M  L
                       1Type      2D        Selection          Selection
                     Flanged Type  15  5 6                        -                   12
                     E-HBPG        18  5 6 8                      -
                     E-HBPM        20  5 6 8             8                            16
                     E-HBPA
                     E-HBPS        28   6 8 10           8                      6*        8  4   3
                                   30   6 8 10 12        8 10 NK10 12
                                                                                11
                     Crown Type    35     8 10 12          10 NK10 12           16    20
                     E-HBPCG       40     8 10 12          10 NK10 12           21                  T+2
                     E-HBPCM       45       10 12          10 NK10 12           27
                     E-HBPCA                                                    32
                     E-HBPCS       50       10 12          10 NK10 12                 30  12  6  5
                                   60       10 12 15       10 NK10 12 15
                   Urethane Lined Type  80      15 20 30            15 20 30          50
                     E-HBPUS      100             20 30 40            20 30 40        60  16  8  8
                 E*T=6 is not available for Crown Type.
                 ESpecify NK10 when Keyway+Tapped with shaft bore diameter 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 Ordering  Part Number (1Type · 2D)  -  3d(P/N/NK)  -  4T
                  Example       E-HBPM30       -     P6      -  11
          11-073                 Flat Belt Pulleys / Flat Belts                                                                                                                                                11-074
   951   952   953   954   955   956   957   958   959   960   961