Page 951 - MiSUMi 2025
P. 951

2B      3L                Motor Selection                                      Conveyors
                   1Part                                                        7Belt Specification       P.11-007
                   Number  10mm     5mm   4Output   5Specification  6Gearhead   (Not specified: material is PU)  8Motor
                          increments increments  (W)           Reduction Ratio
                                                     SCM                             H                     Flat Belts  Flat Belt Pulleys /
                                                 (Single-phase 220V          (General Purpose·White,   G
                                                Variable Speed Motor) 5  7.5  10  12.5  15  18    Tooth Surface Cloth Lined)   (GPG Motor)
                                                              25  30  36  50  60  75   S          J
                                            60       INV      90  100  120  150  180  (For Sliding·Green,    (JSCC   P.11-071
                 E-CVGTE   200~600  500~3000  90   (3-Phase 220V              Both Sides Cloth Lined)    Motor)
                                            120   Induction Motor)                   D
                                                                                (Antistatic·Black,        Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                                      NM            NH        Both Sides Cloth Lined)    R
                                                   (No Motor)   (No Gearhead)        J         (No Motor,
                                                                                  (No Belt)    Gearhead)  P.11-085
                 EWhen "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating.
                 EIf a stepper motor or servo motor is required for automatic control, the type with no motor and gearhead can be selected.
                 E  When "No motor, gearhead" is selected, the main unit will be delivered unassembled. The customer should assemble the main unit by   Cam Followers  Ball Rollers /
                  following instructions on the included assembly procedure manual.
                 EFor products with a total length from 2.8m, the delivery time may be longer.
                                                                                                          P.11-097
                 Ordering  1Part                          Motor Selection             7Belt
                  Example  Number  -  2B  -  3L  -  4Output  -  5Specification  -  6Gearhead Reduction Ratio  -  Specification  -  8Motor
                          E-CVGTE  -  200  - 2000 -  60  -  SCM  -      25        -    H     -   G         with Screw / Roller Carriers  Silicon Bearings / Bearings
                  For No Belt  E-CVGTE  -  200  - 2000 -  60  -  INV  -  30       -    J     -   G
                  For No Motor,   E-CVGTE  -  200  - 2000 -  60  -  NM  -  NH     -    H     -   R
                  Gearhead
                                                                                                          P.11-119
                           Ordering  1Part                 Motor Selection         7Belt
                           Example    - 2B - 3L -                               -        - 8Motor - Alteration
                      Alterations  Number       4Output - 5Specification - 6Gearhead Reduction Ratio  Specification
                                E-CVGTE - 200 - 2000 -  60  -  SCM  -   25      -   H    -  G   -  SCB     Sprocket Rollers  Placon Rollers / Free Rollers /
                                      Alterations                   Code              Spec.
                 Mounting Bracket for Speed Controller                                                    P.11-125
                                                                         Mounting bracket for speed controller is   11
                                                                    SCB  included.
                                                                         Ordering Code  SCB

                 QConveying Capacity             QGearhead Reduction Ratio - Speed Correspondence Table    Rollers / Cam Followers  Conveyors / Flat Belts /
                                                 E May decrease depending on load condition.  *Reference value
                                                                            Timing Belt Speed (m/min)
                                                       Gearhead
                                                     Reduction Ratio  SCM Variable Speed   INV Induction Motor
                                                                          Motor
                   Transfer Weight (Unit/Kg)             12.5            25.8~43.0           53.5
                                                          5
                                                                         38.7~64.4
                                                                                             80.2
                                                         7.5
                                                         10
                                                                         19.3~32.2
                                                                                             40.1
                                                                         15.5~25.8
                                                                                             32.1
                                                         15
                                                                                             26.7
                                                                         12.9~21.5
                                                         18
                                                                         7.7~12.9
                                                         25
                                                                                             16.0
                                                                         6.4~10.7
                                                         30              10.7~17.9           22.3
                                                                                             13.4
                                                         36               5.4~8.9            11.1
                                                         50               3.9~6.4            8.0
                                                         60               3.2~5.4            6.7
                         Timing Belt Speed (m/min)
                 E  This graph shows conveying capacity   75              2.6~4.3            5.3
                  with horizontal conditions.            90               2.1~3.6            4.5
                 E  Conveying capacity varies depending on   100          1.9~3.2            4.0
                  usage conditions.                      120              1.6~2.7            3.3
                 E  When a variable speed motor is selected,   150        1.3~2.1            2.7
                  the conveying capacity will not increase   180          1.1~1.8            2.2
                  as the speed decreases.
 11-067                                                                      Conveyors                  11-068
   946   947   948   949   950   951   952   953   954   955   956