Page 948 - MiSUMi 2025
P. 948

Timing Belt Conveyors, Dual Track, Head Drive, 2-Groove Frame, Pulley Dia. 70mm
             Conveyors


                  New
          P.11-007  Products                       QMaterial Table  M Material  S Surface Treatment
                                                     Part Name
                                                      Frame     Aluminum    Baked Paint
                                                                             Anodized
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                     Motor Cover
                                                                Aluminum
                                                    Part Number
                                                                 Type
                                                                Heavy load,
          P.11-071                                   E-CVGTC  with guide groove type  Tooth surfaces are cloth lined for noise reduction, and
                                                              including wear strip
                                                                         support precision positioning conveyance
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
          P.11-085  E-CVGTC                                        Frame Cross Section Enlarged View (Symmetrical)
                 Motor Specification: 90W*
            Ball Rollers /   Cam Followers  88  58  (Belt Support Roller)           7.2  2  16.5  8.2



          P.11-097                A                                                              30  60
            Silicon Bearings / Bearings   with Screw / Roller Carriers  European Standard 3060  2B (Timing Belt Center Distance)  B+84  4-φ6.8  30



          P.11-119  46  50                     Support Beam                                60
            Placon Rollers / Free Rollers /  Sprocket Rollers  140  L+79.8  140        7.5      5
                                                                                           8


          P.11-125  39.9  85        3L Pulley Center Distance    39.9                  8     M6
           11                                                                         Post-Assembly Nut
                                                                                           19
            Conveyors / Flat Belts /   Rollers / Cam Followers  193.4  115 195  Pulley Transmission Ratio  (Belt Support Roller)  (delivered as accessories)
                                                            80
                                                        φ20
                            #90
                                         (1:1)
                 E When 1000≤L≤2500, one (1) set (2 pcs) of belt support rollers are included. When
                  L>2500, two (2) sets (4 pcs) of belt support rollers are included.  List of Standard Nuts in Frame Slots: L Value (Unit: mm)
                 E  When L≤1500, three (3) beam posts are included; when 1500<L≤2500, four (4)   L500~999  L1000~1499 L1500~ Position Specifications  Type
                  beam posts are included;
                  when L>2500, five (5) beam posts are included; the beam posts are evenly spaced.
                 E  When the speed control motor is selected, the speed controller will be provided as   16PCS  24PCS  32PCS  -  M6 (T-shape)  Accessories
                  an accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 QDetails of A Dimension     QTiming Belt Center Distance - Pulley Center Distance Correspondence Table
                                                           Timing Belt
                  Motor   Motor   Reduction   A   Model   Center Distance     Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio     B       L500~1000   L1005~2000  L2005~3000
                       Induction   GPG  3~18  L168          150~300     I           I           I
                  60W  Motor       25~180  L186  E-CVGTC    310~400     I           I           I
                       Variable    3~18  L182               410~500     I           I           I
                      Speed Motor  JSCC  25~180  L202       510~600     I           I           I
                       Induction   GPG  3~18  L183
                  90W  Motor       25~180  L201
                       Variable    3~18  L197
                      Speed Motor  JSCC  25~180  L217
                       Induction   GPG  3~18  L183
                  120W  Motor      25~180  L201
                       Variable    3~18  L207
                      Speed Motor  JSCC  25~180  L227
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVGTC            2          timing belt conveyor   # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          11-065                 Conveyors                                                                                                                                                                     11-066
   943   944   945   946   947   948   949   950   951   952   953