Page 950 - MiSUMi 2025
P. 950

Timing Belt Conveyors Motor Built-in Type, Dual Track,


             Conveyors  Head Drive, 2-Groove Frame, Pulley Dia. 70mm


                  New
          P.11-007  Products                       QMaterial Table  M Material  S Surface Treatment
                                                     Part Name
                                                                             Anodized
                                                      Frame     Aluminum    Baked Paint
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                                Aluminum
                                                     Motor Cover
                                                                 Type
                                                    Part Number
                                                                Heavy load,
          P.11-071                                   E-CVGTE  with guide groove type  Tooth surfaces are cloth lined for noise reduction, and
                                                              including wear strip
                                                                         support precision positioning conveyance
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
          P.11-085  E-CVGTE                                        Frame Cross Section Enlarged View (Symmetrical)
                 Motor Specification: 90W*
            Ball Rollers /   Cam Followers                                           7.2  2  16.5  8.2



          P.11-097   100        A                                                                  30  60
            Silicon Bearings / Bearings   with Screw / Roller Carriers  B+92  European Standard 3060  2B (Timing Belt Center Distance)  B+60  B+84  4-φ6.8  30
                                                           Support Beam

          P.11-119   50        290          (Belt Support Roller)  140                      60
            Placon Rollers / Free Rollers /  Sprocket Rollers  L+79.8                   7.5      5
                                                                                             8


          P.11-125        39.9      3L Pulley Center Distance      39.9                  8     M6
           11      103.5                                                                Post-Assembly Nut
                                                                                            19
            Conveyors / Flat Belts /   Rollers / Cam Followers  E When 1000≤L≤2500, one (1) set (2 pcs) of belt support rollers are included. When   80 List of Standard Nuts in Frame Slots: L Value (Unit: mm)
                                                                                      (delivered as accessories)
                                                 φ20
                                   (1:1)
                                            (Belt Support Roller)
                              Pulley Transmission Ratio
                  L>2500, two (2) sets (4 pcs) of belt support rollers are included.
                 E  When L≤700, one (1) beam post is included; when 700<L≤1000, two (2) beam
                  posts are included;                           L500~999  L1000~1499 L1500~ Position  Specifications  Type
                  when 1000<L≤2000, three (3) beam posts are included; when L>2000, four (4)   16PCS  24PCS  32PCS  -  M6 (T-shape)  Accessories
                  beam posts are included; the beam posts are evenly spaced.
                 E  When the speed control motor is selected, the speed controller will be provided as
                  an accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 QDetails of A Dimension     QTiming Belt Center Distance - Pulley Center Distance Correspondence Table
                                                           Timing Belt
                  Motor   Motor   Reduction   A   Model   Center Distance     Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio     B       L500~1000   L1005~2000  L2005~3000
                       Induction   GPG  3~18  L168          200~300     I           I           I
                       Motor       25~180  L186             310~400     I           I           I
                  60W  Variable    3~18  L182   E-CVGTE     410~500     I           I           I
                      Speed Motor  JSCC  25~180  L202       510~600     -           I           I
                       Induction   GPG  3~18  L183
                       Motor       25~180  L201
                  90W
                       Variable    3~18  L197
                      Speed Motor  JSCC  25~180  L217
                       Induction   GPG  3~18  L183
                       Motor       25~180  L201
                  120W
                       Variable    3~18  L207
                      Speed Motor  JSCC  25~180  L227
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVGTE            2          timing belt conveyor   # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-067                 Conveyors                                                                                                                                                                     11-068
   945   946   947   948   949   950   951   952   953   954   955