Page 952 - MiSUMi 2025
P. 952

Flat Belt Transfer Mechanism                                                                           Roller Transfer Mechanism





                Application Industries:  Packing                                                                       Application Industries: Automotive part
                                     Electronic & Electrical                                                                                    Packing
                This figure shows a flat belt transfer                                                                 This figure shows a roller transfer
                mechanism, which is a typical                                    Reference Price                       structure, which is a typical                                    Reference Price
                conveyor mechanism for conveyor line                                                                   transmission mechanism for
                type equipment. It is commonly used in                                                                 conveyor line type equipment.
                transferring equipment of light-weight                                                                 It is commonly used in logistics
                parts such as bulk materials.                                                                          transportation equipment.

               01 Flat Belts × 2           P.11-083                02 Linear Guide × 1 P.04-015                       01 Cam Followers × 4 P.11-117                       02 Aluminum Frames × 2 P.19-037

                             Surface Material: Urethane                                  Nominal Model: 12                                Urethane Coated Type                                  Frame Standard Type
                             Belt Width: 60mm                                            Length: 196mm                                    Material: Urethane Shore A90                          Extrusion Size: 3030
                             Belt Length: 2m, Thickness: 0.9mm                           E-GMLG12-196                                     Roller O.D.: 40mm                                     Total Length: 1500mm
                             Surface Cover: Green Glossy                                                                                  C-CFFRUA18-40                                         LCFL8-3030-1500
                             CFBUG-60-2
                                             681                                                 616                                             1,145                                                   231

                                              THB/pc                                              THB/pc                                             THB/pc                                              THB/pc
                 Quantity     Unit price   Total price               Quantity     Unit price   Total price              Quantity     Unit price   Total price               Quantity     Unit price   Total price
                   1           681           681                       1           616           616                      1          1,145         1,145                      1           231            231
                   6           565          3,390                      4           524          2,096                     4            974         3,896                      10          220          2,200

























                                                                   03 Flat Belt Rollers · Idlers × 2 P.11-080                                                             03 Polyurethane Molded Rollers × 21 P.11-087

                                                                                     Shape Straight Type (Without Flange)                                                                Polyurethane Hardness: Shore 90 (Green)
                                                                                     O.D.: 30mm                                                                                          Aluminum Alloy
                                                                                     Shaft Dia.: 8mm                                                                                     O.D.: 40mm
                                                                                     Width: 60mm                                                                                         I.D.: 8mm
                                                                                     C-ROFAN30-8-L60                                                                                     Length: 100mm
                                                                                                                                                                                         C-ROUAN40-10-100
                                                                                                 569                                                                                                     851

                                                                                                  THB/pc                                                                                                 THB/pc
                                                                     Quantity     Unit price   Total price                                                                  Quantity     Unit price   Total price
                                                                       1           569           569                                                                          1           851            851
                                                                       4           483          1,932                                                                         4           723          2,893

          11-069  * Product prices are without tax, please refer to quote on MISUMI official website for more details.  * Product prices are without tax, please refer to quote on MISUMI official website for more details.  11-070
   947   948   949   950   951   952   953   954   955   956   957