Page 958 - MiSUMi 2025
P. 958

Flat Belt Idlers Width 25 - 100
             Conveyors


                  New
          P.11-007  Products                                       M Material        S Surface Treatment
                                                                  Aluminum Alloy       Clear Anodized
            Flat Belt Pulleys /  Flat Belts                 *Bearing Accuracy: JIS B 1514 Class 0 / GB/T 307-94 Class P0



          P.11-071  IStraight Type                           ICrown Type
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  E-ROFAN  E-ROFAC  5H



          P.11-085    2D  D1   d1          3d                   2D  D1  d1          3d
            Ball Rollers /   Cam Followers  B  4L -0.2  B           B    4L -0.2  B
                                                                            0
                                  0

                 E-ROFAM
                                                             E-ROFAF
                                   Crosspiece Groove Part
          P.11-097  ICrosspiece Groove Straight Type         IFlanged Type
            Silicon Bearings / Bearings   with Screw / Roller Carriers  2D  D1  d1  3d  2D  D1  d1  3d

          P.11-119         B  L/2  0   B    Crosspiece Groove Part   B   4L -0.2  B         F
                                                                            0
            Placon Rollers / Free Rollers /  Sprocket Rollers  4L -0.2  6X  8Z        Secured with Flat Head Screw
                                                                                          Flange (t = 2.0)


          P.11-125                                7Y
           11    EBearings are press-fitted and cannot be removed.  0.1mm Increments  d1  Bearing Dimensions  F
                                      1mm
                                              Crown Type   Crosspiece Groove Straight Type only
                    Part Number
            Conveyors / Flat Belts /   Rollers / Cam Followers  1Type  2D  (5)  4L  5H  6X  7Y  8Z  10  B675ZZ  D1  2.5  -
                                    increments only Selectable
                                3d
                                                                                                  B
                                                                                        No.
                                                                                    7
                                                                                              8
                             15
                                                                                    9
                                                                                             10
                                                                                      B676ZZ
                                                                                                  3
                                 (6)
                                                                                                  5
                                                                                             13
                                                                                      B686ZZ
                                                            -
                             20
                                                                     -
                                                                              -
                                                                                                 3.5
                                 (8)
                                                                                      B678ZZ
                                                                                             12
                                 6
                                                                                      B696ZZ
                                                                                             16
                                                                                      B688ZZ
                                 (8)
                  Straight Type
                                 8
                                                                                      B698ZZ
                                                                                             19
                  E-ROFAN    25  (10)                                       2.0~4.5  15 B6900ZZ  15  5  26
                                                                                             22
                             30
                                                                                                     31
                                (12)                                                  B6901ZZ  24  6
                   Crosspiece    10                                                   B6900ZZ  22
                 Groove Straight  35  12  Straight Type                     4.0~6.0   B6901ZZ  24    36
                                    Crown Type
                     Type       (15)                                                  B6902ZZ  28  7
                  E-ROFAM        8    25~100                                       17  B628ZZ  24  8
                                 10              0.3                                  B6000ZZ  26
                             40  12  Crosspiece                             4.0~7.0   B6901ZZ  24  6  41
                  Crown Type     15              0.5                                  B6902ZZ  28
                                      Groove
                  E-ROFAC       (20)  Straight Type  0.8                    4.0~6.0  22 B6804ZZ  32  7
                                 10                       7.0~15.0  5.0~12.0       17 B6200ZZ  30  9
                  Flanged Type   12   50~100                                       22 B6001ZZ  28  8
                  E-ROFAF    50  15                                                17 B6902ZZ     7  51
                                 20  EL≥B×2+2                                      27  B6904ZZ  37  9
                 E  Crosspiece Groove   (25)                                          B6905ZZ  42
                  Straight Type    12                                                 B6201ZZ  32  10
                  is only applicable to   15                                4.0~7.0  22 B6002ZZ
                  D=30 or more.  60  20                                               B6904ZZ  37    61
                                 25                                                   B6905ZZ  42  9
                                 30                                                32  B6906ZZ  47
                                 25                                                   B6205ZZ  52  15
                             80  30                                                41 B6006ZZ  55  13  81
                                 35                                                   B6907ZZ    10
                 XSizes in ( ) for d are not applicable to Flanged Type.
                 Ordering  Part Number (1Type · 2D)  -  3d  -  4L  -  5H  -  6X  -  7Y  -  8Z
                  Example      E-ROFAM30      -   8   -  L50          -   X7  -  Y5   -  Z2
          11-075                 Flat Belt Pulleys / Flat Belts                                                                                                                                                11-076
   953   954   955   956   957   958   959   960   961   962   963