Page 1019 - MiSUMi 2025
P. 1019

Micrometer Heads                VS Standard  X-Axis Manual Stages,           VS Standard
                                                              Cross Roller Guide
                                                 76% OFF                                      77% OFF
                 Rep Part: CMHN13                             Rep Part: E-XPG40




                 Index: 12 / Page: 12-074                     Index: 12 / Page: 12-078
                 Micrometer head could chieve precise fine adjustments with adjustable   534 THB/pc  X-Axis Manual Stages, Cross Roller Guide. Used   2,290 THB/pc
                 stroke lengths to fit your needs. Built from high-quality materials, the   for guiding, which can meet the required operating
                 Economy Series offers reliable performance at a lower price. A strong   Qty  1-3  4~  accuracy  Qty  1-3  4~
                 self-locking mechanism prevents loosening for consistent accuracy.  DC  -   15%  Load Capacity: 19.6~98(N) / Movement: ±6.5~±12.5(mm)  DC  -   15%
                 XY-Axis Manual Stages,          VS Standard  XYZ-Axis Manual Stages,         VS Standard
                 Cross Roller Guide              78% OFF      Cross Roller Guide              79% OFF
                 Rep Part: E-XYPG40                           Rep Part: E-XYZPG60




                 Index: 12 / Page: 12-081                     Index: 12 / Page: 12-093
                 XY-Axis Manual Stages, Cross Roller Guide. Used   4,478 THB/pc  XYZ-Axis Manual Stages, Cross Roller Guide. Used   7,506 THB/pc
                 for guiding, which can meet the required operating   for guiding, which can meet the required operating
                 accuracy                   Qty  1-3   4~     accuracy                   Qty  1-3   4~
                 Load Capacity: 17.6~93.1(N) / Movement: ±6.5~±12.5(mm)  DC  -   15%  Load Capacity: 9.8~49(N) / Movement: ±6.5~±12.5(mm)  DC  -   15%
                 X-Axis Motorized                VS Standard  XY-Axis Motorized               VS Standard
                 Positioning Stages              43% OFF      Positioning Stages              46% OFF
                 Rep Part: C-XMBS630-R-A-2                    Rep Part: C-XYMBS630-R-A-2





                 Index: 12 / Page: 12-098                     Index: 12 / Page: 12-099
                 X-Axis Motorized Positioning Stages with a two-phase   20,186 THB/pc  XY-Axis Motorized Positioning Stages with a two-  40,339 THB/pc
                 stepper motor. It can be used as a X-Axis stage to   phase stepper motor. It can be used as a XY-Axis
                 adjust the position of automation equipment  Qty  1-3  4~  stage to adjust the position of automation equipment.  Qty  1-3  4~
                 Load Capacity : 98~117.6(N) / Repetitive Positioning Accuracy: ±5.0μm  DC  -   15%  Load Capacity : 94~109(N) / Repetitive Positioning Accuracy: ±5.0μm  DC  -   15%
                 Motorized Rotary Stages         VS Standard  Motorized Rotary Stages         VS Standard
                 Ball Screw Type                 65% OFF      Worm Gear Type                  54% OFF
                 Rep Part: E-RMBG60-A-2                       Rep Part: E-RMPG60-A-2





                 Index: 12 / Page: 12-105                     Index: 12 / Page: 12-107
                 Motorized Rotary Stages Ball Screw Type. Suitable   26,452 THB/pc  Motorized Rotary Stages Worm Gear Type, 360°   23,750 THB/pc
                 Rotary for small-angle frequent adjustments, can be   continuous rotational angle adjustment, can be used
                 used under multiple working conditions.  Qty  1-3  4~  under multiple working conditions.  Qty  1-3  4~
                 Load Capacity: 39.2~117.6(N) / Repetitive Positioning Accuracy: ±0.01° DC  -   15%  Load Capacity: 39.2(N) / Repetitive Positioning Accuracy: ±0.08° DC  -   15%
                 1-Axis Motorized Goniometer                  2-Axis Motorized Goniometer
                 Stages, Ball Screw Type                      Stages, Ball Screw Type
                 Rep Part: E-GMPG60-50-L-A-2                  Rep Part: E-GMPWG60-50-L-A-2






                 Index: 12 / Page: 12-111                     Index: 12 / Page: 12-113
                 1-Axis Motorized Goniometer Stages Ball Screw Type   34,962 THB/pc  2-Axis Motorized Goniometer Stages Ball Screw Type   69,917 THB/pc
                 Suitable for small-angle frequent adjustments, can be   Suitable for small-angle frequent adjustments, can be
                 used under multiple working conditions.  Qty  1-3  4~  used under multiple working conditions.  Qty  1-3  4~
                 Load Capacity: 49(N) / Repetitive Positioning Accuracy: ±0.01°  DC  -   15%  Load Capacity: 49(N) / Repetitive Positioning Accuracy: ±0.01°  DC  -   15%
 12-007                                                                                                 12-008
   1014   1015   1016   1017   1018   1019   1020   1021   1022   1023   1024