Page 1020 - MiSUMi 2025
P. 1020

Economy series              Product Overview                                                         Product Overview                                                       Economy series
                  Locating Pins / Bushings                                                                                                                                           Locating Pins / Bushings



            Locating    Pins  Economy series                                                                           QBushing Press Fit Type



                                                                                                                                          Polyurethane hammer, for preventing damage to parts
          P.12-009  Locating Pins / Bushings                                                                             Comes with a reference line for horizontal press-fit for bushing mounting
            Bushings For   Locating Pins                                                          New                                            Pressing in at an angle may cause            Refer to the reference
                                                                                                  Specs
                                                                                                                                                                                              line and confirm that the
                                                                                                                                                 deformation or seizure of the
                                                                                                                                                 bushing and mounting hole.
                                                                                                                                                                                              bushing can be pressed
          P.12-053  ● Suitable for positioning at                                                                                                                       Reference Line        in horizontally
                      working station in
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  ● Designed for smooth
                      production lines.

          P.12-061    insertion and  removal for
            Polyurethane   Pushers  automation                                                                         QBushing with Adhesive Groove for Positioning




          P.12-069  QCategories of use                                                                                   The outer diameter of the bushing is negative tolerance, and the bushing mounting position is
            Micrometer   Heads                Tapered / Spherical Locating Pin  Bushing Press Fit Type  Bushing with Adhesive Groove for Positioning  1.  Apply adhessive  2. Align locating pin and bushing  3. Fix position after curing
                                                                                                                         determined by refining the clearance to the mounting hole with the locating pin as the reference.
                                                                                                                                                    Before the adhesive solidifies, install
                                                                                                                            Gluing, the outer
                                                                                                                                                                                     After the adhesive solidifies, the
                                                                                                                                                    pin and the bushing actually match.
                                                                                                                            can effectively retain
          P.12-073       Recommended Applications                                                                           groove of the bushing   the locating pin and make the locating   mounting position of the bushing is
                                                                                                                                                                                     determined, and the spacing
                                                                                                                                                                                     between the locating pin and the
                                                                                                                            the adhesive.
            Positioning   Stages  · Priority in positioning accuracy,   Locating Side   I.D. Tolerance                                                                               bushing is consistent.
                 MISUMI
                        small pin sleeve fit clearance
          P.12-075  Standard  · Fixtures with manual disassembly   O.D. Tolerance  G6   +0.01  —
                                                      0
                                                                            0
                 products  and assembly and less     -0.01        * 2 types of I.D. tolerance specifications
            Other New   Products  MISUMI  · Priority in smooth disassembly and   Locating Side   I.D. Tolerance
                        disassembly times
                        assembly, large pin sleeve fit clearance
                                                      -0.01
          P.12-115  Economy  · Workstations on automatic   O.D. Tolerance  F7        O.D. Negative Tolerance
                        production lines with frequent
                  series
           12           disassembly and assembly      -0.02                                                            QExample of Using Locating Pin and Bushing
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  QMISUMI Economy series products respond to the voice of customers and on-site problems are improved  Application Name: Pallet Conveying Positioning Mechanism
                                                                                                                         Application: The pallet is transferred to the specified position, the locating pin
                                 Pin / Bushing Fitting Clearance
                                                                         Pin / Bushing Mounting Hole Pitch
                                                                                                                         is ejected, and the bushing is inserted to complete the positioning
                                                                   Bushing Mounting Hole Pitch
                                                                                     Pins and Bushings require the same pitch
                                            Clearance between Pins and Bushings are
                        Locating Pin: JPBB6-8
                                                                                     between the mounting holes of the two plates, and
                                            too tight, and the plugging and unplugging
                                                                                                                         Pins and Bushings contribute to the
                        Bushing: JBHM8-12   Voice of Customer                        Voice of Customer                   MISUMI Economy series Locating
                                            on the automatic production line is not
                                                                                     the press-in installation requires high accuracy of
                 MISUMI                     smooth, which easily leads to downtime.  the hole pitch, which makes processing difficult.  efficiency of the disassembly and
                 Standard                                                                                                assembly process of the line.
                 products  Fit Clearance
                         0.005~0.024
                                                                    Locating Pin Mounting Hole Pitch
                                            Economy series Locating Pins, Bushings  Position Adjusting Clearance  Adhesive Fixation for Easy Positioning
                       Locating Pin: P.12-011  Fit   When using Pins and Bushings   Refine the installation position
                                  Clearance
                  MISUMI  Bushing: P.12-054  together, the clearance is loosened,   of the bushing to achieve a
                                            making assembly and disassembly
                 Economy                    smooth on the production line          tight fit with the locating pin,
                  series Fit Clearance      Locating Pin: Mounting Side O.D. D: 6mm,   alleviating the pressure on the
                                                                                   machining accuracy of the
                                                  Positioning Side O.D. P: 8mm
                       0.023~0.048            Bushing:  I.D. Dimension d: 8mm,   Pin Sleeve Mounting Hole Pitch  mounting hole
                                                  Length L: 12mm
          12-009                                                                                                                                                                                               12-010
   1015   1016   1017   1018   1019   1020   1021   1022   1023   1024   1025