Page 1024 - MiSUMi 2025
P. 1024

Locating Pins Small Head, Flat End,

                       D and P Tolerance Selectable, Press-Fit Type



                  New
            Locating    Pins  Products          E-KFFSA        M Material  S Surface Treatment  Quenching Hardness:
                                                   Type
                                                                                            H Hardness
                                                                                 -
                                                                                             60~63HRC
                                                              Alloy Tool Steel
                                                E-GKFFSA      or Bearing Steel  Hard Chrome Plating  Quenching Hardness:
                                                                                             50~55HRC
          P.12-009                              E-BKFFSA                         -       Plating Hardness: 750HV~
            Bushings For   Locating Pins        E-SKFFSA     SUS304 Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~
                                                                                               -
                                                E-HKFFSA
                                                                                          Quenching Hardness:
                                                E-CKFFSA
                                                             SUS440C Equivalent
                                                                                 -
                                                                                             50~55HRC
          P.12-053                           E Products made of SUS440C Equivalent high-hardness corrosion resistant steel have an identification groove on
                                              D part.
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  I Standard Type  E SUS304 Equivalent products may be polished or have no centering hole.
                                                                          EWhen D=P, there is no relief groove.
          P.12-061                                                          (i) When D=P and tolerances are different
            Polyurethane   Pushers  4D  4D             5P  5P                      L±0.3    B±0.3
                                                                                   L±0.3
                                                                                            B±0.3
                                                                                        B±0.3
                                                                               L±0.3
          P.12-069       4D                         5P                      (ii) When D=P and tolerances are the same
            Micrometer   Heads  C  C C  6L 0    6L 0     7B 0    7B 0     C  C C
                                                +0.3
                                      +0.3
                                      +0.3
                                                +0.3
                                   +0.3 6L 0
                                             +0.3 7B 0
                                                                                       (L+B)
          P.12-073                                                                 (L+B)  (L+B)
                                                                             Overall length (L+B) is general tolerance
            Positioning   Stages  D or P  M   P     Standard Grade  H        S         A Precision Grade B
                 QTolerance Selection
                                                         G
                                                        g7
                                              p7
                                    m7
          P.12-075                 +0.012    +0.016    -0.002     0 h7       -          -         -
                      1.5~3        +0.002    +0.006    -0.012    -0.010
            Other New   Products  6.01~10  +0.016   +0.024   -0.004   -0.012  0      +0.005     0
                                                                  0
                      3.01~6
                                   +0.004
                                             +0.012
                                                       -0.016
                                   +0.021
                                                                  0
                                                       -0.005
                                             +0.030
          P.12-115   10.01~18      +0.006    +0.015    -0.020    -0.015     -0.02     0         -0.005
                                                       -0.006
                                             +0.036
                                   +0.025
                                                                  0
           12        18.01~30      +0.007    +0.018    -0.024    -0.018
                                             +0.043
                                                                  0
                                                       -0.007
                                   +0.029
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  XHard chrome plated products are not suitable with precision grade tolerance.  increments  increments  C
                                             +0.022
                                   +0.008
                                                       -0.028
                                                                 -0.021
                                  Part Number
                                                                 5P
                                                                             6L
                                                                                         7B
                                                                0.01mm
                                                                             1mm
                                                                                        0.1mm
                               2D Tolerance
                                           3P Tolerance
                     1Type
                                                        4D
                                                               increments
                                Selection
                                             Selection
                                                                             3~6
                                                               1.50~3.00
                                                         3 2   1.50~2.00     2~4        2.0~10.0   0.1
                                                         4     2.00~4.00     4~8
                   E-KFFSA         M            S        5     2.00~5.00     5~10                  0.5
                   E-GKFFSA*       P           M         6     2.00~6.00     6~12       4.0~12.0
                   E-BKFFSA        G            P
                   E-SKFFSA        H            G        8     3.00~8.00     8~16       6.0~15.0   1
                   E-HKFFSA*       *A           H        10    3.00~10.00   10~20
                   E-CKFFSA        *B          *A        12    5.00~12.00   12~24       6.0~20.0   1.5
                                               *B
                                                         13    6.00~13.00   13~26                  2
                                                         16    10.00~16.00  16~32       7.0~20.0   3
                                                         20    13.00~20.00  20~40
                 XHard chrome plated products are not suitable with * marked (precision grade) tolerance.
                 Ordering  Part Number (1Type · 2D Tolerance · 3P Tolerance · 4D)  -  5P  -  6L  -  7B
                  Example                E-BKFFSAAA2                -  P1.5  -  L2  -  B2
          12-013                 Locating Pins                                                                                                                                                                 12-014
   1019   1020   1021   1022   1023   1024   1025   1026   1027   1028   1029