Page 1027 - MiSUMi 2025
P. 1027

Locating Pins Straight, Tapered /

                       Large Head, Round Tapered, Press Fit



                 QStraight, Tapered
                                                    M Material         H Hardness       S Surface Treatment
                                               Equivalent to 9Cr18 (SUS440C)  Quenching Hardness: 55~60HRC  None  Pins  Locating
                                                                                                    G
                                                                                               6.3  0.4
                                                                        -0.01
                                                               Lead-in Part D -0.05  2  G                 P.12-009
                                                               *Only m6            0.4  30°
                                                                      2D                                   Locating Pins  Bushings For

                                                  * Select the corresponding model   C  3L 0  E           P.12-053
                                                                                  +0.3
                                                   according to D tolerance.
                               Part Number                D Tolerance         3Length
                       1Type        2Locating Side O.D. D  m6     g6         L Selection    E      C      Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                          3            +0.008    -0.002  10    15            1
                       CUM                             +0.002    -0.008                            0.5
                        (m6)              4            +0.012    -0.004  10    15     20    1.5           P.12-061
                                          5            +0.004    -0.012  10    15     20
                       CUG                6                              10    15     20
                        (g6)                           +0.015    -0.005                      2     1
                                          8            +0.006    -0.014               20                   Pushers  Polyurethane
                 Ordering  Part Number (1Type · 2Locating Side O.D. D)  -  3Length L
                  Example               CUG4                -     10
                                                                                                          P.12-069
                 QLarge Head, Round Tapered
                  New                           Type       M Material  S Surface Treatment  H Hardness     Heads  Micrometer
                 Products                     E-JPRB      Alloy Tool Steel or    -   Quenching Hardness: 60~63HRC
                                              E-GJPRB      Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                                                       Plating Hardness: 750HV~
                                              E-SJPRB    SUS304 Equivalent   -               -            P.12-073
                                              E-CJPRB    SUS440C Equivalent          Quenching Hardness: 50~55HRC
                                              E-MJPRB                      Polished  Quenching Hardness: 60~63HRC
                                                          Alloy Tool Steel or
                                              E-MGJPRB     Bearing Steel  Hard Chrome Plating+Polished  Quenching Hardness: 60~63HRC    Stages  Positioning
                                                                                       Plating Hardness: 750HV~
                                              E-MCJPRB   SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC
                                                           -0.01            B (No Edge)                   P.12-075
                                                  *Lead-in Part D -0.03  L
                                                                               R10
                                                         3D                       -0.02  4P 0              Products  Other New
                                                                                                          P.12-115
                                                                 +0.3
                                                                L  0   (B)     (E)                         12
                                                                                      E  B Enlarged View
                                                                    When D<3   When D≥3
                 E*For the lead-in part, only D tolerance p7 is applicable.  a             a=0.5              a=1.0
                                                                               d=D-0.1             d=D-0.2
                 ESUS440C Equivalent products have an identification groove on D part.  d
                              Part Number                                                                  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                          D Tolerance          4P Selection          L   B   C   E   L
                     1Type     2Shape   3D
                                          m7   p7
                    E-JPRB            2 3  +0.012   +0.016   3  4 4  5  6            4   3 5  0.5  3  0
                                         +0.002
                                              +0.006
                    E-GJPRB           4                 5  6                         5
                    E-SJPRB           5  +0.016   +0.024   6  8                          6   1   4
                                 B
                    E-CJPRB     (m7)  6 8  +0.004  +0.012    8  10  12  13           10  8  1.5  5   1
                                              +0.030
                                                                10
                                         +0.021
                     (Polished)  PB   10  +0.006  +0.015          12  13  15         15
                    E-MJPRB     (p7)  12  +0.025   +0.036            13  15  16          10  2   6
                    E-MGJPRB          13  +0.007  +0.018               15  16  20  25  22
                                      16
                    E-MCJPRB             +0.029   +0.043                                     3   7   2
                 EApplicable when D≥5  20  +0.008  +0.022                      25  30  30  15
                 Ordering   Part Number (1Type · 2Shape · 3D)  -  4P
                  Example            E-CJPRBB2           -   3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPRB             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-015                                                                  Locating Pins                  12-016
   1022   1023   1024   1025   1026   1027   1028   1029   1030   1031   1032