Page 1026 - MiSUMi 2025
P. 1026

Locating Pins Large Head, Tapered /

                       Spherical




            Locating    Pins                                     M Material     H Hardness    S Surface
                                                                                               Treatment
                                                             Equivalent to 9CrWMn
                                                                  (SKS3)      Quenching Hardness:   None
                                                                                 60~63HRC
          P.12-009  Round Type  Diamond Type  Round Type  Diamond Type
            Bushings For   Locating Pins  Tapered  Spherical                                    G
                      Tapered

                                                                                           6.3
                                                                                               0.4
          P.12-053                                                             (Round Type)  (Diamond Type)
                                                                                              (W)
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  A  0.4  G  15°  0.4  G  φ 0.01 A


          P.12-061         2Dm6                     3P -0.01  -0.02
            Polyurethane   Pushers  C  L 0  G  0.4  B 0  m  Enlarged View  When D<3   When D≥3   (60°)
                                                        R0.2


                                                                           a=1.0
                                                                   a=0.5
                                                          a
                                                                   d=D-0.1
                                                                           d=D-0.2

                                                        d
                                  +0.3
                                          +0.3
                                                               E  The dimensions of the relief groove are reference
                                                                values and are not guaranteed values.
          P.12-069  Spherical                                                               6.3  0.4  G
            Micrometer   Heads  A  0.4  G  SR P/2  0.4  G  φ 0.01 A            (Round Type)  (Diamond Type)
                                                                                              (W)
          P.12-073         2Dm6                    3P -0.01  -0.02
            Positioning   Stages  C  +0.3  G  0.4  +0.3  Smooth   R0.2 a  When D<3   When D≥3

                                                                           a=1.0

                                                                   a=0.5
                                              Transition
                                                                   d=D-0.1
                                                                           d=D-0.2

                                                        d
                                                                values and are not guaranteed values.
          P.12-075               L 0    B 0           Enlarged View  E  The dimensions of the relief groove are reference   (60°)
                             Part Number         D Tolerance  3Locating Side O.D. P Selection  L  B  C  m  (W)
            Other New   Products  C-JPBB    2 3 4  +0.008  3  4 4  5 5  6 6           4 5  3 5  0.5  1 2  1.2
                                2Mounting Side O.D. D
                                                    m6
                     1Type
                                                                                                    1.5
                                                   +0.002
                                                                                                    1.8
                    (Round Type)
                                                                                              1
                     C-JPDB
                                                   +0.004
                                                                                                     3
          P.12-115  (Diamond Type)    5 6 8        +0.012             6   8 8  10  12  10  6 8  1.5  3  2.2
                                                                                                    3.5
                                                                              10
                                                   +0.015
           12                         10           +0.006                         12  15  10  2  4   4
                                      2 3 4        +0.008  3  4   5 5  6              4 5  3 5 6  0.5  1.2
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  Ordering  Part Number (1Type · 2Mounting Side O.D. D)  -  3Locating Side O.D. P 10  12  10  10  1.5  -  2.2
                                                   +0.002
                                                                                                    1.5
                     C-JPQB
                                                                                                    1.8
                    (Round Type)
                                                   +0.012
                                                                          8
                                      5
                                                                                              1
                                                                      6
                                                   +0.004
                     C-JPQD
                                                                                                     3
                                                                          8
                                      6
                                                                                          8
                   (Diamond Type)
                                                                                                    3.5
                                                   +0.015
                                      8
                                                                              10
                                                                                      15
                                                                                                     4
                                                                                  12
                                      10
                                                   +0.006
                                                                                              2
                  Example
                                                                      8
                                       C-JPBB6
                                         Locating Pins,     -      Locating Pins,
                      Example
                                         Large Head Spherical      Large Head Tapered
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-JPBB             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-015                 Locating Pins                                                                                                                                                                 12-016
   1021   1022   1023   1024   1025   1026   1027   1028   1029   1030   1031