Page 1028 - MiSUMi 2025
P. 1028

Locating Pins Large Head, Round Tapered, Tolerance Selectable, Press Fit




                  New
                                                              M Material
                                                                                          H Hardness
            Locating    Pins  Products         E-KFPB       Alloy Tool Steel    S Surface Treatment  Quenching Hardness: 60~63HRC
                                                 Type
                                                                             -
                                               E-GKFPB      or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                                                       Plating Hardness: 750HV~
          P.12-009                             E-SKFPB     SUS304 Equivalent  -              -
            Bushings For   Locating Pins       E-CKFPB    SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC
                                               E-MKFPB
                                                                                     Quenching Hardness: 60~63HRC
                                                            Alloy Tool Steel
          P.12-053                             E-MGKFPB     or Bearing Steel  Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                                                       Plating Hardness: 750HV~
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-MCKFPB  SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC


          P.12-061  I Standard Type                        E When D=P, there is no relief groove.  (ii)  When D=P and
                                                           (i)  When D=P and
            Polyurethane   Pushers  Smooth Transition        tolerances are different   tolerances are the same
                                                                                               B±0.3
                                                                                           L±0.3
                                                                    B±0.3
                                                                                             (L+B)
                                                               L±0.3
          P.12-069                    0R                    When D tolerance overlaps with P tolerance, it may be straight type.
            Micrometer   Heads  C 5D      6P                E Only  (L+B)
                                                                    part is polished.
          P.12-073     7L +0.3  8B +0.3  9E +0.3
                                           0
                           0
                                  0
            Positioning   Stages                            The boundary between B dimension and E dimension is not obvious.
                                                                                    +0.6
                                                                                 B+E
                                                                                      0
          P.12-075  QTolerance Selection            Standard Grade                     Precision Grade
            Other New   Products  D or P  m7  p7        g7         h7        S -       A -       B -
                                    M
                                                                   H
                                              P
                                                         G
                                                                  0
          P.12-115   2.00~3.00     +0.012    +0.016    -0.002    -0.010
                                                       -0.012
                                   +0.002
                                             +0.006
           12        3.01~6.00     +0.016    +0.024    -0.004    -0.012
                                                                  0
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  10.01~18.00  +0.021   +0.030   -0.005   -0.015  -0.01  +0.005  -0.005
                                   +0.004
                                                       -0.016
                                             +0.012
                                                                            0
                                                                  0
                                                                                                0
                     6.01~10.00
                                   +0.006
                                                                                      0
                                                       -0.020
                                             +0.015
                                                       -0.006
                                             +0.036
                                   +0.025
                                                                  0
                                                                  0
                                             +0.043
                                                       -0.007
                                   +0.029
                    18.01~30.00    +0.007    +0.018    -0.024    -0.018
                                   +0.008    +0.022    -0.028    -0.021
                 XHard chrome plated products are not suitable with precision grade tolerance.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-KFPB             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          12-017                 Locating Pins                                                                                                                                                                 12-018
   1023   1024   1025   1026   1027   1028   1029   1030   1031   1032   1033