Page 1025 - MiSUMi 2025
P. 1025

Locating Pins Large / Small Head, Tapered, Notch Shape




                  New                              Type         M Material   S Surface Treatment   H Hardness
                 Products                        E-JPCT                         -      Quenching Hardness: 55HRC~
                                                              Alloy Tool Steel                             Pins  Locating
                                                 E-GJPCT      or Bearing Steel         Quenching Hardness: 50HRC~
                                                                           Hard Chrome Plating  Plating Hardness: 750HV~
                                                 E-HJPCT     SUS304 Equivalent          Plating Hardness: 750HV~  P.12-009
                                                 E-CJPCT     SUS440C Equivalent  -     Quenching Hardness: 50HRC~  Locating Pins  Bushings For




                                                                                                          P.12-053
                                              L3*1
                                              L3*1                 (Round Type)  (Diamond Type)
                                               10°                           7Y*2                         Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                               10°
                                                                             7Y*2
                                    10°  10°       L4 L4   15°  15°           (W)                         P.12-061
                                                                              (W)
                                 3Dg7  3Dg7          h  h      0       0       4P -0.02 4P -0.02  7X*2     Pushers  Polyurethane
                                                                                     7X*2

                                                                            (60°)
                                  C C       +0.3                            (60°)
                                            +0.3
                                                    6B
                                          5L 0      6B  m m                                               P.12-069
                                          5L 0
                                                                                    *2  Select set screw position
                                *1   L3 is the recommended dimension of the position   X or Y for Notched Type.
                                 of set screw tip.                                                         Heads  Micrometer
                 E When D<P (Large Head)  E When D=P (Straight)                      E When D>P (Small Head)
                                                              *Diamond Type has a relief groove.
                                                                                                          P.12-073
                         +0.3                   +0.3                 +0.3                    +0.3          Stages  Positioning
                                                +0.3
                                                                     +0.3
                                                                                             +0.3
                         +0.3
                                                                         6B
                             6B
                                                   6B
                                                                                                 6B
                   L1 L2 5L 0     6B      L1 L2  5L 0     6B   L1 L1  L2 5L  6B        L1 L2   5L 0     6B
                                                                  L2
                                          L1 L2 5L 0
                   L1 L2 5L 0
                                                                                       L1 L2  5L 0
                                                                    5L 0    0
                                Part Number                 4P          5L         6B                     P.12-075
                                                D Tolerance   0.01mm   1mm        0.1mm    7Fixing Position
                    1Type       2Shape     3D      g7     increments  increments  increments
                                                  -0.004                                                   Products  Other New
                                            6             5.00~10.00   12~20
                                                  -0.016
                  (Notched Type)  S         8     -0.005   5.00~13.00  14~22                    X         P.12-115
                   E-JPCT      (Round Type)  10   -0.020  5.00~15.00                            Y          12
                   E-GJPCT                                             15~25      5.0~20.0  E  Applicable to
                   E-HJPCT        D        12     -0.006   5.00~16.00                       Diamond Type
                   E-CJPCT    (Diamond Type)  16  -0.024  10.00~25.00  15~35                only
                                                  -0.007                                                   Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                           20     -0.028  13.00~30.00  27~40
                                                                         Applicable Set     (W)
                     D        L3       L4       h        C        m
                                                                           Screw     When D<P  When D≥P
                     6       5.5       2.5      1        1        3          M4         3        1.5
                     8                                   1.5                 M5         3.5      1.8
                     10      7.5       3.5      1.2               4                     4        2.2
                     12                                  2                   M6         5        2.5
                     16      10.5      5.5      2        3        5          M8         7         4
                     20      13.5      8.5                                              9         5
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B  - 7Fixing Position
                  Example          E-CJPCTD6          -  P5   -  L12  -  B5   -      X
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPCT             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-013                                                                  Locating Pins                  12-014
   1020   1021   1022   1023   1024   1025   1026   1027   1028   1029   1030