Page 1030 - MiSUMi 2025
P. 1030

Locating Pins Large Head, Tapered, Press Fit, Standard




                  New
                                                         Type
            Locating    Pins  Products        P Dimension  P Dimension  P/L/B Dimension   M Material  S Surface   H Hardness
                                                                                 Treatment
                                              Selectable
                                                     Configurable
                                                              Configurable
                                               E-JP   E-JP      E-FP               -     Quenching Hardness:
                                                                                             55HRC~
          P.12-009                                                     Alloy Tool Steel   Hard Chrome   Quenching Hardness:
            Bushings For   Locating Pins       E-GJP  E-GJP     E-GFP  or Bearing Steel  Plating  Plating Hardness: 750HV~
                                                                                             50HRC~
                                                                E-BFP
                                                      E-BJP
                                               E-BJP
                                                                                   -
          P.12-053                             E-SJP  E-SJP     E-SFP    Equivalent  Hard Chrome   -
                                                                         SUS304
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-HJP  E-HJP  E-HFP  Equivalent  Plating  Plating Hardness: 750HV~
                                                                                         Quenching Hardness:
                                                                         SUS440C
                                               E-CJP
                                                      E-CJP
                                                                E-CFP
                                                                                   -
                                                                                             50HRC~
          P.12-061                           E Please understand that E-HJP series products are temporarily not available in the diamond type!
                                             E SUS440C Equivalent products have an identification groove on D part.
            Polyurethane   Pushers  *Lead-in Part D -0.01  (Round Type)  (Diamond Type)    (W)
                                        -0.03
          P.12-069      3D           15°         0       4P -0.02
            Micrometer   Heads  C  L
                                +0.3
                                                                  a=0.5
                                                                           a=1.0
                                                                  d=D-0.1            d=D-0.2
          P.12-073            5L 0     6B  (m)    d  a  When D<3    When D≥3               (60°)
            Positioning   Stages  QP Dimension Selectable
                               Part Number
          P.12-075  1Type   2D Tolerance /   3D  D Tolerance      4P Selection         L   B  m   L  (W)
                               Shape
                                                   p7
                                              m7
            Other New   Products         2  +0.012  +0.016   3  4                      4   3  1   0  1.2
                                            +0.002 +0.006
          P.12-115                       3                  4  5  6                    5   5  2     1.5
           12                            4 5  +0.016  +0.024   5  6 6  8                   6  3     1.8

            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-JP  <Round Type>  6  +0.004 +0.012  8 10  10  8  1  3
                                                                                                    2.2
                               BB(m7)
                              BPB(p7)

                   E-GJP

                   E-BJP
                   E-SJP
                               DB(m7)
                   E-HJP    <Diamond Type>  8  +0.021  +0.030       10 12 13                        3.5
                                            +0.006 +0.015
                              DPB(p7)
                   E-CJP                 10                            12 13 15        15            4
                             e  Applicable                                                    4
                              when D≥2   12                              13 15 16                    5
                                                                                          10
                                         13  +0.025  +0.036                15 16                    5.5
                                            +0.007 +0.018
                                                                                       22
                                         16                                     20 25             2  7
                                                                                              5
                                         20  +0.029  +0.043                       25 30 30  15       9
                                            +0.008 +0.022
                 e SUS440C Equivalent products have an identification groove on D part.


          12-019                 Locating Pins                                                                                                                                                                 12-020
   1025   1026   1027   1028   1029   1030   1031   1032   1033   1034   1035