Page 1034 - MiSUMi 2025
P. 1034

Locating Pins Large Head, Tapered, Threaded




                  New
                                                         Type
            Locating    Pins  Products       P Dimension  P Dimension  P/L/B Dimension   M Material  S Surface   H Hardness
                                                                                  Treatment
                                                              Configurable
                                              Selectable
                                                     Configurable
                                              E-JPN   E-JPN    E-FPN                -     Quenching Hardness:
                                                                                             60~63HRC
          P.12-009                                                     Alloy Tool Steel or   Hard Chrome   Quenching Hardness:
            Bushings For   Locating Pins         -    E-GJPN   E-GFPN   Bearing Steel  Plating  Plating Hardness: 750HV~
                                                                                             50~55HRC
                                                        -
                                                               E-BFPN
                                                                                    -
          P.12-053                            E-SJPN  E-SJPN   E-SFPN    Equivalent 15° Hard Chrome   -
                                                                   M
                                                                         SUS304
                                                 -
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  E-CJPN  E-HJPN  E-HFPN  SUS440C   Plating 0       -0.02  Plating Hardness: 750HV~
                                                                                          Quenching Hardness:
                                                               E-CFPN
                                                      E-CJPN
                                                               3Dg7
                                                                                    -
                                                                                             50~55HRC
                                                                         Equivalent
          P.12-061                                                   ML                4P
            Polyurethane   Pushers  (Round Type)               (Diamond Type)  6(B)  (m)      (W)
                                                                      -0.1
                                                                    5L -0.3
          P.12-069      M          15°    0       -0.02
            Micrometer   Heads  3Dg7       4P
                          ML
                           -0.1
          P.12-073      5L -0.3  6(B)  (m)                                                    (60°)
            Positioning   Stages                  (W)                                 R0.2   a=1.0


          P.12-075                                                                     d  a  d=D-0.2
                 E SUS440C Equivalent products have an identification groove at any position on D part (except   E  The dimensions of the relief
                  when L dimension is small).
            Other New   Products  E When L<Pitch×2, the ML section contains an incomplete thread portion (length about 2 × pitch).   groove are reference values
                                                                                   and are not guaranteed values.
                  Coarse thread pitch dimensions apply.
                                                  (60°)
          P.12-115  QP Dimension Selectable
                            Part Number
           12      1Type   2Shape  3D  D Tolerance       4P Selection        L   B   ML  (Coarse   m  (W)
                                                                                           M
                                                                                         Thread)
                                          g7
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  3 4  -0.002   3.5 4 4.5 5  6 6  7  2  5  4.5  3 4  2  1.5
                                         -0.012
                                                                                                    1.8
                                                                                     6
                                                     4.5 5
                   E-JPN     BB    5     -0.004           6  7  8                6   7.5   5     3  2.2
                                         -0.016
                   E-SJPN   (Round                                           3
                   E-CJPN   Type)  6                         7  8  9 10              9     6         3
                                                                                 8
                                   8                             9 10 11 12 13       12    8        3.5
                                         -0.005                              5                   4
                                         -0.020
                                   10                                11 12 13    10  15    10        4










          12-023                 Locating Pins                                                                                                                                                                 12-024
   1029   1030   1031   1032   1033   1034   1035   1036   1037   1038   1039