Page 1037 - MiSUMi 2025
P. 1037

Locating Pins Large Head, Tapered, Threaded, Hex Socket




                  New                            Type       M Material  S Surface Treatment   H Hardness
                 Products
                                               E-FPNS                         -       Quenching Hardness: 60~63HRC  Pins  Locating

                                               E-GFPNS     Alloy Tool Steel    Hard Chrome Plating  Quenching Hardness: 50~55HRC
                                                           or Bearing Steel            Plating Hardness: 750HV~
                                                                                                          P.12-009
                                               E-BFPNS
                                                                              -               -
                                               E-SFPNS
                                                          SUS304 Equivalent                                Locating Pins  Bushings For
                                               E-HFPNS                   Hard Chrome Plating  Plating Hardness: 750HV~
                                               E-CFPNS    SUS440C Equivalent  -       Quenching Hardness: 50~55HRC  P.12-053

                 (Round Type)                                     (Diamond Type)                          Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                                                                                               (60˚)
                     7M
                                                                                                   (W)    P.12-061
                                    15°

                   3Dg7                       4P 0  -0.02                                                  Pushers  Polyurethane

                                                                                                          P.12-069
                         M×1.5      E                                                          S2
                           -0.1      +0.3                                                                  Heads  Micrometer
                         5L-0.3   6B 0     m          S1
                 E SUS440C Equivalent products have an identification groove at any position on D part.   P.12-073
                 E When M<D, the M×1.5 thread length contains an incomplete thread portion (about pitch×2).
                            Part Number               4P         5L       6B       7M
                                            D        0.01mm      1mm     0.1mm    (Coarse   m (W) S1 S2  E  Stages  Positioning
                    1Type    2Shape  3D Tolerance    increments  increments increments  Thread)
                                            g7
                                      3    -0.002   6.00~6.50    2~6     3.5~10.0  3      2               P.12-075
                                           -0.012
                                      4             6.50~7.00    2~8             3  4        -     -       Products  Other New
                                                                         2.5~10.0               3    2
                                      5    -0.004   6.50~8.00                    3  4  5  3               P.12-115
                                           -0.016
                                                                 3~10
                               A
                  E-FPNS    (Round Type)   6      6.50(8.00)~10.00       2.5~12.0  4  5  6   3    3        12
                  E-GFPNS
                  E-BFPNS      D
                  E-SFPNS    (Diamond   8  -0.005   9.00(10.00)~13.00  5~10  3.0~15.0  4  5  6  8  3.5  4  4  2.5
                              Type)
                  E-HFPNS                  -0.020                                                          Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                  E-CFPNS   e Applicable   10    11.00(12.00)~15.00  5~15  4.5~20.0  5  6  8 10  4  4  5  5  3
                             when D≥6
                                      12           13.00~18.00   8~15    6.0~20.0  6  8 10 12  5  6  6  4
                                           -0.006
                                           -0.024
                                      16           17.00~25.00   8~20            8 10 12 16  7
                                                                         8.0~20.0         5     8  8  5
                                      20   -0.007   22.00~30.00  10~20          10 12 16 20  9
                                           -0.028
                 e Dimensions in ( ) are applicable to Diamond Type.
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B  -  7M
                  Example          E-FPNSD16          -  P17  -  L10  -  B8   -  M10



                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-FPNS             2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 12-025                                                                  Locating Pins                  12-026
   1032   1033   1034   1035   1036   1037   1038   1039   1040   1041   1042