Page 1038 - MiSUMi 2025
P. 1038

Locating Pins Large Head, Tapered, Tolerance Selectable, Press Fit




                  New
                                                                                          H Hardness
                                                         M Material
                                                Type
            Locating    Pins  Products         E-KF     Alloy Tool Steel    S Surface Treatment  Quenching Hardness: 60~63HRC
                                                                           -
                                                                                     Quenching Hardness: 50~55HRC
                                               E-GKF
                                                                      Hard Chrome Plating
                                               E-BKF    or Bearing Steel              Plating Hardness: 750HV~
                                                                                             -
                                                                           -
          P.12-009                             E-SKF   SUS304 Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~
                                               E-HKF
            Bushings For   Locating Pins       E-CKF   SUS440C Equivalent  -         Quenching Hardness: 50~55HRC
          P.12-053  IStandard Type
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  EWhen D=P
                                                                          (1) Round Type has no relief groove.
                                                                           (i) When D=P and tolerances are different
          P.12-061              0A°              (Round Type)  (Diamond Type)      L±0.3  B±0.3
                                                                (W)
            Polyurethane   Pushers  5D      6P                             (ii) When D=P and tolerances are the same
                                                                                   L±0.3
                                                                                        B±0.3
                                                                                        B±0.3
                                                                                   L±0.3
                                                                                     (L+B)
          P.12-069   C                                                               (L+B)
                                                                                     (L+B)
                                   +0.3
                            +0.3  8B 0     9E                   (60°)        Overall length (L+B) is general tolerance
            Micrometer   Heads                                            (2) Diamond Type has a relief groove.
                         7L 0
          P.12-073    D or P        M         P     Standard Grade  H        S         A Precision Grade B
                                                         G
            Positioning   Stages  1.5~3  +0.012   +0.016   -0.002   -0.010   -          -         -
                                              p7
                                    m7
                                                        g7
                                                                   h7
                                                                  0
                                                       -0.012
                                   +0.002
                                             +0.006
          P.12-075    3.01~6       +0.016    +0.024    -0.004     0
                                   +0.004    +0.012    -0.016    -0.012     0        +0.005     0
            Other New   Products  10.01~18  +0.006  +0.015  -0.020  -0.015  -0.02     0         -0.005
                                             +0.030
                                                       -0.005
                                   +0.021
                                                                  0
                      6.01~10
                                                                  0
                                                       -0.006
                                             +0.036
                                   +0.025
                                   +0.007
                                                                 -0.018
                                             +0.018
                                                       -0.024
                                                                  0
          P.12-115   18.01~30      +0.029    +0.043    -0.007    -0.021
                                   +0.008
                                                       -0.028
                                             +0.022
           12    XHard chrome plated products are not suitable with precision grade tolerance.
                 E SUS440C Equivalent products have an identification groove at any position on D part.
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E P-2×E×tanA≥0.73 (tip diameter≥0.73)   0.01mm    1mm    0.1mm    0.1mm    0A    C  (W)
                 E SUS304 Equivalent products may be polished or have no centering hole.
                  Reference: tan15°≈0.267 tan30°≈0.577 tan45°=1 tan60°≈1.732
                              Part Number
                                                        6P
                                                                           8B
                                                                 7L
                                                                                    9E
                                3D Tolerance   4P Tolerance
                  1Type
                         2Shape
                                                 5D
                                                     increments
                                 Selection
                                         Selection
                                                 2  2.00~6.00(4.00)  increments  increments  increments  Selection  0.5  1.2
                                                                 2~6
                                                 3    3.00~8.00  3~10  1.5~15.0(10.0)               1.5
                                                 4    4.00~8.00  3(4)~14                            1.8
                  E-KF     A       M       S     5   5.00~10.00                             15    1  2.2
                  E-GKF*  (Round   P       M     6   6.00~10.00  5~15                                3
                  E-BKF   Type)    G       P                           1.5~30.0(15.0)       30

                  E-SKF            H       G     8   8.00~15.00  5(6)~16          0.5~15.0  45   1.5 3.5
                  E-HKF*   D       *A      H     10  10.00~17.00  5(10)~20  3.0~30.0(25.0)           4
                                                                                                     5
                  E-CKF  (Diamond   *B     *A    12  12.00~18.00  6(10)~24  5.0~30.0(25.0)  60    2  5.5
                          Type)
                                           *B
                                                 13
                                                                7(12)~26
                                                     13.00~20.00
                                                 16  16.00~27.00  8(15)~32  5.0~30.0              3  7
                                                 20  20.00~30.00  10(15)~40                          9
                 E Dimensions in ( ) are applicable to Diamond Type.
                 X Tolerance marks with * symbol (precision grades A and B) are not applicable to hard-chrome plated products.
                 Ordering  Part Number (1Type · 2Shape · 3D Tolerance · 4P Tolerance · 5D) -  6P -  7L  - 8B  -  9E  -  0A
                  Example                    E-BKFAAA2                    -  P4  -  L2  -  B3  -  E3  A15
          12-027                 Locating Pins                                                                                                                                                                 12-028
   1033   1034   1035   1036   1037   1038   1039   1040   1041   1042   1043