Page 1036 - MiSUMi 2025
P. 1036

Locating Pins Small Head, Round Tapered, Tapped




                  New
            Locating    Pins  Products         E-GJPRS     or Bearing Steel   S Surface Treatment  Quenching Hardness: 50~55HRC
                                                                                           H Hardness
                                                 Type
                                                            M Material
                                                           Alloy Tool Steel
                                                                         Hard Chrome Plating
                                                                                       Plating Hardness: 750HV~
                                               E-SJPRS    SUS304 Equivalent                   -
          P.12-009                             E-CJPRS    SUS440C Equivalent  -       Quenching Hardness: 50~55HRC
            Bushings For   Locating Pins       E-MJPRS     or Bearing Steel  Hard Chrome Plating +   Quenching Hardness: 60~63HRC
                                                                            Polished
                                                           Alloy Tool Steel
                                                                                      Quenching Hardness: 60~63HRC
                                               E-MGJPRS
                                                                                       Plating Hardness: 750HV~
          P.12-053                             E-MCJPRS   SUS440C Equivalent  Polished  Quenching Hardness: 50~55HRC
                                                                            Polished
           Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Smooth Transition
          P.12-061          M                             R10                       E  B Enlarged View
            Polyurethane   Pushers  3Dg7                       0  4P  -0.02




          P.12-069       C0.5   L
            Micrometer   Heads       L +0.3      (B)   (E)
                                      0

          P.12-073
                                       a=1.0(P≥3)                   E Only    part is Polished.
                                       d=P-0.1(P<3)
            Positioning   Stages  a  d  d=P-0.2(P≥3)
                                  R0.2
                                       E  The dimensions of the relief
                                         groove are reference values
          P.12-075                       and are not guaranteed values.           B+E +0.6
            Other New   Products                                    The boundary between B dimension
                                                                                       0
                                                                    and E dimension is not clearly defined.
          P.12-115
                                                                                              M
           12        1Type     Part Number  3D  D Tolerance  4P Selection       L   B   E   (Coarse   L
                                                                                            Thread)
                               2Shape
            Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  E-GJPRS  6T  -0.004   4 4  5 5  6 6 6  8  10  5  5  M2.6  5 4 6
                                                                                              M3
                                         6
                                               -0.016
                   E-SJPRS
                                         8
                                                                                              M4
                   E-CJPRS
                                               -0.020
                    (Polished)          8T     -0.005     6  8                 15   6         M3     5
                   E-MJPRS       TB     10                   8 10
                   E-MGJPRS                                                                   M5     8
                   E-MCJPRS             12                   8 10 12                8   6
                                        13     -0.006            12 13
                  E  Applicable when           -0.024                          22
                   P≥5                  16                       12 13 14 15 16               M8    12
                                                                                    10  7
                                        20     -0.007                   15 16 20  30
                                               -0.028
                 e For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to
                  the number without the “T”.)
                 e When the overall length L is close to the tap hole depth M×1.5, the tap drill hole may go through. Please consider this when making
                  your selection.
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P
                  Example          E-CJPRSTB6        -   4
          12-025                 Locating Pins                                                                                                                                                                 12-026
   1031   1032   1033   1034   1035   1036   1037   1038   1039   1040   1041