Page 1033 - MiSUMi 2025
P. 1033

QP Dimension Configurable
                             Part Number                                                     M             Pins
                                         D Tolerance     4P          L    B     m    (W)  (Coarse   L       Locating
                    1Type   2Shape  3D      g7     0.01mm increments                       Thread)
                                                                                                          P.12-009
                                     5                 5.50~8.00          6          2.2    M2      3
                                     6     -0.004                   10          3           M3      5      Locating Pins  Bushings For
                                           -0.016
                                                      6.50~10.00                      3
                                     6T                                                     M2.6    4
                                                                          8                               P.12-053
                              BTA    8                                                      M5      8
                    E-JP     (Round                   9.00~13.00                     3.5
                    E-GJP     Type)   8T   -0.005                                           M4      6     Clamping Screws
                                           -0.020
                    E-BJP                                           15                                     Adjusting Stopper Screws /    Adjusting Bolts /
                    E-SJP     BTD    10               11.00~15.00               4     4
                    E-CJP   (Diamond                                                        M5      8     P.12-061
                              Type)  12               13.00~16.00                     5
                                                                          10
                                     13    -0.006     14.00~18.00                    5.5                   Pushers
                                           -0.024
                                                                    22                                      Polyurethane
                                     16               17.00~25.00                     7     M8     12
                                                                                5                         P.12-069
                                     20    -0.007     22.00~30.00   30    15          9
                                           -0.028
                 QP/L/B Dimension Configurable                                                             Heads  Micrometer
                             Part Number              4P                      6B               M
                                         D Tolerance    0.01mm    5L         0.1mm    m  (W)  (Coarse   L  P.12-073
                    1Type   2Shape  3D                       1mm increments
                                            g7     increments              increments        Thread)
                                     5              5.50~8.00    5(9)~10                 2.2   M2    3     Stages  Positioning
                                                                          1.5~15.0(12.0)
                                     6     -0.004                                     3        M3    5
                                           -0.016
                                                    6.50~10.00   6(9)~12                  3               P.12-075
                                     6T                                     2.0~12.0          M2.6   4
                                     8                          8(12)~16                       M5    8     Products  Other New
                                                    8.50~13.00            1.5~30.0(15.0)  3.5
                                     8T                         6(12)~16                       M4    6
                                           -0.005                                                         P.12-115
                                           -0.020
                                     10                         10(12)~20                      M5    8     12
                              BTA                  11.00~17.00                            4
                    E-FP     (Round   10T                       6(12)~16                       M4    6
                    E-GFP     Type)                                       3.0~30.0(20.0)  4
                    E-SFP            12                          12~24                         M5    8
                    E-HFP     BTD                  13.00~18.00                            5                Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                    E-CFP   (Diamond   12T                      8(12)~18                       M4    6
                              Type)
                                     13                         13(14)~26                      M8    10
                                           -0.006   14.00~20.00           5.0~30.0(20.0)  5.5
                                           -0.024
                                    13T                         8(14)~20                       M6    9
                                     16                          16~32                         M8    12
                                                   17.00~27.00            5.0~30.0(27.0)  7
                                    16T                         10(14)~24                      M6    9
                                                                                      5
                                     20                          20~40                         M8    12
                                           -0.007   22.00~30.00             5.0~30.0      9
                                           -0.028
                                    20T                         12(18)~30                      M6    9
                 e Dimensions in ( ) are applicable to Diamond Type.
                 e For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to the
                  number without the “T”.)
                 Ordering  Part Number (1Type · 2D Tolerance / Shape · 3D)  -  4P  -  5L  -  6B
                  Example               E-CFPBTA5             -   P6  -   L5  -  B2

 12-021                                                                  Locating Pins                  12-022
   1028   1029   1030   1031   1032   1033   1034   1035   1036   1037   1038