Page 1031 - MiSUMi 2025
P. 1031

QP Dimension Configurable
                               Part Number                    4P                                           Pins
                   1Type   2D Tolerance /   3D  D Tolerance  0.01mm increments  L  B  C   m    L   (W)      Locating
                              Shape          m7    p7
                                        2                   2.50~4.00      4    3         1    0    1.2   P.12-009
                                            +0.012  +0.016                          0.5
                                            +0.002 +0.006
                                        3                   3.50~6.00           5         2         1.5
                                                                           5                               Locating Pins  Bushings For
                                        4                   4.50~7.00                               1.8
                           <Round Type>     +0.016  +0.024                      6
                             BA(m7)     5   +0.004 +0.012   5.50~8.00                1    3         2.2   P.12-053
                   E-JP      BPA(p7)                                      10
                   E-GJP                6                   6.50~10.00          8              1    3
                   E-BJP                8                   9.00~13.00              1.5             3.5   Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                   E-SJP   <Diamond Type>   +0.021  +0.030
                             BD(m7)
                                            +0.006 +0.015
                   E-HJP     BPD(p7)    10                 11.00~15.00    15                        4
                   E-CJP                                                                  4               P.12-061
                            e  Applicable   12             13.00~16.00               2              5
                             when D≥2       +0.025  +0.036                     10
                                        13  +0.007 +0.018  14.00~18.00                              5.5    Pushers  Polyurethane
                                                                          22
                                        16                 17.00~25.00                         2    7
                                                                                     3    5               P.12-069
                                        20  +0.029  +0.043   22.00~30.00  30   15                   9
                                            +0.008 +0.022
                 e SUS440C Equivalent products have an identification groove on D part.                    Heads  Micrometer
                 e Please understand that E-HJP series products are temporarily not available in the diamond type!
                 QP/L/B Dimension Configurable
                                Part Number                                5L        6B                   P.12-073
                          2D Tolerance /    D Tolerance       4P          1mm       0.1mm   C  m  L  (W)
                   1Type     Shape   3D   m7   p7   g7   0.01mm increments  increments  increments         Stages  Positioning
                                      2                   2.50~6.00(4.00)  2~6                 1  0  1.2
                                        +0.012  +0.016  -0.002                              0.5
                                      3  +0.002 +0.006 -0.012  3.50~8.00  3~10                 2    1.5   P.12-075
                                                                                 1.0~15.0(10.0)
                                      4                     4.50~8.00    3(4)~14                    1.8
                          <Round Type>  5  +0.016  +0.024  -0.004   5.50~10.00              1  3    2.2    Products  Other New
                                        +0.004 +0.012 -0.016
                             BA(m7)
                   E-FP     BPA(p7)                                       5~15
                   E-GFP     BG(g7)   6                     6.50~10.00           1.0~30.0(25.0)   1  3    P.12-115
                   E-BFP              8                     8.50~15.00   5(6)~16            1.5     3.5    12
                   E-SFP                +0.021  +0.030  -0.005
                   E-HFP  <Diamond Type> 10  +0.006 +0.015 -0.020  11.00~17.00  5(10)~20             4
                   E-CFP     BD(m7)                                              3.0~30.0(25.0)  4
                            BPD(p7)   12                   13.00~18.00   6(10)~24           2        5
                             DG(g7)                                                                        Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                      13  +0.025  +0.036  -0.006   14.00~20.00  7(12)~26  5.0~30.0(25.0)  5.5
                                        +0.007 +0.018 -0.024
                                      16                   17.00~27.00   8(15)~32                 2  7
                                                                                   5.0~30.0  3  5
                                      20  +0.029  +0.043  -0.007   22.00~30.00  10(15)~40            9
                                        +0.008 +0.022 -0.028
                 e Dimensions in ( ) are applicable to Diamond Type.
                 e SUS440C Equivalent products have an identification groove on D part.
                 Ordering  Part Number (1Type · 2D Tolerance / Shape · 3D)  -  4P  -  5L  -  6B
                  Example               E-BFPBA2              -   P3  -   L2  -  B1






                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JP               2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 12-019                                                                  Locating Pins                  12-020
   1026   1027   1028   1029   1030   1031   1032   1033   1034   1035   1036