Page 1035 - MiSUMi 2025
P. 1035

QP Dimension Configurable
                            Part Number                                               M                    Pins
                                        D Tolerance    4P          L     B     ML   (Coarse   m    (W)      Locating
                    1Type   2Shape  3D     g7     0.01mm increments                 Thread)
                                                                                                          P.12-009
                                          -0.002
                                     3               3.50~6.00           5     4.5    3      2     1.5
                                          -0.012
                                                                   2
                                     4               4.50~7.00                  6     4            1.8     Locating Pins  Bushings For
                                                                         6
                                          -0.004
                                     5               5.50~8.00                 7.5    5      3     2.2    P.12-053
                                          -0.016
                                                                   3
                               A
                   E-JPN     (Round   6              6.50~10.00                 9     6             3     Clamping Screws
                   E-GJPN    Type)                                       8                                 Adjusting Stopper Screws /    Adjusting Bolts /
                   E-SJPN            8               9.00~13.00                12     8            3.5
                   E-HJPN      D          -0.005                   5                                      P.12-061
                   E-CJPN   (Diamond      -0.020
                             Type)  10               11.00~15.00               15     10     4      4
                                    12               13.00~18.00         10    18     12            5      Pushers  Polyurethane
                                          -0.006                   8
                                          -0.024
                                    16               17.00~25.00               24     16            7     P.12-069
                                                                                             5
                                          -0.007
                                    20    -0.028     22.00~30.00   10    15    30     20            9      Heads  Micrometer

                 QP/L/B Dimension Configurable                                                            P.12-073
                            Part Number                           5L        6B            M
                                                       4P
                                        D Tolerance               1mm      0.1mm    ML  (Coarse   m  (W)
                    1Type   2Shape  3D           0.01mm increments  increments  increments  Thread)        Stages
                                           g7                                                               Positioning
                                     3    -0.002     3.50~8.00    0~6               4.5   3     2   1.5
                                          -0.012                                                          P.12-075
                                                                           1.0~10.0
                                     4               4.50~8.00    0~8                6    4         1.8
                                          -0.004                                                           Products  Other New
                                     5               5.50~8.00           1.0~15.0(10.0)  7.5  5  3  2.2
                                          -0.016
                   E-FPN       A     6              6.50~10.00    0~10     1.0~15.0  9    6         3     P.12-115
                   E-GFPN    (Round                                                                        12
                   E-BFPN    Type)
                   E-SFPN      D     8    -0.005    8.50~15.00           1.0~3.0(15.0)  12  8       3.5
                   E-HFPN   (Diamond      -0.020
                   E-CFPN    Type)  10              11.00~17.00                     15    10    4   4      Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                                                  0~15   3.0~30.0(25.0)
                                    12           13.00~20.00(18.00)                 18    12        5
                                          -0.006
                                          -0.024
                                    16              17.00~27.00                     24    16        7
                                                                  0~20     5.0~30.0             5
                                          -0.007
                                    20              22.00~30.00                     30    20        9
                                          -0.028
                 e Dimensions in ( ) are applicable to Diamond Type. When L=0, there will be an incomplete threaded portion.
                 e When fully threaded, SUS440C Equivalent products have no identification groove.
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example           E-BFPNA3          -  P4   -  L5   -  B2



                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-JPN              2          locating pin           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 12-023                                                                  Locating Pins                  12-024
   1030   1031   1032   1033   1034   1035   1036   1037   1038   1039   1040