Page 1039 - MiSUMi 2025
P. 1039

Locating Pins Small Head, Tapered, Tapped




                  New                                Type
                 Products                     P Dimension  P/L/B Dimension   M Material  S Surface Treatment  H Hardness
                                              Configurable  Configurable                                   Pins  Locating
                                               E-JPS   E-FPS                   -      Quenching Hardness: 60~63HRC
                                                                Alloy Tool Steel
                                                                or Bearing Steel      Quenching Hardness: 50~55HRC    P.12-009
                                               E-GJPS  E-GFPS             Hard Chrome Plating  Plating Hardness: 750HV~
                                               E-SJPS  E-SFPS     SUS304       -              -
                                                 -     E-HFPS     Equivalent  Hard Chrome Plating  Plating Hardness: 750HV~  Locating Pins  Bushings For
                                               E-CJPS  E-CFPS     SUS440C      -      Quenching Hardness: 50~55HRC
                                                                  Equivalent
                                                                                                          P.12-053
                 (Round Type)                                  (Diamond Type)
                             M  M                                                          (W) (W)
                                   15° 15°                                                                Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
                     3Dg7  3Dg7               -0.02  4P  0  -0.02  4P  0                                  P.12-061


                          L  L
                             +0.3 +0.3                                                    (60°) (60°)      Pushers
                           5L  0 5L  0  6(B) 6(B) (m) (m)                                                   Polyurethane

                                                                                                  a=1.0   P.12-069
                 E SUS440C Equivalent products have an identification groove at any position on D part.  a  d=P-0.2
                                                                                               d
                 QP Dimension Configurable                                                                 Heads
                             Part Number                                                     M              Micrometer
                                          D Tolerance    4P          L    B     m    (W)  (Coarse   L
                    1Type   2Shape   3D      g7     0.01mm increments                      Thread)        P.12-073
                                     5                 3.00~5.00                     1.2    M2      3
                                     6      -0.004                  10    5     2           M3      5
                              TA     6T     -0.016     4.00~6.00                     1.5    M2.6    4      Stages  Positioning
                   E-JPS     (Round   8     -0.005     6.00~8.00          6          1.8    M5      8
                   E-GJPS    Type)   8T     -0.020                  15          3           M4      6
                   E-SJPS     TD     10                7.00~10.00         8          2.2    M5      8     P.12-075
                                                       7.00~12.00
                                                                                     2.5
                                     12
                   E-CJPS   (Diamond   13   -0.006     8.00~13.00                     3
                             Type)   16     -0.024    10.00~16.00   22          4     4     M8     12      Products
                                     20     -0.007    13.00~20.00   30    10          5                     Other New
                                            -0.028
                 QP/L/B Dimension Configurable                                                            P.12-115
                             Part Number              4P         5L        6B                 M            12
                                         D Tolerance    0.01mm   1mm      0.1mm     m   (W)  (Coarse   L
                    1Type   2Shape  3D      g7     increments  increments  increments       Thread)
                                     5              3.00~5.00   8~10      2.0~10.0      1.2   M2    3
                                     6     -0.004              8(9)~17  2.0~15.0(10.0)  2     M3    5
                                           -0.016
                                     6T             4.00~6.00  8(9)~12    2.0~12.0      1.5  M2.6   4      Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                     8              6.00~8.00  11(12)~21  2.0~30.0(15.0)  1.8  M5   8
                              TA     8T    -0.005                                             M4    6
                   E-FPS     (Round   10   -0.020                                             M5    8
                   E-GFPS    Type)   10T           7.00~10.00  8(12)~23             3   2.2   M4    6
                   E-SFPS            12                         12~24   3.0~30.0(25.0)        M5    8
                   E-HFPS     TD    12T            7.00~12.00  8(12)~18                 2.5   M4    6
                   E-CFPS   (Diamond   13  -0.006             13(14)~26                       M8    10
                             Type)  13T    -0.024  8.00~13.00  10(14)~20  5.0~30.0(25.0)  3   M6    9
                                     16            10.00~16.00  16~32     5.0~30.0  4   4     M8    12
                                    16T                       10(14)~24                       M6    9
                                     20    -0.007               20~40                         M8    12
                                    20T    -0.028  13.00~20.00  12(18)~30  5.0~30.0     5     M6    9
                 e Dimensions in ( ) are applicable to Diamond Type.
                 e For specifications where the D dimension includes a “T” suffix, the thread diameter is reduced by one size. (The D dimension refers to
                  the number without the “T”.)
                 e When the overall length L is close to the tap hole depth M×1.5, the tap drill hole may go through. Please consider this when making
                  your selection.
                 Ordering  Part Number (1Type · 2Shape · 3D)  -  4P  -  5L  -  6B
                  Example          E-CFPSTA5         -  P3   -  L8   -  B2
 12-027                                                                  Locating Pins                  12-028
   1034   1035   1036   1037   1038   1039   1040   1041   1042   1043   1044